text.skipToContent text.skipToNavigation

Stainless Steel Severe Service Union Bonnet Needle Valve, 0.35 Cv, 1/4 in. FNPT, Ball Stem, Grafoil Packing

Код изделия: SS-3NBF4-G

Технические характеристики

Атрибут Значение
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Female NPT
Connection 2 Size 1/4 in.
Connection 2 Type Female NPT
CV Maximum 0.35
Flow Pattern Straight (2-way)
Handle Style Aluminum Bar
Maximum Temperature, °F (°C) 1200 (648)
Max Temperature Pressure Rating 1200°F @ 1715 PSIG /648°C @ 118 BAR
Minimum Temperature, °F (°C) -65 (-53)
Orifice 0.156 in
Packing Material Grafoil Stem packing
Room Temperature Pressure Rating 6000 PSIG @ 100°F /413 BAR @ 37°C
Stem Tip Material Cobalt Based Alloy
Stem Type Ball stem
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40183103
Straight Pattern, Ball Stem

Needle valves with union-bonnet construction are available in a variety of materials, with working pressures up to 10000 psig (689 bar) and temperatures up to 1200°F (648°C).

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Предупреждение: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Severe Service Union Bonnet Needle Valve, 0.35 Cv, 1/4 in. FNPT, Ball Stem, Grafoil Packing

Код изделия: SS-3NBF4-G
Посмотреть каталог

Добавить в избранное

Каталоги

Straight Pattern, Ball Stem
Needle valves with union-bonnet construction are available in a variety of materials, with working pressures up to 10000 psig (689 bar) and temperatures up to 1200°F (648°C).

Технические характеристики

SS-3NBF4-G — Stainless Steel Severe Service Union Bonnet Needle Valve, 0.35 Cv, 1/4 in. FNPT, Ball Stem, Grafoil Packing

Атрибут Значение
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Female NPT
Connection 2 Size 1/4 in.
Connection 2 Type Female NPT
CV Maximum 0.35
Flow Pattern Straight (2-way)
Handle Style Aluminum Bar
Maximum Temperature, °F (°C) 1200 (648)
Max Temperature Pressure Rating 1200°F @ 1715 PSIG /648°C @ 118 BAR
Minimum Temperature, °F (°C) -65 (-53)
Orifice 0.156 in
Packing Material Grafoil Stem packing
Room Temperature Pressure Rating 6000 PSIG @ 100°F /413 BAR @ 37°C
Stem Tip Material Cobalt Based Alloy
Stem Type Ball stem
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40183103
Выберите новый продукт с похожими характеристиками

Ресурсы

Чертежи
2D

Для этого изделия есть двухмерные модели. Загрузить файл САПР.

3D

Для этого изделия есть трехмерные модели. Загрузить файл САПР.

Рекламный чертеж

Для этого изделия есть рекламные чертежи. Загрузить файлы.

Похожие изделия

Код изделия
Материал корпуса
Размер соединения 1
Тип соединения 1
Размер соединения 2
Тип соединения 2
HC-3NBS4-HC Alloy C-276 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Просмотр изделия
SS-12NBF12 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Female NPT Просмотр изделия
SS-12NBF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT Просмотр изделия
SS-12NBF8-G 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT Просмотр изделия
SS-12NBS12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting Просмотр изделия
SS-12NBS12-G 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting Просмотр изделия
SS-12NBS16 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting Просмотр изделия
SS-12NBS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting Просмотр изделия
SS-12NBS8-G 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting Просмотр изделия
SS-12NBSW8P-G 316 Stainless Steel 1/2 in. Pipe Socket Weld 1/2 in. Pipe Socket Weld Просмотр изделия
SS-3NBF2 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT Просмотр изделия
SS-3NBF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT Просмотр изделия
SS-3NBS2-G 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting Просмотр изделия
SS-3NBS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Просмотр изделия
SS-3NBS4-BKP-G 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Просмотр изделия
SS-3NBS4-G 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Просмотр изделия
SS-3NBS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting Просмотр изделия
SS-3NBS6MM-G 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting Просмотр изделия
SS-3NBVCR4 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR Просмотр изделия
SS-6HNBF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT Просмотр изделия
SS-6NBF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT Просмотр изделия
SS-6NBF6 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT Просмотр изделия
SS-6NBS10MM-G 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting Просмотр изделия
SS-6NBS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting Просмотр изделия
SS-6NBS12MM-G 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting Просмотр изделия
SS-6NBS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Просмотр изделия
SS-6NBS6-G 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Просмотр изделия
SS-6NBS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting Просмотр изделия
SS-6NBS8-G 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting Просмотр изделия
SS-6NBSW8T-G 316 Stainless Steel 1/2 in. Tube Socket Weld 1/2 in. Tube Socket Weld Просмотр изделия

Контакт

Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.

Этот процесс может занять несколько минут. Дождитесь его завершения и не покидайте страницу.