text.skipToContent text.skipToNavigation
超高純度用ダイヤフラム・バルブ、ALD7シリーズ

Swagelok®超高純度用ダイヤフラム・バルブ、原子層プロセス用(ALD7シリーズ)

Swagelok超高純度用ダイヤフラム・バルブ ALD7シリーズは、新規または既存の半導体製造装置のスループットを最大化するのに必要な一貫した流量、開閉スピード、使用温度範囲、クレンリネス(清浄度)を備えています。

ALD7シリーズ・バルブについて問い合わせる

原子層蒸着(ALD)向けのSwagelok®超高純度用ダイヤフラム・バルブ ALD7シリーズを使用すると、半導体製造装置メーカー やデバイス・メーカーは、製造工程の限界を克服するのに必要な一貫した流量、大流量、開閉スピード、高温性能を実現し、デバイスの歩留まりを向上させ、収益性を高めることができます。非常に優れたサイクル・ライフで、バルブ間、プリカーサーの供給間、チャンバー間で一貫したパフォーマンスを発揮します。

ALD7シリーズ・バルブの特徴:

  • 非常に過酷なアプリケーションにおいても、数百万サイクルにわたる迅速かつ正確な供給を実現し、応答時間が最速で5msと優れたアクチュエーター・テクノロジーを採用
  • バルブ・ボディ材質は、スウェージロック独自の超高純度用316L VIM-VARステンレス鋼で、腐食性ガスに対する耐性に優れる
  • アクチュエーター部は最高使用温度150°Cに対応し、バルブは最高200°Cまで使用可能
  • 最大0.7の流量係数(Cv値)を実現[カスタム(工場設定)バージョン(オプション)の場合、流量係数は0.5~0.7 Cv
  • スウェージロックの業界標準ALDバルブと同じフットプリントながら、断熱機能を内蔵したことで反応チャンバー近くの限られたスペースを最大限に活用することが可能

ALD7シリーズ・バルブの詳細を見る

仕様

使用圧力範囲真空~1.0 MPa
破裂時>22.0 MPa
操作時0.41~0.83 MPa
使用温度範囲標準のバルブ・ボディ:0~200°C
流量係数(Cv値)0.7(標準、工場設定)
ボディ材質316L VIM-VARステンレス鋼
ダイヤフラム材質コバルト基超合金
エンド・コネクション・タイプVCR®面シール継手、チューブ突き合わせ溶接、集積モデル大流量用Cシール(1.5 インチ)

ALDバルブに関して質問がありますか?

専門スタッフに相談する

ALD7 Series Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

ALD valves and manifolds

How to Solve Top ALD and ALE Semiconductor Processing Challenges

ALD and ALE semiconductor production processes come with some inherent challenges and complexities. Learn how the right selection of process valves can help you overcome them.

Select the Right Valves for ALD Challenges

Swagelok Resources Curated for You

Swagelok fluid system components are available in materials designed to last in semiconductor manufacturing environments.
Improve Semiconductor Yield with Optimized Alloys

Discover how semiconductor fabricators can improve end-to-end production yields and improve long-term profitability by selecting the right metals for critical fluid system components.

Carl White, who has spent nearly 40 years working at various points in the semiconductor industry supply chain, offers a firsthand perspective on the past, present, and future of semiconductor industry advancement.
Q&A: Semiconductor Manufacturing Past, Present, and Future

Find out how collaboration between semiconductor tool OEMs, microchip manufacturers, and fluid system solutions providers has enabled the semiconductor market to keep up with the demands of Moore’s Law for decades, and where we go from here.

Rosendahl Nextrom and Swagelok collaborating to maximize operational efficiency
Fiber Optics Equipment Manufacturer Increases Efficiency with Customized Solutions

Since the 1980s, Rosendahl Nextrom has depended on Swagelok to move its business forward. Learn more about the solutions that allowed the company to outpace its competitors and remain an industry leader.

Dilution refrigerator manufacturer Bluefors trusts Swagelok for fluid system components and solutions.
Reliable Fluid System Solutions for the Scientific Frontier

Learn why Finnish dilution refrigerator manufacturer Bluefors trusts Swagelok for fluid system components and solutions that help enable quantum computing, experimental physics, and more.

このプロセスには数分間かかる場合があります。このままお待ちください。