text.skipToContent text.skipToNavigation
절연 피팅

Swagelok® 절연 피팅

Swagelok 절연 피팅은 전체 유체 유동을 허용하면서 모니터링 장비를 전류의 영향으로부터 보호함으로써, 계기의 정확성을 유지하고 계기 교체 비용을 줄여줍니다.

절연 피팅 보기

Swagelokダイエレクトリック継手は、2つの主要な機能(電気絶縁性および流体の封止性能)を分離することで、計器を保護します。成形したサーモプラスチック絶縁体は、電気抵抗が高く、耐薬品性、耐紫外線性に優れています。また、吸水率が低いため、さまざまな使用条件や気候条件下でも絶縁耐力を保持します。

ダイエレクトリック継手を天然ガス・パイプラインのモニタリング・ステーションより前方の導圧管に取り付けると、 流量を制限することなくカソード電流を遮断することができます。エンド・コネクションが Swagelok®チューブ継手 (ゲージで締め付け度の確認が可能)やNPTねじのため、チューブやパイプに直接接続することができ、取り付けに要する時間を短縮することが可能です。

ダイエレクトリック継手に関して質問がありますか?

専門スタッフに相談する

ダイエレクトリック継手のカテゴリー

ユニオン

ユニオン

Swagelok®ダイエレクトリック継手を使用すると、流体流量を制限することなく、モニタリング用計器を電流による影響から絶縁し、保護することができます。

Dielectric Fittings Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

The Swagelok® Tube Fitting Advantage

Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.

Discover the Advantage

Swagelok Resources Curated for You

Threaded Swagelok tube fittings
An Introduction to Fittings: Identifying Thread Size and Pitch

Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.

Workers on an oil rig
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings

For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.

A Shenyang Blower Works employee uses a fluid system built with Swagelok components
How Shenyang Blower Works Group Improved Safety and Reliability

Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

Using a gap inspection gauge to confirm proper installation of a Swagelok tube fitting
Swagelok Tube Fitting Installation

This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.

This process may take several minutes. Please be patient and remain on the page.