|
HVCR-Anschweißkörper, Edelstahl 316L VAR, für hohen Durchfluss, 1/4 Zoll HVCR-Außengewinde x 3/8 Zoll Rohrstumpfschweißende, Verlängerung 19,1 mm (0,75 Zoll)
Part #: 6LV-4-HVCR-1-6TB7
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Gerade AusführungenErzielen Sie eine leckfreie Verbindung und behalten Sie die hohe Reinheit einer Metalldichtung mit Swagelok VCR® Metalldichtungen bei. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen.
HVCR-Anschweißkörper, Edelstahl 316L VAR, für hohen Durchfluss, 1/4 Zoll HVCR-Außengewinde x 3/8 Zoll Rohrstumpfschweißende, Verlängerung 19,1 mm (0,75 Zoll)
Log in or Register to view price
Catalogs
Gerade Ausführungen
Features; 1/16 to 1 in. and 6 to 18 mm sizes; High-purity stainless steels; The original design; the authentic VCR brand
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Scope: This document specificies guidelines used by Swagelok® Company for producing ultrahigh-purity (UHP) electropolished stainless steel products as well as ultrahigh-purity plastic products. This document must be used in conjunction with product catalogs, technical bulletins, and reports for complete product information.
Specifications
6LV-4-HVCR-1-6TB7 — HVCR-Anschweißkörper, Edelstahl 316L VAR, für hohen Durchfluss, 1/4 Zoll HVCR-Außengewinde x 3/8 Zoll Rohrstumpfschweißende, Verlängerung 19,1 mm (0,75 Zoll)
| Attribute | Value |
|---|---|
| Körperwerkstoff | Edelstahl 316L VAR |
| Reinigungsverfahren | Standardreinigung und -verpackung (SC-10) |
| Größe Verbindung 1 | 1/4 Zoll |
| Typ Verbindung 1 | VCR®-Verbindung mit Metalldichtscheibe für hohen Durchfluss |
| Größe Verbindung 2 | 3/8 Zoll |
| Typ Verbindung 2 | Rohrstumpfschweißenden |
| Merkmal | Für Anwendungen mit hohem Durchfluss |
| Durchflusswiderstand | Nein |
| eClass (4.1) | 37020713 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 31163100 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183107 |
| UNSPSC (15.1) | 40183107 |
| UNSPSC (17.1001) | 40183107 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 316L-4-HVCR-1A6 | 316L Stainless Steel | 1/4 in. | High-Flow VCR® Metal Gasket Face Seal Fitting | 3/8 in. | Automatic Tube Weld | View Product |
| 6LV-4-HVCR-1-6TB7P | 316L VAR | 1/4 in. | High-Flow VCR® Metal Gasket Face Seal Fitting | 3/8 in. | Tube Butt Weld | View Product |
| SS-12-VCR-1-12 | 316 Stainless Steel | 3/4 in. | VCR® Metal Gasket Face Seal Fitting | 3/4 in. | Male NPT | View Product |
| SS-16-VCR-1-16 | 316 Stainless Steel | 1 in. | VCR® Metal Gasket Face Seal Fitting | 1 in. | Male NPT | View Product |
| SS-2-VCR-1-2 | 316 Stainless Steel | 1/8 in. | VCR® Metal Gasket Face Seal Fitting | 1/8 in. | Male NPT | View Product |
| SS-4-VCR-1-00032 | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 9/16-18 in. | Male Straight Thread O-Ring Seal | View Product |
| SS-4-VCR-1-2 | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 1/8 in. | Male NPT | View Product |
| SS-4-VCR-1-4 | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Male NPT | View Product |
| SS-4-VCR-1-4RT | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-4-VCR-1-8 | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 1/2 in. | Male NPT | View Product |
| SS-4-VCR-1-OR | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 7/16-20 in. | Male O-Seal SAE/MS Straight Thread | View Product |
| SS-4-VCR-6-200 | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-4-VCR-6-400 | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4-VCR-6-600 | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-4-VCR-6-6M0 | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
| SS-4-VCR-6-8M0 | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 8 mm | Swagelok® Tube Fitting | View Product |
| SS-8-VCR-1-01081 | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Fitting | 9/16-18 in. | Male Straight Thread O-Ring Seal | View Product |
| SS-8-VCR-1-4 | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Male NPT | View Product |
| SS-8-VCR-1-6 | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Fitting | 3/8 in. | Male NPT | View Product |
| SS-8-VCR-1-8 | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Fitting | 1/2 in. | Male NPT | View Product |
| SS-8-VCR-1-8ST | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
| SS-8-VCR-6-400 | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-8-VCR-6-600 | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-8-VCR-6-810 | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.
