|
Válvula de fuelle de acero inox., cierre del fuelle soldado, obturador de acero inox., 1/4 pulg. Swagelok VCR hembra soldada por encastre
Referencia #: SS-4H-V13
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Especificaciones
Modelo Recto, Actuación ManualLas válvulas de fuelle Swagelok aíslan los fluidos del sistema y trabajan con fiabilidad y sin fugas, con diseño sin empaquetadura y de cierre a la atmósfera soldado. Las válvulas de fuelle son ideales para aplicaciones donde el cierre a la atmósfera es crítico, y tenemos disponibles muchas opciones para servicio general y alta pureza. Inicie la sesión o regístrese para ver los precios ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Advertencia: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Advertencia: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.
Válvula de fuelle de acero inox., cierre del fuelle soldado, obturador de acero inox., 1/4 pulg. Swagelok VCR hembra soldada por encastre
Inicie la sesión o regístrese para ver los precios
Catálogos
Modelo Recto, Actuación Manual
Features: Compact size; Working pressures up to 1000 psig (68.9 bar); Temperatures up to 600˚F (315˚C)
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Bellows, Stem Tip/Adapter, Bellows/Stem/Stem Tip/Adapter, and Gasket Kits for Swagelok® bellows-sealed valves
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Welding should be done by qualified personnel as outlined in Section IX of the ASME Boiler Code. Weld filler material should be the same as the base material.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Especificaciones
SS-4H-V13 — Válvula de fuelle de acero inox., cierre del fuelle soldado, obturador de acero inox., 1/4 pulg. Swagelok VCR hembra soldada por encastre
| Atributo | Valor |
|---|---|
| Tipo de actuador | Manual |
| Material del fuelle | Acero inoxidable 321 |
| Material del Cuerpo | Acero inoxidable 316 |
| Junta del cuerpo | Soldado |
| Proceso de Limpieza | Limpieza y Embalaje Especial (SC-11) |
| Tamaño conexión 1 | 1/4 pulg. |
| Tipo de conexión 1 | Cierre frontal (Junta plana) VCR hembra, Soldado por encastre |
| Tamaño conexión 2 | 1/4 pulg. |
| Tipo de conexión 2 | Cierre frontal (Junta plana) VCR hembra, Soldado por encastre |
| Cv Máximo | 0.28 |
| Configuración de Caudal | Modelo recto (2 vías) |
| Junta plana | Ninguno |
| Color del Mando | Verde |
| Tipo de mando | Mando redondo de aluminio |
| Máxima Temperatura, °F (°C) | 600 (315) |
| Rango de temperatura y presión máx | 315°C @ 68,9 BAR / 600°F @ 1000 PSIG |
| Mínima Temperatura, °F (°C) | -80 (-62) |
| Rango de presión a temperatura ambiente | 68,9 BAR @ 37°C / 1000 PSIG @ 100°F |
| Clase de servicio | General |
| Material del obturador | Acero inoxidable S17400 |
| Tipo de vástago | Cónico |
| Acabado superficial | Estándar |
| Pruebas | Prueba de fugas con helio según SCS-00020 |
| eClass (4.1) | 37010201 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010201 |
| eClass (6.1) | 37010201 |
| eClass (10.1) | 37010201 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141609 |
| UNSPSC (11.0501) | 40141609 |
| UNSPSC (13.0601) | 40141609 |
| UNSPSC (15.1) | 40141609 |
| UNSPSC (17.1001) | 40183101 |
Documentación
Planos
Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.
Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.
Hay planos dimensionales disponibles para este producto. Descargar los archivos
Productos similares
|
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
|---|---|---|---|---|---|---|
| SS-12BG-MM | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Ver producto |
| SS-2H | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | - | Ver producto |
| SS-2H2 | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male NPT | Ver producto |
| SS-4BG | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-4BG-TW | 316 Stainless Steel | 1/4 in. | Tube Socket Weld | 3/8 in. | Tube Butt Weld | Ver producto |
| SS-4BG-V51 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | Ver producto |
| SS-4BK | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-4BKT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-4BKT-V51 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | Ver producto |
| SS-4BK-TW | 316 Stainless Steel | 1/4 in. | Tube Socket Weld | 3/8 in. | Tube Butt Weld | Ver producto |
| SS-4BK-V51 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | Ver producto |
| SS-4BK-VCR | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | Ver producto |
| SS-4BRG | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-4BW | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-4BW-V51 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | Ver producto |
| SS-4H | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-4H2 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Ver producto |
| SS-4H4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Ver producto |
| SS-4H-SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | - | Ver producto |
| SS-4H-TH3 | 316 Stainless Steel | 1/4 in. | Tube Stub | 1/4 in. | Tube Stub | Ver producto |
| SS-4H-TW | 316 Stainless Steel | 1/4 in. | Tube Socket Weld | 3/8 in. | Tube Butt Weld | Ver producto |
| SS-4H-V51 | 316 Stainless Steel | 1/4 in. | Butt-Welded Female VCR® Metal Gasket Face Seal | 1/4 in. | Butt-Welded Female VCR® Metal Gasket Face Seal | Ver producto |
| SS-4H-VCR | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | Ver producto |
| SS-6BG | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-6BG-MM | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Ver producto |
| SS-6BK | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-6BW | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-6H-MM | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Ver producto |
| SS-8BG | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Ver producto |
| SS-8BG-TW | 316 Stainless Steel | 1/2 in. | Tube Socket Weld | 3/4 in. | Tube Socket Weld | Ver producto |
| SS-8BG-VCR | 316 Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | Ver producto |
| SS-8BK | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Ver producto |
| SS-8BK-VCR | 316 Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | Ver producto |
| SS-8BW | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
