|
Stainless Steel Swagelok Tube Fitting, Bulkhead Union, 25 mm Tube OD
Réf. pièce : SS-25M0-61
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
DroitsDes raccords étanches, résistants aux vibrations et qui garantissent un parfait maintien des tubes. La remarquable fiabilité des raccords pour tubes Swagelok est prouvée par le succès constant de ces raccords depuis plus de 65 ans. Elle a par ailleurs été documentée dans de nombreux rapports d'essais publiés, y compris dans des comptes rendus de tests effectués dans des conditions extrêmes. Ouvrir une session ou s’inscrire pour afficher des prix ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Attention: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Attention: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Swagelok Tube Fitting, Bulkhead Union, 25 mm Tube OD
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
Droits
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Spécifications
SS-25M0-61 — Stainless Steel Swagelok Tube Fitting, Bulkhead Union, 25 mm Tube OD
| Attribut | Valeur |
|---|---|
| Matériau du corps | 316 Stainless Steel |
| Traversant | Non |
| Procédé de nettoyage | Standard Cleaning and Packaging (SC-10) |
| Dimension du raccordement 1 | 25 mm |
| Type du raccordement 1 | Swagelok® Tube Fitting |
| Dimension du raccordement 2 | 25 mm |
| Type du raccordement 2 | Swagelok® Tube Fitting |
| Réducteur de débit | Non |
| eClass (4.1) | 37020719 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142600 |
| UNSPSC (11.0501) | 40142600 |
| UNSPSC (13.0601) | 40183100 |
| UNSPSC (15.1) | 40183100 |
| UNSPSC (17.1001) | 40183103 |
Ressources
Produits similaires
|
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
|---|---|---|---|---|---|---|
| 2507-400-61-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| 2507-600-61-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| 2507-810-61-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Afficher le produit |
| 6MO-400-61 | 6-Moly | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| 6MO-810-61 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-100-61 | Brass | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-12M0-61 | Brass | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Afficher le produit |
| B-200-61 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-200-71-2 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | Afficher le produit |
| B-300-61 | Brass | 3/16 in. | Swagelok® Tube Fitting | 3/16 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-400-11-2 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Afficher le produit |
| B-400-61 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-400-71-2 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | Afficher le produit |
| B-400-71-4 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | Afficher le produit |
| B-400-R1-4 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | Afficher le produit |
| B-600-61 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-600-71-4 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | Afficher le produit |
| B-6M0-61 | Brass | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Afficher le produit |
| B-810-11-8 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| B-810-61 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-810-71-8 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Afficher le produit |
| B-8M0-61 | Brass | 8 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | Afficher le produit |
| M-400-61 | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| M-810-61 | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Afficher le produit |
| PFA-420-61 | PFA | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| S-400-71-4 | Carbon Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | Afficher le produit |
| SS-100-61 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-1010-61 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-10M0-61 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | Afficher le produit |
| SS-10M0-R1-10M | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Adapter | Afficher le produit |
| SS-1210-11-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Afficher le produit |
| SS-1210-61 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-1210-61-12AN | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male 37° Flare | Afficher le produit |
| SS-1210-71-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | Afficher le produit |
| SS-1210-R1-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Adapter | Afficher le produit |
| SS-12M0-11-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| SS-12M0-61 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Afficher le produit |
| SS-12M0-71-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Afficher le produit |
| SS-1610-11-16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Afficher le produit |
| SS-1610-61 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-1610-61-16AN | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male 37° Flare | Afficher le produit |
| SS-16M0-61 | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 16 mm | Swagelok® Tube Fitting | Afficher le produit |
| SS-18M0-61 | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 18 mm | Swagelok® Tube Fitting | Afficher le produit |
| SS-200-11-2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Afficher le produit |
| SS-200-61 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-200-61-1 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-200-71-2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | Afficher le produit |
| SS-200-R1-2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Adapter | Afficher le produit |
| SS-20M0-61 | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 20 mm | Swagelok® Tube Fitting | Afficher le produit |
| SS-2400-61 | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/2 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-300-61 | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 3/16 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-3M0-61 | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 3 mm | Swagelok® Tube Fitting | Afficher le produit |
| SS-400-11-2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Afficher le produit |
| SS-400-11-4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| SS-400-61 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-400-61-2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-400-61-4AN | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male 37° Flare | Afficher le produit |
| SS-400-61-6 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-400-61BT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-400-61SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-400-71-2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | Afficher le produit |
| SS-400-71-4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | Afficher le produit |
| SS-400-R1-4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | Afficher le produit |
| SS-4M0-61 | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 4 mm | Swagelok® Tube Fitting | Afficher le produit |
| SS-500-61 | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 5/16 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-600-11-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| SS-600-11-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Afficher le produit |
| SS-600-11-8 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| SS-600-61 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-600-61-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-600-61-6AN | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male 37° Flare | Afficher le produit |
| SS-600-61-8 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-600-61BT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-600-71-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | Afficher le produit |
| SS-600-71-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | Afficher le produit |
| SS-600-71-8 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Afficher le produit |
| SS-600-R1-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | Afficher le produit |
| SS-6M0-11-4 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Afficher le produit |
| SS-6M0-61 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Afficher le produit |
| SS-6M0-71-4 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Female NPT | Afficher le produit |
| SS-810-11-6 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | Afficher le produit |
| SS-810-11-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| SS-810-61 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-810-61-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-810-61-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-810-61-8AN | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male 37° Flare | Afficher le produit |
| SS-810-61BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-810-71-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | Afficher le produit |
| SS-810-71-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Afficher le produit |
| SS-810-R1-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | Afficher le produit |
| SS-8M0-61 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | Afficher le produit |
| SS-8M0-61-6M | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Afficher le produit |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.
