Swagelok® Hose and Flexible Tubing Spare Parts and Accessories
Swagelok hose and flexible tubing spare parts and accessories help with tasks such as preparing for installation, supporting hose in your system, and providing additional protection from system conditions.
View Spare Parts and AccessoriesSwagelok offers a variety of spare parts and accessories for industrial hoses, helping customers make sure they have access to suitable materials for their applications and can carry out effective installations.
- Swagelok cutting tools for hose and soft tubing can be used to cleanly cut nylon, polyethylene, and rubber hoses, as well as vinyl or PFA tubing to the desired length for field assembly
- Groove cutters allow efficient assembly of nylon and polyethylene tubing
- Dependable, adjustable hose clamps and hose tags are also available
- A variety of hose covers are available to provide extra protection, including fire jackets, thermosleeves, armor guards, spiral guards, 316 SS material, and spring guards
- Our hose insulation is made with low thermal conductivity aerogel and is rated for continuous hose surface temperature use from –60°C (–76°F) up to 125°C (257°F)
Have questions about hose and flexible tubing accessories?
Hose and Flexible Tubing Spare Parts and Accessories Categories

Groove Cutters
Enable efficient assembly of nylon and polyethylene tubing for your applications with groove cutters.

Hose Clamps
Discover quality hose clamps for Swagelok hoses and flexible tubing. Browse our selection of reliable and durable spare parts for secure connections.

Hose Covers
Choose from a variety of hose covers to provide additional protection against kinking, abrasion, corrosion, fluid temperature extremes, and effects of UV light.

Hose Cutters
Find durable hose cutters for Swagelok hoses and PFA tubing. Explore our high-quality tools for precise and efficient hose cutting.

Hose Insulation
Keep system fluid inside the hose at desired temperature levels with optional hose insulation.
Hose and Flexible Tubing Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok® hose and tubing products are available in custom lengths, in diameters 2 inches and under, and with many types of end connections, core materials, and reinforcement styles to suit a broad spectrum of pressures and temperatures.

Swagelok® Hose Advisory Services
Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.
Read About Hose ManagementRessourcenzentrum

In drei Schritten zu sicheren Schläuchen und geringeren Anlagenkosten
Die Sicherheit industrieller Schlauchsysteme spielt bei der regulären Anlagenwartung oft nur eine untergeordnete Rolle. Allerdings müssen auch Schläuche regelmäßig geprüft werden, denn Leckagen und Verschleiß können sich zu einem ernsthaften Risiko für Ihre Anlage entwickeln. Erfahren Sie, wie Sie gefährliche Situationen vermeiden und gleichzeitig die Betriebskosten senken.

Wie Sie mithilfe eines Wartungsplans für industrielle Schläuche wesentliche Kosteneinsparungen erzielen
Wenn Sie in der Lage sind, den richtigen Zeitpunkt für den Austausch industrieller Schläuche zu erkennen, können Sie unter Umständen immense Wartungskosten im vierstelligen Bereich einsparen. Erfahren Sie, wie Sie Ihre Systeme auf den Prüfstand stellen und mit einem vorbeugenden Wartungsplan die Funktionsfähigkeit Ihrer Schläuche gewährleisten.

Austausch von industriellen Schläuchen: Überlegungen zur Auswahl des richtigen Schlauchinnenwerkstoffs
Bei der Auswahl von industriellen Schläuchen für Ihr Fluidsystem sollten Sie mit der innersten Schicht beginnen, dem Innenschlauch. Erfahren Sie von den Experten von Swagelok, was Sie bei der Auswahl des richtigen Schlauchs für Ihre Anwendung beachten sollten, und erhalten Sie wichtige Informationen zu den Werkstoffen und zum Wandaufbau von Innenschläuchen.

Tipps zur Auswahl der passenden Schlauchverstärkung
Industrielle Schläuche sind in der Regel mit einer Verstärkung ausgestattet, die für eine längere Haltbarkeit und höhere Leistungsfähigkeit des Schlauchs sorgt. Erfahren Sie mehr über die unterschiedlichen Arten von Verstärkungen und welche für Ihre Fluidsystemanwendung am besten geeignet ist.