Hex nipple fitting provides a secure, inline pipe connection with easy wrench access—ideal for critical piping systems and compact layouts.
카탈로그
Gewindefittings — Nippel — Sechskantnippel
Gaugeable Tube Fittings and Adapter Fittings
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Pipe Fittings
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| 2507-8-HN-SG2 | Super Duplex Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | 제품 보기 |
| B-4-HN | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 제품 보기 |
| B-8-HN | Brass | 1/2 in. | Male NPT | 1/2 in. | Male NPT | 제품 보기 |
| M-8-HN | Alloy 400 | 1/2 in. | Male NPT | 1/2 in. | Male NPT | 제품 보기 |
| SS-12-HN | 316 Stainless Steel | 3/4 in. | Male NPT | 3/4 in. | Male NPT | 제품 보기 |
| SS-12-HN-12RS | 316 Stainless Steel | 3/4 in. | Male NPT | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | 제품 보기 |
| SS-12-HN-12RT | 316 Stainless Steel | 3/4 in. | Male NPT | 3/4 in. | Male ISO Tapered Thread | 제품 보기 |
| SS-16-HN | 316 Stainless Steel | 1 in. | Male NPT | 1 in. | Male NPT | 제품 보기 |
| SS-16-HN-16RS | 316 Stainless Steel | 1 in. | Male NPT | 1 in. | Male ISO Parallel Thread, Straight Shoulder | 제품 보기 |
| SS-16-HN-16RT | 316 Stainless Steel | 1 in. | Male NPT | 1 in. | Male ISO Tapered Thread | 제품 보기 |
| SS-24-HN | 316 Stainless Steel | 1 1/2 in. | Male NPT | 1 1/2 in. | Male NPT | 제품 보기 |
| SS-2-HN | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male NPT | 제품 보기 |
| SS-2-HN-2RS | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | 제품 보기 |
| SS-2-HN-2RT | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male ISO Tapered Thread | 제품 보기 |
| SS-4-HN | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 제품 보기 |
| SS-4-HN-10K | Edelstahl 316 | 1/4 Zoll | Dickwandiges NPT-Außengewinde | 1/4 Zoll | Dickwandiges NPT-Außengewinde | 제품 보기 |
| SS-4-HN-4RS | Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | 1/4 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | 제품 보기 |
| SS-4-HN-4RT | Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | 1/4 Zoll | Kegeliges ISO-Außengewinde | 제품 보기 |
| SS-4-HN-RT | Edelstahl 316 | 1/4 Zoll | Kegeliges ISO-Außengewinde | 1/4 Zoll | Kegeliges ISO-Außengewinde | 제품 보기 |
| SS-600-2-16 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | NPT Außengewinde | 제품 보기 |
| SS-6-HN | Edelstahl 316 | 3/8 Zoll | NPT Außengewinde | 3/8 Zoll | NPT Außengewinde | 제품 보기 |
| SS-6-HN-6RS | Edelstahl 316 | 3/8 Zoll | NPT Außengewinde | 3/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | 제품 보기 |
| SS-6-HN-6RT | Edelstahl 316 | 3/8 Zoll | NPT Außengewinde | 3/8 Zoll | Kegeliges ISO-Außengewinde | 제품 보기 |
| SS-6-HN-RT | Edelstahl 316 | 3/8 Zoll | Kegeliges ISO-Außengewinde | 3/8 Zoll | Kegeliges ISO-Außengewinde | 제품 보기 |
| SS-8-HN | Edelstahl 316 | 1/2 Zoll | NPT Außengewinde | 1/2 Zoll | NPT Außengewinde | 제품 보기 |
| SS-8-HN-10K | Edelstahl 316 | 1/2 Zoll | Dickwandiges NPT-Außengewinde | 1/2 Zoll | Dickwandiges NPT-Außengewinde | 제품 보기 |
| SS-8-HN-8RS | Edelstahl 316 | 1/2 Zoll | NPT Außengewinde | 1/2 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | 제품 보기 |
| SS-8-HN-8RT | Edelstahl 316 | 1/2 Zoll | NPT Außengewinde | 1/2 Zoll | Kegeliges ISO-Außengewinde | 제품 보기 |
| SS-8-HN-RT | Edelstahl 316 | 1/2 Zoll | Kegeliges ISO-Außengewinde | 1/2 Zoll | Kegeliges ISO-Außengewinde | 제품 보기 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
