text.skipToContent text.skipToNavigation
thermowells

Swagelok® Thermowells

Protect bimetal thermometers from potential damage caused by pressurized, corrosive, flowing, viscous, or abrasive fluids with Swagelok thermowells.

Request Thermowell Information

Swagelok thermowells enable removal of thermometers for replacement or service without affecting the process or system while also protecting the thermometers from damage that can be caused by process fluids. They can accommodate 2.5 through 12 in. (63.5 through 305 mm) thermometer stem lengths in reduced-, straight-, and tapered-shank configurations.

304 stainless steel construction is standard with 316 stainless steel available for when higher corrosion resistance is needed. Available options include lag extensions for use in insulated piping applications, protective stainless-steel cap and chain, and a female G1/2B instrument connection.

Thermowell Specifications

Process Connections ASME B16.5 raised-face flange, 3-A-compliant sanitary Kwik-Clamp, threaded (NPT), weld socket fitting
Instrument Connections 1/2 in. female NPSM straight pipe thread for mechanical joints standard; G1/2B optional
Size 0.260 in. (6.6 mm) bore; 1/2 through 2 in. process connections

Get a Fluid System Evaluation

Thermowells Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

A Swagelok pre-engineered subsystem

Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures

Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.

Learn to Prevent Gauge Failure

Swagelok Resources Curated for You

Mechanical Seal Support Systems Solutions Spotlight
Mechanical Seal Support Systems Solutions Spotlight

See how Swagelok® Mechanical Seal Support Systems for API Standard 682 incorporate best practices for API 682 and then go even further, incorporating design principles that make the systems easy to install and easy to maintain.

Technical assembling a Swagelok mechanical seal support system
API 682 and You: Building Better Mechanical Seal Support Systems

Learn how API 682 guides the design and assembly of mechanical seal support systems and how applying a few best practices can help your systems last longer and work better.

Engineer inspects small bore fluid systems on custom assembly
How Fluid System Fabrication can Alleviate Resource Constraints

There are several common fluid systems that successful plant operations depend on, and choosing the right fabrication provider can be highly beneficial if you’re short on resources.

Workers discuss process measurement in a plant
Process Measurement – Impulse Line Best Practices

It can be difficult to identify issues within your process instrumentation application if you focus solely on the transmitter. Learn how to solve problems within your process instrumentation line with tips and best practices from Swagelok.

このプロセスには数分間かかる場合があります。このままお待ちください。