text.skipToContent text.skipToNavigation
Bellows-Sealed Valve

Swagelok® Bellows-Sealed Valves

Swagelok bellows-sealed valves are designed to limit the potential for leaks, with many featuring a packless design or welded seals. They provide reliable, leak-tight performance in applications where the seal to atmosphere is critical to keep operators safe and processes functioning as intended.

View Bellows Valves

Swagelok bellows-sealed valves are available in a variety of styles and configurations, allowing users to find options that work well in their general and high-purity applications. Options include gasketed or welded body-to-bellows seals, stem tips for shutoff or regulating service, a variety of end connections, a wide range of flow coefficients, and panel or bottom mounting.

  • Specialized Swagelok bellows-sealed valves with micrometer handles allow for precise, repeatable flow setting by allowing stem position changes in as little as 0.001 in. (0.025 mm) increments
  • Compact Swagelok bellows-sealed valves for switching service allow for flow to be changed from one line to another using manual and spring-return or double-acting pneumatic actuators
  • High-pressure, pneumatically actuated Swagelok bellows-sealed valves can handle elevated working pressures and temperatures to match process requirements
  • Select Swagelok bellows-sealed valves feature a secondary containment system that prevents leaks to atmosphere even if the primary seal fails, enhancing reliability, versatility, and safety

Need help choosing bellows valves?

Contact Local Specialists

波纹管密封阀类别

切换用波纹管密封阀,BY 系列

切换用波纹管密封阀,BY 系列

了解切换用 BY 系列波纹管密封阀。紧凑型无填料设计,配备 Torlon® 阀杆导轨,可实现一致的关断性能。

备件和附件

备件和附件

查找专为实现兼容性而设计的高品质元件。阀杆头成套件、波纹管成套件、指示开关成套件和垫片成套件的备件和附件。

带辅助填料的高温波纹管阀,U 系列

带辅助填料的高温波纹管阀,U 系列

世伟洛克® U 系列波纹管密封阀具有防止大气泄漏的二级密封系统,从而提高了可靠性和通用性。

气动执行机构

气动执行机构

波纹管密封阀采用高品质气动执行机构可提高系统性能,实现可靠、精确的流体控制。

波纹管密封多阀阀组,V3 系列

波纹管密封多阀阀组,V3 系列

世伟洛克® 3 阀组采用波纹管密封阀,适用于防流体泄漏要求较高的系统。

计量波纹管阀,BM 系列

计量波纹管阀,BM 系列

可靠的计量波纹管阀具有硬化不锈钢执行机构、六圈最大流量和用于螺丝刀调节的开槽手柄。

通用波纹管阀,B 和 H 系列

通用波纹管阀,B 和 H 系列

使用精密成形的金属波纹管阀,确保可靠关断,波纹管阀体与波纹管之间采用垫片密封或焊接密封,阀杆头用于调节服务。

高压波纹管阀,HB 系列

高压波纹管阀,HB 系列

探索高压、气动波纹管密封阀,该阀采用全金属密封与大气隔离,并在任一流向具有全压力额定值。

高纯度波纹管阀,BN 系列

高纯度波纹管阀,BN 系列

了解具有可靠阀杆回缩、平稳驱动和联合阀帽结构的高纯阀门,以提高循环寿命和清洁度。

Bellows-Sealed Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.

Use the Tool

Swagelok Resources Curated for You

Choisir des vannes pour des systèmes d’échantillonnage
Comment choisir des vannes adaptées à un système fluide industriel

Découvrez comment choisir des vannes adaptées à vos systèmes fluides ou d’échantillonnage en suivant la méthode STAMPED.

Réduire les émissions fugitives dans les raffineries et l’industrie chimique
Réduire au minimum les coûts associés aux émissions fugitives avec des vannes à faibles émissions

Les émissions fugitives sont une préoccupation croissante dans les raffineries de pétrole et l’industrie chimique. Des vannes certifiées faibles émissions contribueront à protéger votre installation et à préserver les résultats de votre entreprise. Découvrez dans cet article comment ces vannes sont testées et en quoi elles peuvent vous être utiles.

Vannes d’arrêt dans un système fluide industriel
Comment isoler les lignes d’un système fluide industriel avec des vannes d’arrêt

Savoir isoler des lignes avant de procéder à la maintenance d’un système fluide industriel est essentiel pour la sécurité des installations. Un des moyens les plus sûrs pour isoler une ligne dans un système fluide consiste à installer deux vannes d’arrêt. Découvrez comment concevoir des configurations adaptées à votre système.

Assemblage en salle blanche d’une vanne ALD20 Swagelok destinée au secteur des semi-conducteurs
Une nouvelle vanne. Trois raisons pour lesquelles elle pourrait révolutionner le secteur des semi-conducteurs

Découvrez comment la dernière innovation dans le domaine des vannes pour dépôt par couche atomique (ALD) est en train de changer la donne pour les fabricants de semi-conducteurs haute technologie.

Ce processus peut prendre plusieurs minutes. Merci de patienter et de rester sur cette page.