Swagelok® Ultra-Torr(ウルトラ・トール)真空用継手
Swagelok真空用継手/アダプターのうち、ストレート型、エルボー型、ティー型のUltra-Torr(ウルトラ・トール)継手は、取り付けや取り外しが容易なため、作業時間を削減でき、真空シール・アプリケーションにおいて一貫した結果を得ることができます。
カテゴリー
おすコネクター
Ultra-Torr male connector fittings are available in a wide range of sizes and feature a knurled nut, making them easy to connect and disconnect.
チューブ短管
Ultra-Torr straight tube stubs provide reliable, repeatable sealing performance for glass, metal, or plastic tubing.
ユニオン
Ultra-Torr vacuum fitting union straights, elbows, and tees in a variety of sizes are easy to connect and disconnect, saving time and producing repeatable results.
Ultra-Torr(ウルトラ・トール)真空用継手のカタログ
構成部品とその材質、使用圧力、使用温度、オプション、アクセサリーなど、製品に関する詳細情報を確認することができます。
■ 材質:ステンレス鋼(Oリング:フルオロカーボンFKM製)/■ 取り付けや取り外しを繰り返し行っても、常に信頼性の高い優れたシール性能を実現/■ チューブ外径サイズ:1/16 インチから1 1/2 インチまで
スウェージロックのリソース
継手の基礎:ねじのサイズとピッチを識別する
経験豊かなベテランでも、ねじを識別するのは容易ではありません。今回は、継手のねじのサイズとピッチを、ノギス、ねじピッチ・ゲージ、ねじ識別ガイドで識別する方法を紹介します。
圧縮継手による中圧オイル/ガス・アプリケーションの最適化
中圧オイル/ガス・アプリケーションのトップサイド設備では、従来型のコーン&スレッド継手の代わりに圧縮継手を使用することで、迅速に取り付けることができ、優れたパフォーマンスを実現できます。
How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.
Swagelok Tube Fitting Installation
This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.
Vacuum (Ultra-Torr) Fittings
Swagelok vacuum fittings offer reliable, repeatable sealing performance. Easy to assemble and reassemble with a knurled-nut design, they provide low-maintenance operation. The fitting O-ring seals to glass, metal, or plastic tubing. Available in Ultra-Torr straights and tees.