|
Stainless Steel Ultra-Torr Vacuum Fitting, Bored-Through Adapter, 1/8 in. Ultra-Torr Fitting x 3/8 in. Tube Stub
부품 번호: SS-2-UT-A-6BT
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
직선형직선 및 티형 Ultra-Torr 진공 피팅은 반복되는 분해 및 재조립 후에도 신뢰할 수 있는 진공 밀폐를 제공합니다. 로그인 또는 회원가입하여 가격 보기 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 경고: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
경고: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Ultra-Torr Vacuum Fitting, Bored-Through Adapter, 1/8 in. Ultra-Torr Fitting x 3/8 in. Tube Stub
로그인 또는 회원가입하여 가격 보기
카탈로그
직선형
Features: Stainless steel construction, fluorocarbon FKM O-ring; Reliable, repeatable sealing performance; Available in tube sizes from 1/16 to 1 1/2 in.
Features: Step-by-step identification procedure for threads and end connections.
Adapter Fittings: KF to VCR® metal gasket face seal, VCO® O-ring face seal, NPT, Swagelok® tube fitting, and ultra-torr vacuum fitting; CF to VCR metal gasket face seal and Swagelok tube fitting
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
사양
SS-2-UT-A-6BT — Stainless Steel Ultra-Torr Vacuum Fitting, Bored-Through Adapter, 1/8 in. Ultra-Torr Fitting x 3/8 in. Tube Stub
| 속성 | 값 |
|---|---|
| 몸체 재질 | 316 Stainless Steel |
| 관통형 | 예 |
| 세정 공정 | Standard Cleaning and Packaging (SC-10) |
| 연결구 1 크기 | 1/8 in. |
| 연결구 1 종류 | Ultra-Torr® Vacuum Fitting |
| 연결구 2 크기 | 3/8 in. |
| 연결구 2 종류 | Tube Stub |
| 유량 제한기 | 아니오 |
| eClass (4.1) | 37070710 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020500 |
| eClass (10.1) | 37020500 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142612 |
| UNSPSC (11.0501) | 40142610 |
| UNSPSC (13.0601) | 40183107 |
| UNSPSC (15.1) | 40183107 |
| UNSPSC (17.1001) | 40183109 |
자원
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| SS-12-UT-A-16 | 316 Stainless Steel | 3/4 in. | Ultra-Torr® Vacuum Fitting | 1 in. | Tube Stub | 제품 보기 |
| SS-16-UT-A-20 | 316 Stainless Steel | 1 in. | Ultra-Torr® Vacuum Fitting | 1 1/4 in. | Tube Stub | 제품 보기 |
| SS-1-UT-A-4BT | 316 Stainless Steel | 1/16 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Tube Stub | 제품 보기 |
| SS-2-UT-A-4 | 316 Stainless Steel | 1/8 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Tube Stub | 제품 보기 |
| SS-2-UT-A-4BT | 316 Stainless Steel | 1/8 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Tube Stub | 제품 보기 |
| SS-2-UT-A-6 | 316 Stainless Steel | 1/8 in. | Ultra-Torr® Vacuum Fitting | 3/8 in. | Tube Stub | 제품 보기 |
| SS-4-UT-A-4 | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Tube Stub | 제품 보기 |
| SS-4-UT-A-6 | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 3/8 in. | Tube Stub | 제품 보기 |
| SS-4-UT-A-6BT | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 3/8 in. | Tube Stub | 제품 보기 |
| SS-4-UT-A-8 | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 1/2 in. | Tube Stub | 제품 보기 |
| SS-4-UT-A-8BT | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 1/2 in. | Tube Stub | 제품 보기 |
| SS-6-UT-A-6 | 316 Stainless Steel | 3/8 in. | Ultra-Torr® Vacuum Fitting | 3/8 in. | Tube Stub | 제품 보기 |
| SS-6-UT-A-8 | 316 Stainless Steel | 3/8 in. | Ultra-Torr® Vacuum Fitting | 1/2 in. | Tube Stub | 제품 보기 |
| SS-6-UT-A-8BT | 316 Stainless Steel | 3/8 in. | Ultra-Torr® Vacuum Fitting | 1/2 in. | Tube Stub | 제품 보기 |
| SS-8-UT-A-10 | 316 Stainless Steel | 1/2 in. | Ultra-Torr® Vacuum Fitting | 5/8 in. | Tube Stub | 제품 보기 |
| SS-8-UT-A-10BT | 316 Stainless Steel | 1/2 in. | Ultra-Torr® Vacuum Fitting | 5/8 in. | Tube Stub | 제품 보기 |
| SS-8-UT-A-12 | 316 Stainless Steel | 1/2 in. | Ultra-Torr® Vacuum Fitting | 3/4 in. | Tube Stub | 제품 보기 |
| SS-8-UT-A-12BT | 316 Stainless Steel | 1/2 in. | Ultra-Torr® Vacuum Fitting | 3/4 in. | Tube Stub | 제품 보기 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
