Swagelok® Diaphragm-Sealed Valves
Diaphragm-sealed valves minimize entrapment areas and facilitate purging with a fully swept flow path to improve system efficiency while providing effective flow shutoff. A variety of sizes, materials, and configurations, including atomic layer deposition, thermal immersion, and springless, meet the system requirements of high-purity and ultrahigh-purity applications.
カテゴリー
サーマル・イマージョン・ダイヤフラム・バルブ、DHシリーズ
Swagelokサーマル・イマージョン・ダイヤフラム・バルブは、原子層蒸着(ALD)やプリカーサー供給アプリケーションといった高温プロセスでの使用に適しています。超高純度用フルオロポリマー・ダイヤフラム・バルブ、DRPシリーズ
Swagelok超高純度用フルオロポリマー・ダイヤフラム・バルブは、超高純度の薬液供給アプリケーション向けのSEMI F57-0301に適合しています。超高純度用大流量ダイヤフラム・バルブ、DFシリーズ
Increase cycle life with high-flow, springless diaphragm valves. No springs or threads improve cleanliness and fully swept flow path enhances purging.
集積化ガス・システム用スプリングレス・ダイヤフラム・バルブ、1.125インチ、DEシリーズ
CシールまたはWシール・デザインのスプリングレス・ダイヤフラム・バルブは、モジュラー・ガス・システムに組み込むことができます。高純度/高圧用ダイヤフラム・バルブ、DL/DSシリーズ
Discover high-purity, high-pressure diaphragm valves with repetitive shutoff with a fully contained softseat stem tip, standard bottom, and panel mounting.
Diaphragm-Sealed Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
■ 1.125 インチ集積サイズのCシール/Wシール・デザイン/■ 形状:2 ポート/3ポート/■ アクチュエーター作動型式:空気式/手動式/■ ボディに対するアクチュエーターの向きが一定のため、一貫した取り付けが可能/■ 二次側のボディの角を面取りしているため、流れの方向が一目で確認可能
Swagelok thermal-immersion diaphragm valves offer high-speed actuation and are designed for optimum performance at 220 degrees C (428 degrees F) for high-temperature processes.
■ 空気作動式バルブ(2方タイプ/3方タイプ)、1/4 回転手動式バルブ(2方タイプ)、手動式流量調節バルブ、空気作動式流量調節バルブ(開度調節機能付き、ストローク・リミッター)、空気作動式流量調節バルブ(バイバス流量調節機能付き、トリックル・フロー)/■ 接液・接ガス部の材質:次世代PTFE/アクチュエーターの材質:ポリプロピレン/■ 超高純度システム・コンポーネント向けのSEMI F57-0301に適合/■ 標準のエンド・コネクション:フレアー継手、スーパー300 タイプピラーフィッティング/Flowell(フロウエル)、スペース・セーバーなど/その他のエンド・コネクションもございます/■ カスタム・マニホールドやサブアセンブリーもございます
■ パッキンを用いておらず、耐圧部材はすべて金属/■ 使用圧力範囲:真空から24.1 MPaまで/■ 使用温度範囲:273℃から121℃まで
■ 超高純度用/■ ボディ材質:316L VIM-VAR ステンレス鋼/■ モデル:低圧型、高圧型/■ エンド・コネクション・タイプ:VCR® メタル・ガスケット式面シール継手、チューブ突き合わせ溶接、集積モデル/■ アクチュエーター・タイプ:手動式、空気式
■ 最高使用圧力:2.06 MPa/■ 用途:締め切り用、バルク・ガス供給用、アイソレーション用/■ ボディ材質:ステンレス鋼(鋳造製/鍛造製/バー・ストック製)/■ エンド・コネクション・サイズ:1/4 インチから1 インチまで、12 mmから25 mmまで
■ ボディ材質:316L VAR ステンレス鋼/■ 最高使用圧力:2.06 MPa/■ エンド・コネクション・サイズ:1/4 インチ、3/8 インチ、1/2 インチ、10 mm、12 mm
The Right Valve Can Make All the Difference
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You
How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.
Minimize the Costs of Fugitive Emissions with Low-E Valves
Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.
How to Isolate Industrial Fluid Systems with Block Valves
The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.
One New Valve. Three Reasons It Could Change Semiconductor Manufacturing
Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.
Diaphragm-Sealed Valves
Our diaphragm-sealed valves are designed in a wide variety of sizes, materials, and configurations to meet the needs of high-purity and ultrahigh-purity (UHP) applications with flow coefficients from 0.20 up to 13 and working pressures up to 3500 psig (241 bar).
Diaphragm-sealed valves provide effective shutoff for your system flow and have a long cycle life. Swagelok’s diaphragm-sealed valve offerings include atomic layer deposition (ALD), springless for high-flow, high-performance, and modular gas systems, thermal-immersion, and ultrahigh-purity fluoropolymer. Manual, pneumatic, and locking actuator options are available.