text.skipToContent text.skipToNavigation
Swagelok VCR metal seal gasket fitting

Swagelok VCR® Metal Gasket Face Seal Fittings

Swagelok VCR® metal gasket face seal fittings allow you to create reliable, metal-to-metal sealed, make-and-break connections in high-purity welded systems. They are comprised of high-purity material, install easily in tight spaces, and are ideal for situations where system fluids or temperatures may not be compatible with O-ring elastomer materials.

View VCR® Fittings

Swagelok VCR® metal gasket face seal fittings are the original vacuum coupling radius (VCR) fittings and have set the industry standard for metal-to-metal sealed connections. Swagelok VCR® fittings can feature an ultra-high purity construction and can be used in high-purity applications ranging from vacuum to positive pressure. Face seal fittings have less area of entrapment and are cleaner than tube fittings, limiting the potential for contamination in applications where low particulate levels are imperative. Metal-to-metal sealing allows for VCR® fitting use in applications where elastomers are incompatible with system fluid.

Swagelok VCR® fittings are easy to install and feature a compact footprint, making them useful in a variety of applications where space is especially limited. The fittings’ precision-manufactured, side-load retainer gasket allows easy installation and minimal clearance for removal, reducing installation and maintenance time required. Flow restrictor bodies with several orifice sizes are available to provide repeatable flow reduction.

Have questions about VCR® fittings?

Contact Local Specialists

VCR® Metal Gasket Face Seal Fittings Categories

Bulkheads

Bulkheads

VCR bulkhead fittings offer a high-purity, metal-to-metal seal for leak-tight connections. Available in various sizes and materials to fit your application.

Caps and Plugs

Caps and Plugs

Block a fitting port or the end of a tube run with 316 stainless steel caps and plugs to provide leak-tight service from vacuum to positive pressure.

Female Connectors

Female Connectors

Female connectors with a VCR fitting on one end are available in a range of sizes and deliver a leak-tight seal in high-purity applications.

Glands

Glands

Swagelok VCR® metal gasket face seal fittings allow you to create reliable, metal-to-metal sealed, make-and-break connections in high-purity welded systems.

Long Glands

Long Glands

Achieve a leak-tight connection while maintaining the high purity of a metal-to-metal seal connection in situations requiring a longer end connection.

Male Connectors

Male Connectors

Establish a secure face seal between the gland and gasket to achieve a leak-proof connection while upholding the high purity of the metal-to-metal seal.

Nuts, Gaskets, and Accessories

Nuts, Gaskets, and Accessories

Attain a lasting leak-tight seal from vacuum to positive pressure with these resources.

Reducers

Reducers

Designed for ultra-high purity systems, these fittings connect tubes of different sizes and offer excellent reliability and leak integrity.

Short Bulkheads

Short Bulkheads

Providing a leak-tight seal between two sides of a partition, use these short bulkheads in high-purity applications requiring compact design.

Short Glands

Short Glands

Provides reliable sealing in more compact applications by compressing the metal gasket from both ends upon tightening, resulting in a tight face seal.

Unions

Unions

Swagelok VCR® fittings are the original vacuum coupling fittings and have set the industry standard for metal-to-metal sealed connections.

Weld Fittings

Weld Fittings

Establish a permanent connection joining tubing and components to create a leak-proof, strong bond that provides high integrity to metal-to-metal seals.

VCR Metal Gasket Face Seal Fittings Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Un système fluide construit avec des raccords pour tubes étanches Swagelok<sup>®</sup>

Les avantages du raccord pour tube Swagelok®

Avec une conception qui a fait ses preuves et une fabrication précise à partir de matières premières de qualité supérieure, les raccords pour tubes Swagelok sauront répondre à vos plus hautes attentes en matière de sécurité et de fiabilité.

Découvrir les avantages

Des ressources Swagelok sélectionnées pour vous

Raccords pour tubes Swagelok filetés
Introduction aux raccords : déterminer le diamètre et le pas d’un filetage

Même les professionnels les plus aguerris peuvent avoir des difficultés à déterminer un filetage. Andy Hitchcock, responsable produit chez Swagelok, explique comment déterminer le diamètre et le pas des filetages de vos raccords à l’aide d’un pied à coulisse, d’un peigne à filet et d’un guide de détermination des filetages.

Des ouvriers sur une plateforme pétrolière
Optimiser des applications pétrolières et gazières mettant en œuvre des moyennes pressions avec des raccords à compression

Pour des applications moyenne pression dans des installations pétrolières et gazières de surface, découvrez les avantages des raccords à compression par rapport aux traditionnels raccords filetés à extrémité conique en termes de vitesse d’installation et de performance.

Un employé de Shenyang Blower Works utilise un système fluide construit avec des composants Swagelok
Une sécurité et une fiabilité accrues pour Shenyang Blower Works Group

Découvrez comment Swagelok Shanghai a aidé Shenyang Blower Works Group Corporation à faire faire des économies à ses clients grâce à des équipements plus fiables, tout en améliorant la sécurité de ses installations et le rendement de sa production.

Utilisation d’un calibre de contrôle pour vérifier qu’un raccord pour tube Swagelok a été installé correctement
Installation des raccords pour tubes Swagelok

Cette vidéo montre toutes les étapes de l’installation des raccords pour tubes Swagelok – des raccords qui ont acquis dans le monde entier une réputation de qualité et de fiabilité sur la durée.

This process may take several minutes. Please be patient and remain on the page.