|
Proportionales Überströmventil, Hochdruck, Edelstahl, 1/2 Zoll Swagelok Rohrverschraubung
Referencia #: SS-R4S8
|
||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Especificaciones
High Pressure Relief ValveObtain over-pressure protection for a variety of applications with Swagelok proportional relief valves with easy external set pressure adjustments. Inicie la sesión o regístrese para ver los precios ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Advertencia: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Advertencia: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen.
Proportionales Überströmventil, Hochdruck, Edelstahl, 1/2 Zoll Swagelok Rohrverschraubung
Inicie la sesión o regístrese para ver los precios
Catálogos
High Pressure Relief Valve
Features: Liquid or gas service; Set pressures from 10 to 6000 psig (0.68 to 413 bar); 1/4 and 1/2 in. and 6 to 12 mm end connections
Features: Step-by-step identification procedure for threads and end connections.
RL3 Series Externally Adjustable Relief Valves Maintenance Instructions; RL3 Series Externally Adjustable Relief Valves Manual Override Handle Conversion Instructions
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Adjusting the set pressure, manual override conversion, stem seal replacement, bonded disc replacement.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Especificaciones
SS-R4S8 — Proportionales Überströmventil, Hochdruck, Edelstahl, 1/2 Zoll Swagelok Rohrverschraubung
| Atributo | Valor |
|---|---|
| Body Material | Edelstahl 316 |
| Cleaning Process | Standardreinigung und -verpackung (SC-10) |
| Tamaño conexión 1 | 1/2 Zoll |
| Tipo de conexión 1 | Swagelok® Rohrverschraubung |
| Tamaño conexión 2 | 1/2 Zoll |
| Tipo de conexión 2 | Swagelok® Rohrverschraubung |
| Tipo de mando | Kein Griff |
| Rango de presión a temperatura ambiente | 103 BAR bei 37 °C /1500 PSIG bei 100 °F |
| Material del Cierre | Fluorkautschuk FPM |
| Clase de servicio | Hochdruck |
| Pruebas | Keine optionalen Prüfungen |
| eClass (4.1) | 37010901 |
| eClass (5.1.4) | 37019901 |
| eClass (6.0) | 37010901 |
| eClass (6.1) | 37019901 |
| eClass (10.1) | 37019901 |
| UNSPSC (4.03) | 40141606 |
| UNSPSC (10.0) | 40141606 |
| UNSPSC (11.0501) | 40141606 |
| UNSPSC (13.0601) | 40141606 |
| UNSPSC (15.1) | 40141606 |
| UNSPSC (17.1001) | 40183109 |
Documentación
Planos
Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.
Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.
Hay planos dimensionales disponibles para este producto. Descargar los archivos
Productos similares
|
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
|---|---|---|---|---|---|---|
| SS-4R3A | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-4R3A1 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-4R3A5 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | Ver producto |
| SS-4R3A5-BU | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | Ver producto |
| SS-4R3A5-EP | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | Ver producto |
| SS-4R3A5-KZ | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | Ver producto |
| SS-4R3A5-NE | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | Ver producto |
| SS-4R3A5-RT | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | Ver producto |
| SS-4R3A-BU | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-4R3A-EP | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Ver producto |
| SS-4R3A-KZ | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Ver producto |
| SS-6R3A-MM | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | Ver producto |
| SS-8R3A-MM | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 8 mm | Racor Swagelok® | Ver producto |
| SS-R4M8F8 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/2 pulg. | NPT hembra | Ver producto |
| SS-R4M8S8 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/2 pulg. | Racor Swagelok® | Ver producto |
| SS-R4S12MM | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | Ver producto |
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.
