|
Válvula de fuelle de acero inox., cierre del fuelle con junta, obturador de acero inox., 1/4 pulg. Swagelok
Код изделия: SS-4BG
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Технические характеристики
Прямая конфигурация, ручной приводИзолируйте технологические среды и обеспечьте надежность и герметичность с помощью бессальниковых сильфонных клапанов Swagelok со сварным уплотнением. Сильфонные клапаны прекрасно подходят для систем, в которых важную роль играет герметичность. Предлагаются различные варианты общего назначения и для условий высокой степени чистоты. Войдите или зарегистрируйтесь, чтобы просмотреть цену ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Предупреждение: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Предупреждение: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.
Válvula de fuelle de acero inox., cierre del fuelle con junta, obturador de acero inox., 1/4 pulg. Swagelok
Войдите или зарегистрируйтесь, чтобы просмотреть цену
Каталоги
Прямая конфигурация, ручной привод
Swagelok® B series bellows-sealed valves are available in a range of configurations to meet a variety of system needs. Gasketed and weld body-to-bellows seals, shutoff and regulating stem tips, and several end connections are offered.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
The Swagelok® 3-valve manifold uses bellows-sealed valves for systems with difficult fluid containment requirements. Features: 316 stainless steel bodies, Swagelok B or U series bellows valves for general or severe service, pipe fitting, flange, and Swagelok tube fitting end connections
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Bellows, Stem Tip/Adapter, Bellows/Stem/Stem Tip/Adapter, and Gasket Kits for Swagelok® bellows-sealed valves
Технические характеристики
SS-4BG — Válvula de fuelle de acero inox., cierre del fuelle con junta, obturador de acero inox., 1/4 pulg. Swagelok
| Атрибут | Значение |
|---|---|
| Тип привода | Manual |
| Материал сильфона | Acero inoxidable 321 |
| Материал корпуса | Acero inoxidable 316 |
| Уплотнение корпуса | Junta plana con asiento metálico |
| Процедура очистки | Limpieza y Embalaje estándar (SC-10) |
| Размер соединения 1 | 1/4 pulg. |
| Тип соединения 1 | Racor Swagelok® |
| Размер соединения 2 | 1/4 pulg. |
| Тип соединения 2 | Racor Swagelok® |
| Максимальный коэффициент расхода (Cv) | 0.36 |
| Схема движения потока | Modelo recto (2 vías) |
| Прокладка | Junta plana de acero inoxidable 316 recubierta de plata |
| Цвет рукоятки | Verde |
| Тип рукоятки | Mando redondo fenólico |
| Максимальная температура, °F (°C) | 600 (315) |
| Номинальные параметры давления при макс. температуре | 315°C @ 27,5 BAR / 600°F @ 400 PSIG |
| Минимальная температура, °F (°C) | -20 (-28) |
| Номинальные параметры давления при комнатной температуре | 68,9 BAR @ 37°C / 1000 PSIG @ 100°F |
| Класс обслуживания | General |
| Материал наконечника штока | Aleación con base de cobalto |
| Тип штока | Esférico |
| Обработка поверхности | Estándar |
| Испытания | Prueba de fugas con helio según SCS-00020 |
| eClass (4.1) | 37010201 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010201 |
| eClass (6.1) | 37010201 |
| eClass (10.1) | 37010201 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141609 |
| UNSPSC (11.0501) | 40141609 |
| UNSPSC (13.0601) | 40141609 |
| UNSPSC (15.1) | 40141609 |
| UNSPSC (17.1001) | 40183101 |
Ресурсы
Чертежи
Для этого изделия есть двухмерные модели. Загрузить файл САПР.
Для этого изделия есть трехмерные модели. Загрузить файл САПР.
Для этого изделия есть рекламные чертежи. Загрузить файлы.
Похожие изделия
|
Код изделия
|
Материал корпуса
|
Размер соединения 1
|
Тип соединения 1
|
Размер соединения 2
|
Тип соединения 2
|
|
|---|---|---|---|---|---|---|
| SS-12BG-MM | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Просмотр изделия |
| SS-2H | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | - | Просмотр изделия |
| SS-2H2 | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male NPT | Просмотр изделия |
| SS-4BG-TW | 316 Stainless Steel | 1/4 in. | Tube Socket Weld | 3/8 in. | Tube Butt Weld | Просмотр изделия |
| SS-4BG-V51 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | Просмотр изделия |
| SS-4BK | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-4BKT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-4BKT-V51 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | Просмотр изделия |
| SS-4BK-TW | 316 Stainless Steel | 1/4 in. | Tube Socket Weld | 3/8 in. | Tube Butt Weld | Просмотр изделия |
| SS-4BK-V51 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | Просмотр изделия |
| SS-4BK-VCR | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | Просмотр изделия |
| SS-4BRG | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-4BW | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-4BW-V51 | Acier inoxydable 316 | 1/4 po | VCR femelle (joint métallique) | 1/4 po | VCR femelle (joint métallique) | Просмотр изделия |
| SS-4H | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-4H2 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | Просмотр изделия |
| SS-4H4 | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | Просмотр изделия |
| SS-4H-SC11 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | - | Просмотр изделия |
| SS-4H-TH3 | Acier inoxydable 316 | 1/4 po | Embout de tube | 1/4 po | Embout de tube | Просмотр изделия |
| SS-4H-TW | Acier inoxydable 316 | 1/4 po | Tube à souder par emboîtement | 3/8 po | Tube à souder bout à bout | Просмотр изделия |
| SS-4H-V13 | Acier inoxydable 316 | 1/4 po | Raccord VCR femelle (joint métallique) à étanchéité de surface, soudé par emboîtement | 1/4 po | Raccord VCR femelle (joint métallique) à étanchéité de surface, soudé par emboîtement | Просмотр изделия |
| SS-4H-V51 | Acier inoxydable 316 | 1/4 po | Raccord à étanchéité de surface avec joint métallique VCR® femelle soudé bout à bout | 1/4 po | Raccord à étanchéité de surface avec joint métallique VCR® femelle soudé bout à bout | Просмотр изделия |
| SS-4H-VCR | Acier inoxydable 316 | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | Просмотр изделия |
| SS-6BG | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-6BG-MM | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-6BK | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-6BW | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-6H-MM | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-8BG | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-8BG-TW | Acier inoxydable 316 | 1/2 po | Tube à souder par emboîtement | 3/4 po | Tube à souder par emboîtement | Просмотр изделия |
| SS-8BG-VCR | Acier inoxydable 316 | 1/2 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | 1/2 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | Просмотр изделия |
| SS-8BK | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-8BK-VCR | Acier inoxydable 316 | 1/2 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | 1/2 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | Просмотр изделия |
| SS-8BW | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | Просмотр изделия |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
