|
Corps de raccord rapide d’instrumentation en acier inoxydable, Cv de 0,2, filetage NPT mâle 1/4 po, joint torique en élastomère perfluorocarboné FFKM
Part #: SS-QC4-B-4PMKR
|
||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
BodiesMake quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.
Corps de raccord rapide d’instrumentation en acier inoxydable, Cv de 0,2, filetage NPT mâle 1/4 po, joint torique en élastomère perfluorocarboné FFKM
Log in or Register to view price
Catalogs
Bodies
Features: No twisting, turning, or wrenching necessary; Single-end shutoff, double-end shutoff, and full-flow models
Features: Step-by-step identification procedure for threads and end connections.
Warning: System pressure must not exceed 250 psig (17.2 bar) at 70°F (20°C) when coupling and uncoupling this product. When uncoupling single-end shutoff quick-connects, system pressure on stem side will vent to atmosphere.
Specifications
SS-QC4-B-4PMKR — Corps de raccord rapide d’instrumentation en acier inoxydable, Cv de 0,2, filetage NPT mâle 1/4 po, joint torique en élastomère perfluorocarboné FFKM
| Attribute | Value |
|---|---|
| Air Inclusion | 0,3 cm3 |
| Body Material | Acier inoxydable 316 |
| Cleaning Process | Nettoyage et conditionnement standard (SC-10) |
| Connection 1 Size | 1/4 po |
| Connection 1 Type | Filetage NPT mâle |
| Lubricant | Dow Corning 111 |
| O-Ring Material | Élastomère perfluorocarboné FFKM |
| Pressure Rating Coupled at Max Temp | 150 PSIG À 500°F / 10,3 BAR À 260°C |
| Pressure Rating Coupled at Room Temp | 3000 PSIG À 70°F / 206 BAR À 21°C |
| Pressure Rating Uncoupled at Room Temp | 250 PSIG À 70°F / 17,2 BAR À 21°C |
| Pressure/Temp Rating (Coupling and Uncoupling) | 250 PSIG À 70°F / 17,2 BAR À 21°C |
| Series | QC4 |
| Spillage | 0.3 cm3 |
| Testing | 0.3 cm3 |
| eClass (4.1) | 37110302 |
| eClass (5.1.4) | 37110302 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020500 |
| eClass (10.1) | 37020500 |
| UNSPSC (4.03) | 31163101 |
| UNSPSC (10.0) | 27121701 |
| UNSPSC (11.0501) | 27121701 |
| UNSPSC (13.0601) | 27121701 |
| UNSPSC (15.1) | 27121701 |
| UNSPSC (17.1001) | 31160000 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-QC4-B-2PF | Brass | 1/8 in. | Female NPT | - | - | View Product |
| B-QC4-B-2PM | Brass | 1/8 in. | Male NPT | - | - | View Product |
| B-QC4-B-400 | Brass | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| B-QC4-B-4MT | Brass | 1/4 in. | Male ISO Tapered Thread | - | - | View Product |
| B-QC4-B-4PF | Brass | 1/4 in. | Female NPT | - | - | View Product |
| B-QC4-B-4PM | Brass | 1/4 in. | Male NPT | - | - | View Product |
| B-QC4-B-6M0 | Brass | 6 mm | Swagelok® Tube Fitting | - | - | View Product |
| B-QC6-B-4PF | 황동 | 1/4인치 | 암나사 NPT | - | - | View Product |
| B-QC6-B-4PM | 황동 | 1/4인치 | 수나사 NPT | - | - | View Product |
| B-QC6-B-600 | 황동 | 3/8인치 | Swagelok® 튜브 피팅 | - | - | View Product |
| B-QC6-B-6PF | 황동 | 3/8인치 | 암나사 NPT | - | - | View Product |
| B-QC6-B-6PM | 황동 | 3/8인치 | 수나사 NPT | - | - | View Product |
| B-QC8-B-810 | 황동 | 1/2인치 | Swagelok® 튜브 피팅 | - | - | View Product |
| B-QC8-B-8PF | 황동 | 1/2인치 | 암나사 NPT | - | - | View Product |
| B-QC8-B-8PM | 황동 | 1/2인치 | 수나사 NPT | - | - | View Product |
| SS-QC4-B-200 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | - | - | View Product |
| SS-QC4-B-2PF | 316 스테인리스강 | 1/8인치 | 암나사 NPT | - | - | View Product |
| SS-QC4-B-2PM | 316 스테인리스강 | 1/8인치 | 수나사 NPT | - | - | View Product |
| SS-QC4-B-400 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | - | - | View Product |
| SS-QC4-B-400IS | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | - | - | View Product |
| SS-QC4-B-400K1 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | - | - | View Product |
| SS-QC4-B-400K2 | 316 스테인리스강 | 1/4인치 | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-QC4-B-400K3 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-QC4-B-400K4 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-QC4-B-400K5 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-QC4-B-400-SC11 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-QC4-B-4FT | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. коническая резьба ISO | - | - | View Product |
| SS-QC4-B-4MT | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. коническая резьба ISO | - | - | View Product |
| SS-QC4-B-4PF | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. резьба NPT | - | - | View Product |
| SS-QC4-B-4PFEP | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | View Product |
| SS-QC4-B-4PFJA | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. резьба NPT | - | - | View Product |
| SS-QC4-B-4PFK1 | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. резьба NPT | - | - | View Product |
| SS-QC4-B-4PFK2 | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. резьба NPT | - | - | View Product |
| SS-QC4-B-4PFK3 | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. резьба NPT | - | - | View Product |
| SS-QC4-B-4PFK4 | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. резьба NPT | - | - | View Product |
| SS-QC4-B-4PFK5 | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. резьба NPT | - | - | View Product |
| SS-QC4-B-4PM | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | - | - | View Product |
| SS-QC4-B-4PMEP | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-QC4-B-4PMK1 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | - | - | View Product |
| SS-QC4-B-4PMK2 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | - | - | View Product |
| SS-QC4-B-4PMK3 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | - | - | View Product |
| SS-QC4-B-4PMK4 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | - | - | View Product |
| SS-QC4-B-4PMK5 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | - | - | View Product |
| SS-QC4-B-4PM-SC11 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-QC4-B-6M0 | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-QC6-B-10M0 | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-QC6-B-4PF | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. резьба NPT | - | - | View Product |
| SS-QC6-B-4PM | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | - | - | View Product |
| SS-QC6-B-600 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-QC6-B-600IS | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-QC6-B-600K1 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-QC6-B-600K2 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-QC6-B-600K3 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-QC6-B-6MT | Нержавеющая сталь 316 | 3/8 дюйма | Наруж. коническая резьба ISO | - | - | View Product |
| SS-QC6-B-6PF | Нержавеющая сталь 316 | 3/8 дюйма | Внутр. резьба NPT | - | - | View Product |
| SS-QC6-B-6PM | Нержавеющая сталь 316 | 3/8 дюйма | Наруж. резьба NPT | - | - | View Product |
| SS-QC6-B-6PMIS | Нержавеющая сталь 316 | 3/8 дюйма | Наруж. резьба NPT | - | - | View Product |
| SS-QC8-B-12M0 | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-QC8-B-810 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-QC8-B-810K5 | Acier inoxydable 316 | 1/2 po | Raccord pour tube Swagelok® | - | - | View Product |
| SS-QC8-B-8FT | Acier inoxydable 316 | 1/2 po | Taraudage conique ISO | - | - | View Product |
| SS-QC8-B-8MT | Acier inoxydable 316 | 1/2 po | Filetage conique ISO mâle | - | - | View Product |
| SS-QC8-B-8PF | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | - | - | View Product |
| SS-QC8-B-8PM | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | - | - | View Product |
Контакт
Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.
