text.skipToContent text.skipToNavigation

Carbon Steel Swagelok Tube Fitting, Male Connector, 1/4 in. Tube OD x 1/4 in. Male NPT

Part #: S-400-1-4

Specifications

Attribute Value
Body Material Carbon Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37020701
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Straights

Male tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems.

Contact

Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.


Sélection des produits en toute sécurité :

Les catalogues doivent être lus en entier afin d'assurer une sélection adéquate des produits par le concepteur et l'utilisateur du système. Lors de la sélection des produits, l'intégralité de la conception du système doit être prise en considération pour garantir un fonctionnement fiable et sans incident. La responsabilité de l'utilisation, de la compatibilité des matériaux, du choix de capacités nominales appropriées, d'une installation, d'un fonctionnement et d'une maintenance corrects incombe au concepteur et à l'utilisateur du système.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Carbon Steel Swagelok Tube Fitting, Male Connector, 1/4 in. Tube OD x 1/4 in. Male NPT

Part #: S-400-1-4
View Catalog

Add To Favorites

Catalogs

Straights

Male tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems.

Specifications

S-400-1-4 — Carbon Steel Swagelok Tube Fitting, Male Connector, 1/4 in. Tube OD x 1/4 in. Male NPT

Attribute Value
Body Material Carbon Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37020701
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-1210-1-12-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
2507-1210-1-8-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-400-1-4-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-400-1-8-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-400-2-4-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-400-3-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
2507-600-1-4-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-600-1-6MP-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male Cone and Thread View Product
2507-600-1-6-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
2507-600-1-8-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-600-2-4-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-600-2-8-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-810-1-4-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-810-1-6-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
2507-810-1-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-810-1-9MP-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 9/16 in. Male Cone and Thread View Product
2507-810-2-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
6MO-400-1-4 6-Moly 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-600-1-4 6-Moly 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-600-1-8 6-Moly 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
6MO-810-1-4 6-Moly 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-810-1-8 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
825-400-1-6BT Alloy 825 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-100-1-2 Brass 1/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-1010-1-12 Brass 5/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1010-1-6 Brass 5/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-1010-1-8 Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-1010-1-8RT Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-10M0-1-4 Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-10M0-1-4RS Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-10M0-1-4RT Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-10M0-1-6RT Brass 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-10M0-1-8RT Brass 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-1210-1-12 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1210-1-12RT Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
B-1210-1-16 Brass 3/4 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-1210-1-8 Brass 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-1210-1-8RT Brass 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-12M0-1-6RS Brass 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-12M0-1-6RT Brass 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-12M0-1-8 Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-12M0-1-8RS Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-12M0-1-8RT Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-1410-1-12 Brass 7/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1410-1-16 Brass 7/8 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-1410-1-8 Brass 7/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-15M0-1-8RT Brass 15 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-1610-1-12 Brass 1 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1610-1-16 Brass 1 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-1610-1-16RT Brass 1 in. Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread View Product
B-1610-1-8 Brass 1 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-1810-1-12 Brass 1 1/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1810-1-16 Brass 1 1/8 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-18M0-1-8RT Brass 18 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-200-1-2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-200-1-2BT Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-200-1-2RS Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-200-1-2RT Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-200-1-2ST Brass 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male SAE/MS Straight Thread View Product
B-200-1-4 Brass 1/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-200-1-OR Brass 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male SAE/MS Straight Thread View Product
B-300-1-2 Brass 3/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-300-1-2BT Brass 3/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-300-1-4BT Brass 3/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-3M0-1-2RT Brass 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-400-1-1 Brass 1/4 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
B-400-1-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-400-1-2RT Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-400-1-4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-400-1-4BT Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-400-1-4RS Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-400-1-4RT Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-400-1-4ST Brass 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
B-400-1-6 Brass 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-400-1-8 Brass 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-400-1-OR Brass 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
B-600-1-12 Brass 3/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-600-1-2 Brass 3/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-600-1-4 Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-600-1-4RT Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-600-1-6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-600-1-6RT Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-600-1-6ST Brass 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
B-600-1-8 Brass 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-600-1-8RT Brass 3/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-600-1-OR Brass 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
B-6M0-1-2 Brass 6 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-6M0-1-2RS Brass 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-6M0-1-2RT Brass 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-6M0-1-4 Brass 6 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-6M0-1-4RT Brass 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-810-1-12 Brass 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-810-1-16 Brass 1/2 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-810-1-2 Brass 1/2 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-810-1-4 Brass 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-810-1-6 Brass 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-810-1-6RT Brass 1/2 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-810-1-8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-810-1-8RT Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-8M0-1-2RT Brass 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-8M0-1-4 Brass 8 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-8M0-1-4RS Brass 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-8M0-1-4RT Brass 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-8M0-1-6RT Brass 8 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
HC-200-1-2 Alloy C-276 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
HC-400-1-2 Alloy C-276 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
HC-400-1-4 Alloy C-276 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
HC-400-1-8 Alloy C-276 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
HC-600-1-4 Alloy C-276 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
HC-600-1-6 Alloy C-276 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
HC-600-1-8 Alloy C-276 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
HC-810-1-12 Alloy C-276 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
HC-810-1-4 Alloy C-276 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
HC-810-1-6 Alloy C-276 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
HC-810-1-8 Alloy C-276 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
M-1210-1-12 Alloy 400/R-405 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
M-400-1-2 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
M-400-1-4 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
M-400-1-4BT Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
M-400-1-8 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
M-600-1-4 Alloy 400/R-405 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
M-600-1-6 Alloy 400/R-405 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
M-600-1-8 Alloy 400/R-405 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
M-810-1-12 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
M-810-1-4 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
M-810-1-8 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
PFA-220-1-2 PFA 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
PFA-420-1-2 PFA 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
PFA-420-1-4 PFA 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
PFA-620-1-4 PFA 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
PFA-620-1-6 PFA 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
PFA-820-1-8 PFA 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
S-10M0-1-4RT Carbon Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
S-1210-1-12 Carbon Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
S-1210-1-8 Carbon Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
S-12M0-1-8RP Carbon Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
S-1610-1-16 Carbon Steel 1 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
S-2000-1-20 Carbon Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Male NPT View Product
S-2400-1-24 Carbon Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Male NPT View Product
S-400-1-2 Carbon Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
S-400-1-4ST Carbon Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
S-600-1-2 Carbon Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
S-600-1-4 Carbon Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
S-600-1-6 Carbon Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
S-600-1-8 Carbon Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
S-810-1-12 Carbon Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
S-810-1-4 Carbon Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
S-810-1-8 Carbon Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-100-1-1 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
SS-100-1-1BT 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
SS-100-1-2 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-100-1-2BT 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-100-1-2RS 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-100-1-2RT 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-100-1-2RTBT 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-100-1-4 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-100-1-4BT 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-100-1-OR 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 5/16-24 in. Male O-Seal SAE/MS Straight Thread View Product
SS-1010-1-10ST 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-1010-1-12 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1010-1-12BT 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1010-1-4 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-1010-1-6 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-1010-1-8 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-1010-1-8BT 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-1010-1-8RS 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-1010-1-8RT 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-1010-1-8ST 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-1010-1-8W 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-10M0-1-12 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-10M0-1-12RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-10M0-1-2 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-10M0-1-2RS 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-10M0-1-2RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-10M0-1-4 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-10M0-1-4RP 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-10M0-1-4RS 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-10M0-1-4RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-10M0-1-4W 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-10M0-1-6 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-10M0-1-6BT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-10M0-1-6RP 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-10M0-1-6RS 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-10M0-1-6RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-10M0-1-6ST 316 Stainless Steel 10 mm Swagelok® Tube Fitting 9/16 in. Male SAE/MS Straight Thread View Product
SS-10M0-1-6W 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male Pipe Weld View Product
SS-10M0-1-8 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-10M0-1-8BT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-10M0-1-8RP 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-10M0-1-8RS 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-10M0-1-8RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-10M0-1-8RTBT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-10M0-1-8ST 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-10M0-1-8W 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-10M0-2-8ST 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-1210-1-10ST 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-1210-1-12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1210-1-12-52167 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1210-1-12BT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1210-1-12RP 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread View Product
SS-1210-1-12RS 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-1210-1-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-1210-1-12SC11 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1210-1-12ST 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 1/16-12 in. Male SAE/MS Straight Thread View Product
SS-1210-1-12W 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male Pipe Weld View Product
SS-1210-1-16 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-1210-1-16BT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-1210-1-16RS 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-1210-1-16RT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread View Product
SS-1210-1-16ST 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 5/16-12 in. Male SAE/MS Straight Thread View Product
SS-1210-1-4 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-1210-1-6 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-1210-1-8 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-1210-1-8-52167 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-1210-1-8RP 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-1210-1-8RS 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-1210-1-8RT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-1210-1-8ST 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-1210-1-8W 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-1210-1-OR 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 1/16-12 in. Male O-Seal SAE/MS Straight Thread View Product
SS-12M0-1-12 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-12M0-1-12RP 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread View Product
SS-12M0-1-12RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12M0-1-12RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-12M0-1-12W 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male Pipe Weld View Product
SS-12M0-1-16 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-12M0-1-16RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12M0-1-2 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-12M0-1-2RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-12M0-1-4 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-12M0-1-4RP 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-12M0-1-4RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12M0-1-4RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-12M0-1-4W 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-12M0-1-6 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-12M0-1-6RP 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-12M0-1-6RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12M0-1-6RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-12M0-1-6ST 316 Stainless Steel 12 mm Swagelok® Tube Fitting 9/16 in. Male SAE/MS Straight Thread View Product
SS-12M0-1-6W 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male Pipe Weld View Product
SS-12M0-1-8 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-12M0-1-8BT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-12M0-1-8RP 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-12M0-1-8RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12M0-1-8RSBT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12M0-1-8RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-12M0-1-8ST 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male SAE/MS Straight Thread View Product
SS-12M0-1-8W 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-12M0-1-8WBT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-12M0-1-M16X1.5RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting 16 mm Male ISO Parallel Thread View Product
SS-12M0-1-M18X1.5RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting M18 x 1.5 Male Metric Thread View Product
SS-1410-1-12 316 Stainless Steel 7/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-14M0-1-4 316 Stainless Steel 14 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-14M0-1-8 316 Stainless Steel 14 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-14M0-1-8RS 316 Stainless Steel 14 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-15M0-1-6RS 316 Stainless Steel 15 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-15M0-1-8 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-15M0-1-8RP 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-15M0-1-8RS 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-15M0-1-8RT 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-15M0-1-8W 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-1610-1-12 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1610-1-12RS 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-1610-1-12RT 316 스테인리스강 1인치 Swagelok® 튜브 피팅 3/4인치 수나사 ISO 경사나사 View Product
SS-1610-1-12ST 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1 1/16-12인치 수나사 SAE/MS 평행나사 View Product
SS-1610-1-16 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-1610-1-16BT 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-1610-1-16RP 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1인치 수나사 ISO 평행나사 View Product
SS-1610-1-16RS 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-1610-1-16RT 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1인치 수나사 ISO 경사나사 View Product
SS-1610-1-16ST 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1 5/16-12인치 수나사 SAE/MS 평행나사 View Product
SS-1610-1-16W 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1인치 Male 파이프 용접 View Product
SS-1610-1-20 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1 1/4인치 수나사 NPT View Product
SS-1610-1-20ST 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1 5/8-12인치 수나사 SAE/MS 평행나사 View Product
SS-1610-1-24 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1 1/2인치 수나사 NPT View Product
SS-1610-1-8 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-1610-1-8RS 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-1610-1-OR 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1 5/16-12인치 수나사 SAE/MS 평행나사 View Product
SS-16M0-1-12 316 스테인리스강 16mm Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-16M0-1-12RS 316 스테인리스강 16mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-16M0-1-12RT 316 스테인리스강 16mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 경사나사 View Product
SS-16M0-1-4RT 316 스테인리스강 16mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-16M0-1-6 316 스테인리스강 16mm Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-16M0-1-6RS 316 스테인리스강 16mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-16M0-1-6RT 316 스테인리스강 16mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
SS-16M0-1-8 316 스테인리스강 16mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-16M0-1-8RP 316 스테인리스강 16mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사 View Product
SS-16M0-1-8RS 316 스테인리스강 16mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-16M0-1-8RT 316 스테인리스강 16mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-16M0-1-8W 316 스테인리스강 16mm Swagelok® 튜브 피팅 1/2인치 Male 파이프 용접 View Product
SS-18M0-1-12 316 스테인리스강 18mm Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-18M0-1-12RP 316 스테인리스강 18mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사 View Product
SS-18M0-1-12RS 316 스테인리스강 18mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-18M0-1-12RT 316 스테인리스강 18mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 경사나사 View Product
SS-18M0-1-8 316 스테인리스강 18mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-18M0-1-8RP 316 스테인리스강 18mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사 View Product
SS-18M0-1-8RS 316 스테인리스강 18mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-18M0-1-8RT 316 스테인리스강 18mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-18M0-1-8W 316 스테인리스강 18mm Swagelok® 튜브 피팅 1/2인치 Male 파이프 용접 View Product
SS-2000-1-16 316 스테인리스강 1 1/4인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-2000-1-20 316 스테인리스강 1 1/4인치 Swagelok® 튜브 피팅 1 1/4인치 수나사 NPT View Product
SS-2000-1-20BT 316 스테인리스강 1 1/4인치 Swagelok® 튜브 피팅 1 1/4인치 수나사 NPT View Product
SS-2000-1-20RS 316 스테인리스강 1 1/4인치 Swagelok® 튜브 피팅 1 1/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-2000-1-20ST 316 스테인리스강 1 1/4인치 Swagelok® 튜브 피팅 1 5/8-12인치 수나사 SAE/MS 평행나사 View Product
SS-2000-1-20W 316 스테인리스강 1 1/4인치 Swagelok® 튜브 피팅 1 1/4인치 Male 파이프 용접 View Product
SS-2000-6-20AN 316 스테인리스강 1 1/4인치 Swagelok® 튜브 피팅 1 1/4인치 수나사 37° 확관 View Product
SS-200-1-0157 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 #10-32 수나사 View Product
SS-200-1-1 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/16인치 수나사 NPT View Product
SS-200-1-1BT 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/16인치 수나사 NPT View Product
SS-200-1-2 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-200-1-2BT 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-200-1-2-OR 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 O-Seal NPT View Product
SS-200-1-2RP 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 평행나사 View Product
SS-200-1-2RS 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-200-1-2RT 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-200-1-2RTBT 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-200-1-2ST 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 5/16-24인치 수나사 SAE/MS 평행나사 View Product
SS-200-1-2STBT 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 5/16-24인치 수나사 SAE/MS 평행나사 View Product
SS-200-1-2W 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 Male 파이프 용접 View Product
SS-200-1-2WBT 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 Male 파이프 용접 View Product
SS-200-1-4 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-200-1-4BT 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-200-1-4RP 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사 View Product
SS-200-1-4RS 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-200-1-4RT 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-200-1-4RTBT 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-200-1-4ST 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 7/16-20인치 수나사 SAE/MS 평행나사 View Product
SS-200-1-6 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-200-1-6BT 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-200-1-6RS 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-200-1-6ST 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 9/16-18인치 수나사 SAE/MS 평행나사 View Product
SS-200-1-8 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-200-1-8BT 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-200-1-OR 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 5/16-24인치 수나사 O-Seal SAE/MS 평행나사 View Product
SS-200-1-ORAS 316 스테인리스강 1/8인치 스웨즈락® 튜브 피팅 5/16-24인치 수나사 O-씰 SAE/MS 평행나사 View Product
SS-200-1-ORBT 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 5/16-24인치 수나사 O-Seal SAE/MS 평행나사 View Product
SS-20M0-1-12 316 스테인리스강 20mm Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-20M0-1-12RP 316 스테인리스강 20mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사 View Product
SS-20M0-1-12RS 316 스테인리스강 20mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-20M0-1-12RT 316 스테인리스강 20mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 경사나사 View Product
SS-20M0-1-16 316 스테인리스강 20mm Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-20M0-1-8 316 스테인리스강 20mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-20M0-1-8RP 316 스테인리스강 20mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사 View Product
SS-20M0-1-8RS 316 스테인리스강 20mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-20M0-1-8RT 316 스테인리스강 20mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-22M0-1-12 316 스테인리스강 22mm Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-22M0-1-12RS 316 스테인리스강 22mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-22M0-1-12RT 316 스테인리스강 22mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 경사나사 View Product
SS-22M0-1-16 316 스테인리스강 22mm Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-22M0-1-16RS 316 스테인리스강 22mm Swagelok® 튜브 피팅 1인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-22M0-1-16RT 316 스테인리스강 22mm Swagelok® 튜브 피팅 1인치 수나사 ISO 경사나사 View Product
SS-2400-1-16 316 스테인리스강 1 1/2인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-2400-1-20 316 스테인리스강 1 1/2인치 Swagelok® 튜브 피팅 1 1/4인치 수나사 NPT View Product
SS-2400-1-24 316 스테인리스강 1 1/2인치 Swagelok® 튜브 피팅 1 1/2인치 수나사 NPT View Product
SS-2400-1-24RS 316 스테인리스강 1 1/2인치 Swagelok® 튜브 피팅 1 1/2인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-2400-1-24RT 316 스테인리스강 1 1/2인치 Swagelok® 튜브 피팅 1 1/2인치 수나사 ISO 경사나사 View Product
SS-2400-1-24ST 316 스테인리스강 1 1/2인치 Swagelok® 튜브 피팅 1 7/8-12인치 수나사 SAE/MS 평행나사 View Product
SS-2400-1-24W 316 스테인리스강 1 1/2인치 Swagelok® 튜브 피팅 1 1/2인치 Male 파이프 용접 View Product
SS-25M0-1-12 316 스테인리스강 25mm Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-25M0-1-12RS 316 스테인리스강 25mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-25M0-1-12RT 316 스테인리스강 25mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 경사나사 View Product
SS-25M0-1-16 316 스테인리스강 25mm Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-25M0-1-16RP 316 스테인리스강 25mm Swagelok® 튜브 피팅 1인치 수나사 ISO 평행나사 View Product
SS-25M0-1-16RS 316 스테인리스강 25mm Swagelok® 튜브 피팅 1인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-25M0-1-16RT 316 스테인리스강 25mm Swagelok® 튜브 피팅 1인치 수나사 ISO 경사나사 View Product
SS-25M0-1-16W 316 스테인리스강 25mm Swagelok® 튜브 피팅 1인치 Male 파이프 용접 View Product
SS-25M0-1-8 316 스테인리스강 25mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-28M0-1-16 316 스테인리스강 28mm Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-28M0-1-16RS 316 스테인리스강 28mm Swagelok® 튜브 피팅 1인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-28M0-1-16RT 316 스테인리스강 28mm Swagelok® 튜브 피팅 1인치 수나사 ISO 경사나사 View Product
SS-300-1-2 316 스테인리스강 3/16인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-300-1-2BT 316 스테인리스강 3/16인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-300-1-4 316 스테인리스강 3/16인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-300-1-4BT 316 스테인리스강 3/16인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-300-1-OR 316 스테인리스강 3/16인치 Swagelok® 튜브 피팅 3/8-24인치 수나사 SAE/MS 평행나사 View Product
SS-3200-1-32 316 스테인리스강 2인치 Swagelok® 튜브 피팅 2인치 수나사 NPT View Product
SS-3M0-1-2 316 스테인리스강 3mm Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-3M0-1-2BT 316 스테인리스강 3mm Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-3M0-1-2RP 316 스테인리스강 3mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 평행나사 View Product
SS-3M0-1-2RS 316 스테인리스강 3mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-3M0-1-2RSBT 316 스테인리스강 3mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-3M0-1-2RT 316 스테인리스강 3mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-3M0-1-2RTBT 316 스테인리스강 3mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-3M0-1-2W 316 스테인리스강 3mm Swagelok® 튜브 피팅 1/8인치 Male 파이프 용접 View Product
SS-3M0-1-2WBT 316 스테인리스강 3mm Swagelok® 튜브 피팅 1/8인치 Male 파이프 용접 View Product
SS-3M0-1-4 316 스테인리스강 3mm Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-3M0-1-4BT 316 스테인리스강 3mm Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-3M0-1-4RS 316 스테인리스강 3mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-3M0-1-4RT 316 스테인리스강 3mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-3M0-1-4RTBT 316 스테인리스강 3mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-400-1-0256 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 #10-32 수나사 View Product
SS-400-1-1 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/16인치 수나사 NPT View Product
SS-400-1-10ST 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 7/8-14인치 수나사 SAE/MS 평행나사 View Product
SS-400-1-12 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-400-1-12BT 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-400-1-16 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-400-1-2 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-400-1-2BT 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-400-1-2-OR 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/8인치 수나사 O-Seal NPT View Product
SS-400-1-2RP 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 평행나사 View Product
SS-400-1-2RS 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-400-1-2RT 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-400-1-2SC11 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-400-1-2ST 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 5/16-24인치 수나사 SAE/MS 평행나사 View Product
SS-400-1-2W 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/8인치 Male 파이프 용접 View Product
SS-400-1-3ST 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 3/8-24인치 수나사 SAE/MS 평행나사 View Product
SS-400-1-4 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-400-1-4BT 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-400-1-4JA 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-400-1-4-OR 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 O-Seal NPT View Product
SS-400-1-4RP 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사 View Product
SS-400-1-4RS 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-400-1-4RT 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-400-1-4RTBT 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-400-1-4SC11 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-400-1-4ST 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 7/16-20인치 수나사 SAE/MS 평행나사 View Product
SS-400-1-4STBT 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 7/16-20인치 수나사 SAE/MS 평행나사 View Product
SS-400-1-4STDE 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 7/16-20인치 수나사 SAE/MS 평행나사 View Product
SS-400-1-4W 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Male 파이프 용접 View Product
SS-400-1-4WBT 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Male 파이프 용접 View Product
SS-400-1-5ST 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/2-20인치 수나사 SAE/MS 평행나사 View Product
SS-400-1-6 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-400-1-6BT 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-400-1-6RS 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-400-1-6RT 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
SS-400-1-6ST 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 9/16-18인치 수나사 SAE/MS 평행나사 View Product
SS-400-1-6STDE 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 9/16-18인치 수나사 SAE/MS 평행나사 View Product
SS-400-1-8 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-400-1-8BT 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-400-1-8RS 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-400-1-8RT 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-400-1-8ST 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 3/4-16인치 수나사 SAE/MS 평행나사 View Product
SS-400-1-8W 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/2인치 Male 파이프 용접 View Product
SS-400-1L-4ST 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 7/16-20인치 수나사 SAE/MS 평행나사 View Product
SS-400-1-OR 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 7/16-20인치 수나사 SAE/MS 평행나사 View Product
SS-400-1-ORBT 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 7/16-20인치 수나사 SAE/MS 평행나사 View Product
SS-402-1 316 스테인리스강 1/4인치 Female Swagelok® 튜브 피팅 - - View Product
SS-4M0-1-2 316 스테인리스강 4mm Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-4M0-1-2BT 316 스테인리스강 4mm Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-4M0-1-2RP 316 스테인리스강 4mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 평행나사 View Product
SS-4M0-1-2RS 316 스테인리스강 4mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-4M0-1-2RT 316 스테인리스강 4mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-4M0-1-2W 316 스테인리스강 4mm Swagelok® 튜브 피팅 1/8인치 Male 파이프 용접 View Product
SS-4M0-1-4 316 스테인리스강 4mm Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-4M0-1-4RT 316 스테인리스강 4mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-500-1-2 316 스테인리스강 5/16인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-500-1-4 316 스테인리스강 5/16인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-500-1-4BT 316 스테인리스강 5/16인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-500-1-4RT 316 스테인리스강 5/16인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-500-1-5ST 316 스테인리스강 5/16인치 Swagelok® 튜브 피팅 1/2-20인치 수나사 SAE/MS 평행나사 View Product
SS-500-1-6 316 스테인리스강 5/16인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-500-1-OR 316 스테인리스강 5/16인치 Swagelok® 튜브 피팅 1/2-20인치 수나사 O-Seal SAE/MS 평행나사 View Product
SS-600-1-10ST 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 7/8-14인치 수나사 SAE/MS 평행나사 View Product
SS-600-1-12 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-600-1-12BT 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-600-1-12RT 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/4인치 수나사 ISO 경사나사 View Product
SS-600-1-12ST 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1 1/16-12인치 수나사 SAE/MS 평행나사 View Product
SS-600-1-12W 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/4인치 Male 파이프 용접 View Product
SS-600-1-16 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-600-1-16BT 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-600-1-2 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-600-1-2RS 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-600-1-2RT 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-600-1-4 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-600-1-4BT 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-600-1-4-OR 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 O-Seal NPT View Product
SS-600-1-4RS 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-600-1-4RT 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-600-1-4ST 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 7/16-20인치 수나사 SAE/MS 평행나사 View Product
SS-600-1-4W 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/4인치 Male 파이프 용접 View Product
SS-600-1-6 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-600-1-6BT 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-600-1-6MP 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 9/16-18인치 59도 경사 View Product
SS-600-1-6RS 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-600-1-6RT 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
SS-600-1-6RTBT 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
SS-600-1-6ST 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 9/16-18인치 수나사 SAE/MS 평행나사 View Product
SS-600-1-6STDE 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 9/16-18인치 수나사 SAE/MS 평행나사 View Product
SS-600-1-6W 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Male 파이프 용접 View Product
SS-600-1-6WBT 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Male 파이프 용접 View Product
SS-600-1-8 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-600-1-8BT 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-600-1-8RS 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-600-1-8RT 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-600-1-8ST 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/4-16인치 수나사 SAE/MS 평행나사 View Product
SS-600-1-8W 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/2인치 Male 파이프 용접 View Product
SS-600-1-OR 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 9/16-18인치 수나사 O-Seal SAE/MS 평행나사 View Product
SS-600-9-4 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-602-1 316 Stainless Steel 3/8 in. Female Swagelok® Tube Fitting - - View Product
SS-6M0-1-0046 316 Stainless Steel 6 mm Swagelok® Tube Fitting M5 x 0.8 Male Metric Thread View Product
SS-6M0-1-2 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-6M0-1-2BT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-6M0-1-2RP 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread View Product
SS-6M0-1-2RS 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-6M0-1-2RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-6M0-1-2RTBT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-6M0-1-2W 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-6M0-1-2WBT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-6M0-1-4 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-6M0-1-4BT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-6M0-1-4RP 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-6M0-1-4RS 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-6M0-1-4RSBT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-6M0-1-4RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-6M0-1-4RTBT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-6M0-1-4W 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-6M0-1-4WBT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-6M0-1-6 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-6M0-1-6RP 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-6M0-1-6RS 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-6M0-1-6RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-6M0-1-6ST 316 Stainless Steel 6 mm Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-6M0-1-8 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-6M0-1-8BT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-6M0-1-8RP 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-6M0-1-8RS 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-6M0-1-8RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-6M0-1-M10X1.0RS 316 Stainless Steel 6 mm Swagelok® Tube Fitting 10 mm Male ISO Parallel Thread View Product
SS-6M0-1-M12X1.0RS 316 Stainless Steel 6 mm Swagelok® Tube Fitting M12 x 1.0 Male Metric Thread View Product
SS-810-1-10ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-810-1-12 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-810-1-12BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-810-1-12RS 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-810-1-12RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-810-1-12ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 1/16-12 in. Male SAE/MS Straight Thread View Product
SS-810-1-12W 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male Pipe Weld View Product
SS-810-1-16 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-810-1-16BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-810-1-16ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 5/16-12 in. Male SAE/MS Straight Thread View Product
SS-810-1-16W 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Male Pipe Weld View Product
SS-810-1-2 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-810-1-4 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-810-1-4RS 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-810-1-4RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-810-1-4SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-810-1-4ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-810-1-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-810-1-6BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-810-1-6RP 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-810-1-6RS 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-810-1-6RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-810-1-6ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-810-1-6W 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male Pipe Weld View Product
SS-810-1-8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8-49485 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8-50553 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8-52166 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8-52167 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8-OR 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male O-Seal NPT View Product
SS-810-1-8RP 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-810-1-8RS 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-810-1-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-810-1-8RTBT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-810-1-8SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-810-1-8STWD 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-810-1-8W 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-810-1-8WBT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-810-1-OR 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-812-1 316 Stainless Steel 1/2 in. Female Swagelok® Tube Fitting - - View Product
SS-8M0-1-2 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-8M0-1-2RP 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread View Product
SS-8M0-1-2RS 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-8M0-1-2RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-8M0-1-2W 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-8M0-1-4 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-8M0-1-4BT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-8M0-1-4RP 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-8M0-1-4RS 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-8M0-1-4RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-8M0-1-4RTBT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-8M0-1-4W 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-8M0-1-4WBT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-8M0-1-6 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-8M0-1-6RP 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-8M0-1-6RS 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-8M0-1-6RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-8M0-1-8 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-8M0-1-8BT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-8M0-1-8RP 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-8M0-1-8RS 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-8M0-1-8RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-8M0-1-8W 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
T-400-1-2 PTFE 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
T-400-1-4 PTFE 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
TI-810-1-8 Titanium 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product

Contact

Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.

This process may take several minutes. Please be patient and remain on the page.