Quick Connects — Full-Flow Quick Connects — Bodies
Por favor, seleccione las opciones para configurar su producto para ver los precios o añadirlo a su lista.
Borrar todo
Borrar todo
Catálogos
Quick Connects — Full-Flow Quick Connects — Bodies
Achieve unrestricted flow and easy maintenance with Swagelok full-flow quick-connects for your transfer, drain, and vent systems.
Quick Connects, QC, QF, QM, and QTM Series
Features: No twisting, turning, or wrenching necessary; Single-end shutoff, double-end shutoff, and full-flow models
Productos similares
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
---|---|---|---|---|---|---|
B-QF12-B-12PF | Brass | 3/4 in. | Female NPT | - | - | Ver producto |
B-QF4-B-4PF | Brass | 1/4 in. | Female NPT | - | - | Ver producto |
B-QF4-B-4PM | Brass | 1/4 in. | Male NPT | - | - | Ver producto |
B-QF8-B-8PF | Brass | 1/2 in. | Female NPT | - | - | Ver producto |
SS-QF12-B-1210 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | - | - | Ver producto |
SS-QF12-B-12PF | 316 Stainless Steel | 3/4 in. | Female NPT | - | - | Ver producto |
SS-QF12-B-12PM | 316 Stainless Steel | 3/4 in. | Male NPT | - | - | Ver producto |
SS-QF16-B-1610 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | - | - | Ver producto |
SS-QF16-B-16PF | 316 Stainless Steel | 1 in. | Female NPT | - | - | Ver producto |
SS-QF16-B-16PM | 316 Stainless Steel | 1 in. | Male NPT | - | - | Ver producto |
SS-QF4-B-400 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | Ver producto |
SS-QF4-B-4FT | 316 Stainless Steel | 1/4 in. | Female ISO Tapered Thread | - | - | Ver producto |
SS-QF4-B-4MS | 316 Stainless Steel | 1/4 in. | Male ISO Parallel Thread | - | - | Ver producto |
SS-QF4-B-4MT | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | - | - | Ver producto |
SS-QF4-B-4PF | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | Ver producto |
SS-QF4-B-4PM | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Ver producto |
SS-QF4-B-600 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | Ver producto |
SS-QF4-B-6M0 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | Ver producto |
SS-QF4-B-6PF | 316 Stainless Steel | 3/8 in. | Female NPT | - | - | Ver producto |
SS-QF4-B-6PM | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | Ver producto |
SS-QF8-B-600 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | Ver producto |
SS-QF8-B-6PF | 316 Stainless Steel | 3/8 in. | Female NPT | - | - | Ver producto |
SS-QF8-B-810 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | Ver producto |
SS-QF8-B-8FS | 316 Stainless Steel | 1/2 in. | Female ISO/BSP Parallel | - | - | Ver producto |
SS-QF8-B-8MS | 316 Stainless Steel | 1/2 in. | Male ISO Parallel Thread | - | - | Ver producto |
SS-QF8-B-8PF | 316 Stainless Steel | 1/2 in. | Female NPT | - | - | Ver producto |
SS-QF8-B-8PM | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.