Medium-Pressure Tube Fittings — Unions — Straights
Catalogues
Medium-Pressure Tube Fittings — Unions — Straights
The Swagelok FK series medium-pressure tube fitting offers a leak-tight gas seal and vibration resistance in applications up to 20 000 psig (1378 bar). Available in 316 stainless steel, super duplex alloy 2507, or alloy 625 material.
FK and IPT Series Products Cone and thread or medium-pressure tube fitting connections Excellent corrosion resistance in chloride-containing environmentsManufactured to meet NORSOK and NACE® MR0175/ISO15156
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
Produits similaires
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
---|---|---|---|---|---|---|
SS-12FK0-6 | 316 Stainless Steel | 3/4 in. | Swagelok® Medium-Pressure Tube Fitting | 3/4 in. | Swagelok® Medium-Pressure Tube Fitting | Afficher le produit |
SS-4FK0-6 | 316 Stainless Steel | 1/4 in. | Swagelok® Medium-Pressure Tube Fitting | 1/4 in. | Swagelok® Medium-Pressure Tube Fitting | Afficher le produit |
SS-6FK0-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Medium-Pressure Tube Fitting | 3/8 in. | Swagelok® Medium-Pressure Tube Fitting | Afficher le produit |
SS-8FK0-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Medium-Pressure Tube Fitting | 1/2 in. | Swagelok® Medium-Pressure Tube Fitting | Afficher le produit |
Контакт
Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.