|
316 Stainless Steel Nut for 16 mm Swagelok Tube Fitting
Réf. pièce : SS-16M2-1
|
||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
ÜberwurfmutternDie Mutter mit Innengewinde sorgt für einen sicheren und leckagefreien Halt an der Rohrleitung – ideal für eine zuverlässige Abdichtung in kritischen Fluidsystemanwendungen. Ouvrir une session ou s’inscrire pour afficher des prix ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Attention: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Attention: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316 Stainless Steel Nut for 16 mm Swagelok Tube Fitting
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
Überwurfmuttern
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Spécifications
SS-16M2-1 — 316 Stainless Steel Nut for 16 mm Swagelok Tube Fitting
| Attribut | Valeur |
|---|---|
| Körperwerkstoff | 316 Stainless Steel |
| Reinigungsverfahren | Standard Cleaning and Packaging (SC-10) |
| Größe Verbindung 1 | 16 mm |
| Typ Verbindung 1 | Female Swagelok® Tube Fitting |
| Durchflusswiderstand | Nein |
| eClass (4.1) | 37020718 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 23110700 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 27121706 |
| UNSPSC (10.0) | 31181503 |
| UNSPSC (11.0501) | 31181503 |
| UNSPSC (13.0601) | 31401700 |
| UNSPSC (15.1) | 31401700 |
| UNSPSC (17.1001) | 27121706 |
Ressources
Produits similaires
|
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
|---|---|---|---|---|---|---|
| 2507-602-1 | Super Duplex Stainless Steel | 3/8 in. | Female Swagelok® Tube Fitting | - | - | Afficher le produit |
| 825-402-1 | Alloy 825 | 1/4 in. | Swagelok® Tube Fitting | - | - | Afficher le produit |
| B-102-1 | Brass | 1/16 in. | Female Swagelok® Tube Fitting | - | - | Afficher le produit |
| B-202-1 | Brass | 1/8 in. | Female Swagelok® Tube Fitting | - | - | Afficher le produit |
| B-402-1 | Brass | 1/4 in. | Female Swagelok® Tube Fitting | - | - | Afficher le produit |
| B-602-1 | Brass | 3/8 in. | Female Swagelok® Tube Fitting | - | - | Afficher le produit |
| B-6M2-1 | Brass | 6 mm | Female Swagelok® Tube Fitting | - | - | Afficher le produit |
| HC-202-1 | Alloy C-276 | 1/8 in. | Female Swagelok® Tube Fitting | - | - | Afficher le produit |
| HC-402-1 | Alloy C-276 | 1/4 in. | Female Swagelok® Tube Fitting | - | - | Afficher le produit |
| HC-602-1 | Alloy C-276 | 3/8 in. | Female Swagelok® Tube Fitting | - | - | Afficher le produit |
| HC-812-1 | Alliage C-276 | 1/2 po | Raccord pour tubes Swagelok® femelle | - | - | Afficher le produit |
| M-402-1 | Alloy 400/R-405 | 1/4 po | Raccord pour tubes Swagelok® femelle | - | - | Afficher le produit |
| M-602-1 | Alloy 400/R-405 | 3/8 po | Raccord pour tubes Swagelok® femelle | - | - | Afficher le produit |
| M-812-1 | Alloy 400/R-405 | 1/2 po | Raccord pour tubes Swagelok® femelle | - | - | Afficher le produit |
| NY-602-1 | Nylon | 3/8 po | Raccord pour tubes Swagelok® femelle | - | - | Afficher le produit |
| S-1212-1 | Acier au carbone | 3/4 po | Raccord pour tubes Swagelok® femelle | - | - | Afficher le produit |
| S-1612-1 | Acier au carbone | 1 po | Raccord pour tubes Swagelok® femelle | - | - | Afficher le produit |
| SS-1012-1 | Acier inoxydable 316 | 5/8 po | Raccord pour tubes Swagelok® femelle | - | - | Afficher le produit |
| SS-102-1 | Acier inoxydable 316 | 1/16 po | Raccord pour tubes Swagelok® femelle | - | - | Afficher le produit |
| SS-10M2-1 | Acier inoxydable 316 | 10 mm | Raccord pour tubes Swagelok® femelle | - | - | Afficher le produit |
| SS-1212-1 | Acier inoxydable 316 | 3/4 po | Raccord pour tubes Swagelok® femelle | - | - | Afficher le produit |
| SS-12M2-1 | Acier inoxydable 316 | 12 mm | Raccord pour tubes Swagelok® femelle | - | - | Afficher le produit |
| SS-1412-1 | Acier inoxydable 316 | 7/8 po | Raccord pour tubes Swagelok® femelle | - | - | Afficher le produit |
| SS-14M2-1 | Acier inoxydable 316 | 14 mm | Raccord pour tubes Swagelok® femelle | - | - | Afficher le produit |
| SS-15M2-1 | Acier inoxydable 316 | 15 mm | Raccord pour tubes Swagelok® femelle | - | - | Afficher le produit |
| SS-1612-1 | Acier inoxydable 316 | 1 po | Raccord pour tubes Swagelok® femelle | - | - | Afficher le produit |
| SS-18M2-1 | Acier inoxydable 316 | 18 mm | Raccord pour tubes Swagelok® femelle | - | - | Afficher le produit |
| SS-2002-1 | Acier inoxydable 316 | 1 1/4 po | Raccord pour tubes Swagelok® femelle | - | - | Afficher le produit |
| SS-202-1 | 316 Stainless Steel | 1/8 in. | Female Swagelok® Tube Fitting | - | - | Afficher le produit |
| SS-20M2-1 | 316 Stainless Steel | 20 mm | Female Swagelok® Tube Fitting | - | - | Afficher le produit |
| SS-22M2-1 | 316 Stainless Steel | 22 mm | Female Swagelok® Tube Fitting | - | - | Afficher le produit |
| SS-2402-1 | 316 Stainless Steel | 1 1/2 in. | Female Swagelok® Tube Fitting | - | - | Afficher le produit |
| SS-25M2-1 | 316 Stainless Steel | 25 mm | Female Swagelok® Tube Fitting | - | - | Afficher le produit |
| SS-2M2-1 | 316 Stainless Steel | 2 mm | Female Swagelok® Tube Fitting | - | - | Afficher le produit |
| SS-302-1 | 316 Stainless Steel | 3/16 in. | Female Swagelok® Tube Fitting | - | - | Afficher le produit |
| SS-3202-1 | 316 Stainless Steel | 2 in. | Female Swagelok® Tube Fitting | - | - | Afficher le produit |
| SS-3M2-1 | 316 Stainless Steel | 3 mm | Female Swagelok® Tube Fitting | - | - | Afficher le produit |
| SS-4M2-1 | 316 Stainless Steel | 4 mm | Female Swagelok® Tube Fitting | - | - | Afficher le produit |
| SS-502-1 | 316 Stainless Steel | 5/16 in. | Female Swagelok® Tube Fitting | - | - | Afficher le produit |
| SS-6M2-1 | 316 Stainless Steel | 6 mm | Female Swagelok® Tube Fitting | - | - | Afficher le produit |
| SS-8M2-1 | 316 Stainless Steel | 8 mm | Female Swagelok® Tube Fitting | - | - | Afficher le produit |
| T-402-1 | PTFE | 1/4 in. | Female Swagelok® Tube Fitting | - | - | Afficher le produit |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
