|
Raccord pour tube Swagelok en alliage C-276, union passe-cloison, diam. ext. tube 1/4 po
Part #: HC-400-61
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
DroitsDes raccords étanches, résistants aux vibrations et qui garantissent un parfait maintien des tubes. La remarquable fiabilité des raccords pour tubes Swagelok est prouvée par le succès constant de ces raccords depuis plus de 65 ans. Elle a par ailleurs été documentée dans de nombreux rapports d'essais publiés, y compris dans des comptes rendus de tests effectués dans des conditions extrêmes. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.
Raccord pour tube Swagelok en alliage C-276, union passe-cloison, diam. ext. tube 1/4 po
Log in or Register to view price
Catalogs
Droits
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Features: Step-by-step identification procedure for threads and end connections.
Specifications
HC-400-61 — Raccord pour tube Swagelok en alliage C-276, union passe-cloison, diam. ext. tube 1/4 po
| Attribute | Value |
|---|---|
| Matériau du corps | Alliage C-276 |
| Traversant | Non |
| Procédé de nettoyage | Nettoyage et conditionnement standard (SC-10) |
| Dimension du raccordement 1 | 1/4 po |
| Type du raccordement 1 | Raccord pour tube Swagelok® |
| Dimension du raccordement 2 | 1/4 po |
| Type du raccordement 2 | Raccord pour tube Swagelok® |
| Réducteur de débit | Non |
| eClass (4.1) | 37030701 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142600 |
| UNSPSC (11.0501) | 40142600 |
| UNSPSC (13.0601) | 40183100 |
| UNSPSC (15.1) | 40183100 |
| UNSPSC (17.1001) | 40183103 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 2507-1210-3-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| 2507-1210-6-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| 2507-1210-9-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| 2507-400-6-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| 2507-400-9-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| 2507-600-3-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| 2507-600-6-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| 2507-600-9-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| 2507-810-3-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| 2507-810-6-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| 2507-810-9-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| 6MO-400-6 | 6-Moly | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| 6MO-600-6 | 6-Moly | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| 6MO-810-6 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| 825-400-6 | Alloy 825 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| B-100-6 | Brass | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | View Product |
| B-1010-6 | Brass | 5/8 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Fitting | View Product |
| B-10M0-6 | Brass | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | View Product |
| B-10M0-6-6 | Brass | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| B-1210-6 | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| B-12M0-6 | Brass | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | View Product |
| B-1410-6 | Brass | 7/8 in. | Swagelok® Tube Fitting | 7/8 in. | Swagelok® Tube Fitting | View Product |
| B-15M0-6 | Brass | 15 mm | Swagelok® Tube Fitting | 15 mm | Swagelok® Tube Fitting | View Product |
| B-1610-6 | Brass | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | View Product |
| B-1810-6 | Brass | 1 1/8 in. | Swagelok® Tube Fitting | 1 1/8 in. | Swagelok® Tube Fitting | View Product |
| B-200-6 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| B-300-6 | Brass | 3/16 in. | Swagelok® Tube Fitting | 3/16 in. | Swagelok® Tube Fitting | View Product |
| B-400-6 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| B-600-6 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| B-6M0-6 | Brass | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
| B-6M0-6-4 | Brass | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| B-810-6 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| B-8M0-6 | Brass | 8 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | View Product |
| HC-200-6 | Alloy C-276 | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| HC-400-6 | Alloy C-276 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| HC-600-6 | Alloy C-276 | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| HC-810-6 | Alloy C-276 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| M-400-6 | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| M-600-6 | Alloy 400/R-405 | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| M-810-6 | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| PFA-220-6 | PFA | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| PFA-420-6 | PFA | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| PFA-620-6 | PFA | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| PFA-820-6 | PFA | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| S-1210-6 | Carbon Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| S-300-6 | Carbon Steel | 3/16 in. | Swagelok® Tube Fitting | 3/16 in. | Swagelok® Tube Fitting | View Product |
| S-400-6 | Carbon Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| S-600-6 | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| S-810-6 | Carbon Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-100-6 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | View Product |
| SS-100-6BT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | View Product |
| SS-1010-6 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Fitting | View Product |
| SS-10M0-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | View Product |
| SS-10M0-6-2 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-10M0-6-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-10M0-6-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-10M0-6-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-1210-6 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| SS-1210-6-0021 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Long Swagelok® Tube Fitting | View Product |
| SS-1210-6-12AN | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | AN Tube Flare | View Product |
| SS-1210-6BT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| SS-1210-6SC11 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Racor Swagelok® | View Product |
| SS-12M0-6 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | View Product |
| SS-12M0-6-4 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
| SS-12M0-6-6 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | View Product |
| SS-12M0-6-8 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | View Product |
| SS-1410-6 | Acero inoxidable 316 | 7/8 pulg. | Racor Swagelok® | 7/8 pulg. | Racor Swagelok® | View Product |
| SS-14M0-6 | Acero inoxidable 316 | 14 mm | Racor Swagelok® | 14 mm | Racor Swagelok® | View Product |
| SS-14M0-6-8 | Acero inoxidable 316 | 14 mm | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | View Product |
| SS-15M0-6 | Acero inoxidable 316 | 15 mm | Racor Swagelok® | 15 mm | Racor Swagelok® | View Product |
| SS-15M0-6-8 | Acero inoxidable 316 | 15 mm | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | View Product |
| SS-1610-6 | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 pulg. | Racor Swagelok® | View Product |
| SS-1610-6-16AN | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1인치 | AN 튜브 확관 | View Product |
| SS-1610-6BT | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1인치 | Swagelok® 튜브 피팅 | View Product |
| SS-16M0-6 | 316 스테인리스강 | 16mm | Swagelok® 튜브 피팅 | 16mm | Swagelok® 튜브 피팅 | View Product |
| SS-16M0-6-10 | 316 스테인리스강 | 16mm | Swagelok® 튜브 피팅 | 5/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-18M0-6 | 316 스테인리스강 | 18mm | Swagelok® 튜브 피팅 | 18mm | Swagelok® 튜브 피팅 | View Product |
| SS-18M0-6-12 | 316 스테인리스강 | 18mm | Swagelok® 튜브 피팅 | 3/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-1F0-6GC | 316 스테인리스강 | 1/16인치 | Female Swagelok® 튜브 피팅 | 1/16인치 | Female Swagelok® 튜브 피팅 | View Product |
| SS-2000-6 | 316 스테인리스강 | 1 1/4인치 | Swagelok® 튜브 피팅 | 1 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-200-6 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-200-6-2AN | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Évasement AN | View Product |
| SS-200-6-4AN | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/4 po | Évasement AN | View Product |
| SS-20M0-6 | Acier inoxydable 316 | 20 mm | Raccord Swagelok® pour tubes | 20 mm | Raccord Swagelok® pour tubes | View Product |
| SS-20M0-6-12 | Acier inoxydable 316 | 20 mm | Raccord Swagelok® pour tubes | 3/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-22M0-6 | Acier inoxydable 316 | 22 mm | Raccord Swagelok® pour tubes | 22 mm | Raccord Swagelok® pour tubes | View Product |
| SS-2400-6 | Acier inoxydable 316 | 1 1/2 po | Raccord Swagelok® pour tubes | 1 1/2 po | Raccord Swagelok® pour tubes | View Product |
| SS-25M0-6 | Acier inoxydable 316 | 25 mm | Raccord Swagelok® pour tubes | 25 mm | Raccord Swagelok® pour tubes | View Product |
| SS-28M0-6 | Acier inoxydable 316 | 28 mm | Raccord Swagelok® pour tubes | 28 mm | Raccord Swagelok® pour tubes | View Product |
| SS-2M0-6 | Acier inoxydable 316 | 2 mm | Raccord Swagelok® pour tubes | 2 mm | Raccord Swagelok® pour tubes | View Product |
| SS-2M0-6-1 | Acier inoxydable 316 | 2 mm | Raccord Swagelok® pour tubes | 1/16 po | Raccord Swagelok® pour tubes | View Product |
| SS-2M0-6-2 | Acier inoxydable 316 | 2 mm | Raccord Swagelok® pour tubes | 1/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-2M0-6-4 | Acier inoxydable 316 | 2 mm | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-300-6 | 316 스테인리스강 | 3/16인치 | Swagelok® 튜브 피팅 | 3/16인치 | Swagelok® 튜브 피팅 | View Product |
| SS-30M0-6 | 316 스테인리스강 | 30mm | Swagelok® 튜브 피팅 | 30mm | Swagelok® 튜브 피팅 | View Product |
| SS-3200-6 | 316 스테인리스강 | 2인치 | Swagelok® 튜브 피팅 | 2인치 | Swagelok® 튜브 피팅 | View Product |
| SS-38M0-6 | 316 스테인리스강 | 38mm | Swagelok® 튜브 피팅 | 38mm | Swagelok® 튜브 피팅 | View Product |
| SS-3M0-6 | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 3mm | Swagelok® 튜브 피팅 | View Product |
| SS-3M0-6-2 | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-400-6 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-400-6-1FGC | 316 스테인리스강 | 1/4인치 | Female Swagelok® 튜브 피팅 | 1/16인치 | Female Swagelok® 튜브 피팅 | View Product |
| SS-400-6-4AN | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | AN 튜브 확관 | View Product |
| SS-400-6JA | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-400-6SC11 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-4M0-6 | 316 스테인리스강 | 4mm | Swagelok® 튜브 피팅 | 4mm | Swagelok® 튜브 피팅 | View Product |
| SS-4M0-6-2 | 316 스테인리스강 | 4mm | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-4M0-6-4 | 316 스테인리스강 | 4mm | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-500-6 | 316 스테인리스강 | 5/16인치 | Swagelok® 튜브 피팅 | 5/16인치 | Swagelok® 튜브 피팅 | View Product |
| SS-600-6 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-600-6-4AN | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | AN 튜브 확관 | View Product |
| SS-600-6-6AN | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | AN 튜브 확관 | View Product |
| SS-600-6BT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-600-6SC11 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-6M0-6 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | View Product |
| SS-6M0-6-2 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-6M0-6-4 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-6M0-6-6 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-6M0-6-8 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | View Product |
| SS-810-6 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | View Product |
| SS-810-6-0030 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | View Product |
| SS-810-6-8AN | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | AN 튜브 확관 | View Product |
| SS-810-6SC11 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | View Product |
| SS-8M0-6 | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 8mm | Swagelok® 튜브 피팅 | View Product |
| SS-8M0-6-2 | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-8M0-6-4 | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-8M0-6-6 | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | View Product |
| T-400-6 | PTFE | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| TI-400-6 | 티타늄 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| TI-810-6 | 티타늄 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
