text.skipToContent text.skipToNavigation
measurement devices

Swagelok® Measurement Devices

Swagelok offers easy-to-operate and easy-to-read liquid and gas measuring devices such as gauges, transducers, sensors, and flowmeters that provide accurate readings on demand.

Request Measurement Device Information

Accurate measurement of temperature and pressure in fluid systems is imperative to maintaining stable fluid flow for process accuracy. Achieve precision with any of Swagelok’s fluid and gas measurement devices.

  • Swagelok® FV4 series flow sensors help identify increasing or decreasing flow in gas systems by providing positive actuation for accurate sensing with a snap-action float
  • Pressure gauges provide precise measurement for industrial, ultrahigh-purity, and sanitary applications, offered in a range of pressure ranges, dial sizes, connections, and mountings
  • Swagelok pressure transducers accurately monitor electronic pressure for industrial applications. Transducers are available in a wide range of pressure ranges, process connections, electrical connectors, and output signals supporting various system requirements.
  • Variable area flowmeters offer highly accurate measurement with individually calibrated scales based on flow tests for process accuracy
  • Thermometers are actuated by a bimetal helix coil with silicone-free gel inserts to dampen vibration effects with cases that are hermetically sealed to prevent fogging and moisture damage to internal components
  • Thermowells are recommended to protect Swagelok dampened-movement bimetal thermometers from damage that could result from contact with pressurized, corrosive, flowing, viscous, or abrasive process fluids. They also enable removal of thermometers for replacement or service without affecting the process or system.

Get Started with a System Evaluation

측정 장치 카테고리

가변 면적식 유량계

가변 면적식 유량계

메탈 및 유리 구조 모두로 공급 가능한 경사나사 튜브 및 플로트(float) 구조로 정밀한 가스 및 액체 측정을 제공하며 시스템 효율을 보장합니다.

써모웰

써모웰

혹독한 조건으로부터 센서를 보호하고 정확한 측정을 보장하도록 설계되었으며, 프로세스 중단 없이 센서 유지보수가 가능합니다.

압력 트랜스듀서

압력 트랜스듀서

Swagelok 압력 트랜스듀서로 다양한 산업 애플리케이션에서 정확한 전자식 압력 모니터링을 유지할 수 있습니다.

온도계

온도계

사용하기 쉬운 ASME B40.200 호환 진동 방지(dampened-movement) 바이메탈 온도계는 신뢰성 높은 판독치와 손쉬운 현장 캘리브레이션을 제공합니다.

유량 센서

유량 센서

까다로운 환경에서 견실한 성능을 제공하도록 설계된 고순도 유량 센서는 산업 프로세스에서 일관적인 정밀도를 달성합니다.

Measurement Devices Catalogs

Gather the detailed product information needed, including materials of construction, pressure and temperature ratings, options, and accessories.

A Swagelok pre-engineered subsystem

Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures

Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.

Learn to Prevent Gauge Failure

Swagelok Resources Curated for You

A Swagelok tube fitting is installed
Common Causes and Costs of Fluid System Leaks

Fluid system leaks are a common occurrence in most plants. Learn how and why leaks occur, how to locate and test for them, and ultimately how to develop a strategy to address and reduce leaks plantwide.

Block valves in an industrial fluid system
How to Isolate Industrial Fluid Systems with Block Valves

The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.

A Swagelok field engineer discusses sampling system evaluation results with a customer.
Do’s and Don’ts for Sampling System Accuracy

Follow these do’s and don’ts to obtain more accurate, representative samples from your industrial sampling system.

Workers discuss process measurement in a plant
Process Measurement – Impulse Line Best Practices

It can be difficult to identify issues within your process instrumentation application if you focus solely on the transmitter. Learn how to solve problems within your process instrumentation line with tips and best practices from Swagelok.

이 과정에 몇 분이 소요될 수 있습니다. 잠시 이 페이지에 머물러 주십시오.