Swagelok Einschraubadapter, Edelstahl, 6 mm Rohrstutzen x 1/8 Zoll zylindrisches ISO-Außengewinde mit gerader Schulter |
||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
StraightsDelivers reliable, leak-tight transitions between tubing and threaded ports, engineered for high-pressure, vibration-prone fluid system environments. Ouvrir une session ou s’inscrire pour afficher des prix ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Attention: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Attention: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen.
Swagelok Einschraubadapter, Edelstahl, 6 mm Rohrstutzen x 1/8 Zoll zylindrisches ISO-Außengewinde mit gerader Schulter
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
Straights
Delivers reliable, leak-tight transitions between tubing and threaded ports, engineered for high-pressure, vibration-prone fluid system environments.
1/16 in. 부터 2 in. 및 2 mm 에서 50 mm; 최초 설비 시 일관된 측정가능성; 분리 및 재조립이 용이함; 다양한 재질 및 형태
제품; Snoop누설 검사액; Goop™ 나사 윤활제; SWAK, 테프론 테이프 및 PTFE 가 포함되지 않은 파이프 나사 밀폐제
Features: Step-by-step identification procedure for threads and end connections.
범위 이 문서에서는 Swagelok및 관련 공급자가 ASTM G93 레벨 C에 언급된 제품 청정도 요건을 준수하기 위해 사용하는 가이드라인을 설명합니다. 이 문서는 유체가 접촉되는 시스템 부품에만 한정적으로 적용됩니다. 이 문서는 제품 카탈로그, 기술 보고서 및 기타 보고서들과 함께 이용해야 합니다.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Spécifications
SS-6-MTA-1-2RS — Swagelok Einschraubadapter, Edelstahl, 6 mm Rohrstutzen x 1/8 Zoll zylindrisches ISO-Außengewinde mit gerader Schulter
Attribut | Valeur |
---|---|
Body Material | Edelstahl 316 |
Bored Through | No |
Cleaning Process | Standardreinigung und -verpackung (SC-10) |
Connection 1 Size | 6 mm |
Connection 1 Type | Swagelok® Rohrstutzen |
Connection 2 Size | 1/8 Zoll |
Connection 2 Type | Zylindrisches ISO-Außengewinde |
Flow Restrictor | No |
eClass (4.1) | 37020711 |
eClass (5.1.4) | 37020590 |
eClass (6.0) | 37020590 |
eClass (6.1) | 37020590 |
eClass (10.1) | 37020590 |
UNSPSC (4.03) | 40141719 |
UNSPSC (10.0) | 40142612 |
UNSPSC (11.0501) | 40142612 |
UNSPSC (13.0601) | 40183109 |
UNSPSC (15.1) | 40183109 |
UNSPSC (17.1001) | 40141624 |
Ressources
Produits similaires
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
---|---|---|---|---|---|---|
2507-8-TA-1-8-SG2 | Super Duplex Stainless Steel | 1/2인치 | 스웨즈락® 튜브 어댑터 | 1/2인치 | 수나사 NPT | Afficher le produit |
B-10-MTA-1-4RS | 황동 | 10mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 평행나사 | Afficher le produit |
B-10-TA-1-8 | 황동 | 5/8인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 NPT | Afficher le produit |
B-12-MTA-1-4RS | 황동 | 12mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 평행나사 | Afficher le produit |
B-12-TA-1-12 | 황동 | 3/4인치 | 스웨즈락 튜브 어댑터 | 3/4인치 | 수나사 NPT | Afficher le produit |
B-400-A-4ANF | 황동 | 1/4인치 | Swagelok®튜브 어댑터 | 1/4인치 | 암나사 37° 확관 | Afficher le produit |
B-4-TA-1-2 | 황동 | 1/4인치 | 스웨즈락 튜브 어댑터 | 1/8인치 | 수나사 NPT | Afficher le produit |
B-4-TA-1-4 | 황동 | 1/4인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 NPT | Afficher le produit |
B-4-TA-7-4 | 황동 | 1/4인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 NPT | Afficher le produit |
B-4-TA-7-6 | 황동 | 1/4인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 암나사 NPT | Afficher le produit |
B-6-TA-1-4 | 황동 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 NPT | Afficher le produit |
B-6-TA-7-4 | 황동 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 NPT | Afficher le produit |
B-8-MTA-1-4RS | 황동 | 8mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 평행나사 | Afficher le produit |
B-8-TA-1-8 | 황동 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 NPT | Afficher le produit |
B-8-TA-7-6 | 황동 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 암나사 NPT | Afficher le produit |
B-8-TA-7-8 | 황동 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 NPT | Afficher le produit |
S-6-TA-1-4 | 탄소강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 NPT | Afficher le produit |
SS-10-MTA-1-4 | 316 스테인리스강 | 10mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 NPT | Afficher le produit |
SS-10-MTA-1-4RS | 316 스테인리스강 | 10mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 평행나사 | Afficher le produit |
SS-10-MTA-1-4RT | 316 스테인리스강 | 10mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 경사나사 | Afficher le produit |
SS-10-MTA-1-6 | 316 스테인리스강 | 10mm | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 NPT | Afficher le produit |
SS-10-MTA-1-6RS | 316 스테인리스강 | 10mm | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 ISO 평행나사 | Afficher le produit |
SS-10-MTA-1-6RT | 316 스테인리스강 | 10mm | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 ISO 경사나사 | Afficher le produit |
SS-10-MTA-1-8 | 316 스테인리스강 | 10mm | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 NPT | Afficher le produit |
SS-10-MTA-1-8RS | 316 스테인리스강 | 10mm | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 ISO 평행나사 | Afficher le produit |
SS-10-MTA-7-4 | 316 스테인리스강 | 10mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 NPT | Afficher le produit |
SS-10-MTA-7-4RG | 316 스테인리스강 | 10mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 평행 게이지 나사 | Afficher le produit |
SS-10-MTA-7-4RT | 316 스테인리스강 | 10mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 경사나사 | Afficher le produit |
SS-10-MTA-7-8 | Acier inoxydable 316 | 10 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT femelle | Afficher le produit |
SS-10-MTA-7-8RG | Acier inoxydable 316 | 10 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage (manomètre) cylindrique ISO femelle | Afficher le produit |
SS-10-TA-1-10ST | Acier inoxydable 316 | 5/8 po | Adaptateur pour tube Swagelok® | 7/8-14 po | Filetage cylindrique SAE/MS mâle | Afficher le produit |
SS-10-TA-1-8 | Acier inoxydable 316 | 5/8 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT mâle | Afficher le produit |
SS-10-TA-7-8 | Acier inoxydable 316 | 5/8 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT femelle | Afficher le produit |
SS-1210-A-12ANF | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 3/4 po | AN 37° femelle | Afficher le produit |
SS-12-MTA-1-4 | Acier inoxydable 316 | 12 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT mâle | Afficher le produit |
SS-12-MTA-1-4RS | Acier inoxydable 316 | 12 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage cylindrique ISO mâle | Afficher le produit |
SS-12-MTA-1-4RT | Acier inoxydable 316 | 12 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage conique ISO mâle | Afficher le produit |
SS-12-MTA-1-6RS | Acier inoxydable 316 | 12 mm | Adaptateur pour tube Swagelok® | 3/8 po | Filetage cylindrique ISO mâle | Afficher le produit |
SS-12-MTA-1-6RT | Acier inoxydable 316 | 12 mm | Adaptateur pour tube Swagelok® | 3/8 po | Filetage conique ISO mâle | Afficher le produit |
SS-12-MTA-1-8 | Acier inoxydable 316 | 12 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT mâle | Afficher le produit |
SS-12-MTA-1-8RS | Acier inoxydable 316 | 12 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage cylindrique ISO mâle | Afficher le produit |
SS-12-MTA-1-8RT | Acier inoxydable 316 | 12 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage conique ISO mâle | Afficher le produit |
SS-12-MTA-7-4 | Acier inoxydable 316 | 12 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT femelle | Afficher le produit |
SS-12-MTA-7-4RG | Acier inoxydable 316 | 12 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage (manomètre) cylindrique ISO femelle | Afficher le produit |
SS-12-MTA-7-8 | Acier inoxydable 316 | 12 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT femelle | Afficher le produit |
SS-12-MTA-7-8RG | Acier inoxydable 316 | 12 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage (manomètre) cylindrique ISO femelle | Afficher le produit |
SS-12-MTA-7-8RP | Acier inoxydable 316 | 12 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage cylindrique ISO femelle | Afficher le produit |
SS-12-TA-1-12 | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 3/4 po | Filetage NPT mâle | Afficher le produit |
SS-12-TA-1-12AN | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 3/4 po | AN 37° mâle | Afficher le produit |
SS-12-TA-1-12RS | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 3/4 po | Filetage cylindrique ISO mâle | Afficher le produit |
SS-12-TA-1-12RT | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 3/4 po | Filetage conique ISO mâle | Afficher le produit |
SS-12-TA-1-12ST | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 1 1/16-12 po | Filetage cylindrique SAE/MS mâle | Afficher le produit |
SS-12-TA-1-12W | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 3/4 po | Embout à souder mâle | Afficher le produit |
SS-12-TA-1-16 | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 1 po | Filetage NPT mâle | Afficher le produit |
SS-12-TA-1-16ST | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 1 5/16-12 po | Filetage cylindrique SAE/MS mâle | Afficher le produit |
SS-12-TA-1-8 | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT mâle | Afficher le produit |
SS-12-TA-1-8RS | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage cylindrique ISO mâle | Afficher le produit |
SS-12-TA-7-12 | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 3/4 po | Filetage NPT femelle | Afficher le produit |
SS-12-TA-7-12RT | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 3/4 po | Taraudage conique ISO | Afficher le produit |
SS-12-TA-7-16 | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 1 po | Filetage NPT femelle | Afficher le produit |
SS-12-TA-7-8 | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT femelle | Afficher le produit |
SS-1610-A-16ANF | Acier inoxydable 316 | 1 po | Adaptateur pour tube Swagelok® préserti | 1 po | Évasement 37° femelle | Afficher le produit |
SS-16-MTA-1-8 | Acier inoxydable 316 | 16 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT mâle | Afficher le produit |
SS-16-MTA-1-8RS | Acier inoxydable 316 | 16 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage cylindrique ISO mâle, épaulement droit | Afficher le produit |
SS-16-MTA-7-8RG | Acier inoxydable 316 | 16 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage (manomètre) cylindrique ISO femelle | Afficher le produit |
SS-16-TA-1-12 | Acier inoxydable 316 | 1 po | Adaptateur pour tube Swagelok® | 3/4 po | Filetage NPT mâle | Afficher le produit |
SS-16-TA-1-16 | Acier inoxydable 316 | 1 po | Adaptateur pour tube Swagelok® | 1 po | Filetage NPT mâle | Afficher le produit |
SS-16-TA-1-16AN | Acier inoxydable 316 | 1 po | Adaptateur pour tube Swagelok® | 1 po | AN 37° mâle | Afficher le produit |
SS-16-TA-1-16RS | Acier inoxydable 316 | 1 po | Adaptateur pour tube Swagelok® | 1 po | Filetage cylindrique ISO mâle | Afficher le produit |
SS-16-TA-1-16RT | Acier inoxydable 316 | 1 po | Adaptateur pour tube Swagelok® | 1 po | Filetage conique ISO mâle | Afficher le produit |
SS-16-TA-1-16ST | Acier inoxydable 316 | 1 po | Adaptateur pour tube Swagelok® | 1 5/16-12 po | Filetage cylindrique SAE/MS mâle | Afficher le produit |
SS-16-TA-1-8 | Acier inoxydable 316 | 1 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT mâle | Afficher le produit |
SS-16-TA-7-12 | Acier inoxydable 316 | 1 po | Adaptateur pour tube Swagelok® | 3/4 po | Filetage NPT femelle | Afficher le produit |
SS-16-TA-7-16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Female NPT | Afficher le produit |
SS-16-TA-7-8 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Afficher le produit |
SS-18-MTA-1-12RS | 316 Stainless Steel | 18 mm | Swagelok® Tube Adapter | 3/4 in. | Male ISO Parallel Thread | Afficher le produit |
SS-18-MTA-1-8RS | 316 Stainless Steel | 18 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | Afficher le produit |
SS-18-MTA-7-8RG | 316 Stainless Steel | 18 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | Afficher le produit |
SS-1-TA-1-2 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | Afficher le produit |
SS-200-A-2ANF | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Female 37° AN | Afficher le produit |
SS-200-A-4ANF | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female 37° AN | Afficher le produit |
SS-20-TA-1-20 | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Adapter | 1 1/4 in. | Male NPT | Afficher le produit |
SS-24-TA-1-24 | 316 Stainless Steel | 1 1/2 in. | Pre-Swaged Swagelok® Tube Adapter | 1 1/2 in. | Male NPT | Afficher le produit |
SS-2-TA-1-2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | Afficher le produit |
SS-2-TA-1-2RS | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Male ISO Parallel Thread | Afficher le produit |
SS-2-TA-1-2ST | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 5/16-24 in. | Male SAE/MS Straight Thread | Afficher le produit |
SS-2-TA-1-4 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Afficher le produit |
SS-2-TA-1-4RT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | Afficher le produit |
SS-2-TA-1-OR | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 5/16-24 in. | Male SAE/MS Straight Thread | Afficher le produit |
SS-2-TA-7-2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Female NPT | Afficher le produit |
SS-2-TA-7-2RP | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Female ISO Parallel Thread | Afficher le produit |
SS-2-TA-7-4 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Afficher le produit |
SS-32-TA-1-32 | 316 Stainless Steel | 2 in. | Pre-Swaged Swagelok® Tube Adapter | 2 in. | Male NPT | Afficher le produit |
SS-400-A-4ANF | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female 37° AN | Afficher le produit |
SS-4-TA-1-2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | Afficher le produit |
SS-4-TA-1-2RS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Male ISO Parallel Thread | Afficher le produit |
SS-4-TA-1-2RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Male ISO Tapered Thread | Afficher le produit |
SS-4-TA-1-4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Afficher le produit |
SS-4-TA-1-4AN | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male 37° AN | Afficher le produit |
SS-4-TA-1-4RS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Afficher le produit |
SS-4-TA-1-4RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | Afficher le produit |
SS-4-TA-1-4SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Afficher le produit |
SS-4-TA-1-4ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 7/16-20 in. | Male SAE/MS Straight Thread | Afficher le produit |
SS-4-TA-1-4W | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male Pipe Weld | Afficher le produit |
SS-4-TA-1-6 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Male NPT | Afficher le produit |
SS-4-TA-1-6RS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | Afficher le produit |
SS-4-TA-1-8 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Afficher le produit |
SS-4-TA-1-OR | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 7/16-20 in. | Male SAE/MS Straight Thread | Afficher le produit |
SS-4-TA-7-2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Female NPT | Afficher le produit |
SS-4-TA-7-2RP | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Female ISO Parallel Thread | Afficher le produit |
SS-4-TA-7-2RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Female ISO Tapered Thread | Afficher le produit |
SS-4-TA-7-4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Afficher le produit |
SS-4-TA-7-4RG | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | Afficher le produit |
SS-4-TA-7-4RJ | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Thread (RJ) | Afficher le produit |
SS-4-TA-7-4RP | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Thread | Afficher le produit |
SS-4-TA-7-4RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | Afficher le produit |
SS-4-TA-7-6 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | Afficher le produit |
SS-4-TA-7-8 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Afficher le produit |
SS-600-A-6ANF | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Female 37° AN | Afficher le produit |
SS-6-MTA-1-2 | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/8 in. | Male NPT | Afficher le produit |
SS-6-MTA-1-2RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/8 in. | Male ISO Tapered Thread | Afficher le produit |
SS-6-MTA-1-4 | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Afficher le produit |
SS-6-MTA-1-4RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Afficher le produit |
SS-6-MTA-1-4RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | Afficher le produit |
SS-6-MTA-1-6RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | Afficher le produit |
SS-6-MTA-7-2 | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/8 in. | Female NPT | Afficher le produit |
SS-6-MTA-7-2RP | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/8 in. | Female ISO Parallel Thread | Afficher le produit |
SS-6-MTA-7-4 | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Afficher le produit |
SS-6-MTA-7-4RG | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | Afficher le produit |
SS-6-MTA-7-4RJ | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Thread (RJ) | Afficher le produit |
SS-6-MTA-7-4RP | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Thread | Afficher le produit |
SS-6-MTA-7-4RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | Afficher le produit |
SS-6-MTA-7-6RG | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 3/8 in. | Female ISO Parallel Gauge Thread | Afficher le produit |
SS-6-MTA-7-8RG | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | Afficher le produit |
SS-6-TA-1-12 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | Afficher le produit |
SS-6-TA-1-2 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | Afficher le produit |
SS-6-TA-1-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Afficher le produit |
SS-6-TA-1-4AN | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male 37° AN | Afficher le produit |
SS-6-TA-1-4RS | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Afficher le produit |
SS-6-TA-1-4RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | Afficher le produit |
SS-6-TA-1-4ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 7/16-20 in. | Male SAE/MS Straight Thread | Afficher le produit |
SS-6-TA-1-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Male NPT | Afficher le produit |
SS-6-TA-1-6AN | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Male 37° AN | Afficher le produit |
SS-6-TA-1-6RS | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | Afficher le produit |
SS-6-TA-1-6RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | Afficher le produit |
SS-6-TA-1-6ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 9/16-18 in. | Male SAE/MS Straight Thread | Afficher le produit |
SS-6-TA-1-8 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Afficher le produit |
SS-6-TA-1-8RS | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | Afficher le produit |
SS-6-TA-1-8RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male ISO Tapered Thread | Afficher le produit |
SS-6-TA-1-8ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/4-16 in. | Male SAE/MS Straight Thread | Afficher le produit |
SS-6-TA-1-8W | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male Pipe Weld | Afficher le produit |
SS-6-TA-1-OR | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 9/16-18 in. | Male O-Seal SAE/MS Straight Thread | Afficher le produit |
SS-6-TA-7-2 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/8 in. | Female NPT | Afficher le produit |
SS-6-TA-7-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Afficher le produit |
SS-6-TA-7-4RP | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Thread | Afficher le produit |
SS-6-TA-7-4RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | Afficher le produit |
SS-6-TA-7-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | Afficher le produit |
SS-6-TA-7-6RG | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Female ISO Parallel Gauge Thread | Afficher le produit |
SS-6-TA-7-6RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Female ISO Tapered Thread | Afficher le produit |
SS-6-TA-7-8 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Afficher le produit |
SS-810-A-8ANF | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female 37° AN | Afficher le produit |
SS-8-MTA-1-4 | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Afficher le produit |
SS-8-MTA-1-4RS | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Afficher le produit |
SS-8-MTA-1-4RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | Afficher le produit |
SS-8-MTA-7-4 | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Afficher le produit |
SS-8-MTA-7-4RG | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | Afficher le produit |
SS-8-MTA-7-4RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | Afficher le produit |
SS-8-MTA-7-8RG | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | Afficher le produit |
SS-8-TA-1-12 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | Afficher le produit |
SS-8-TA-1-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Afficher le produit |
SS-8-TA-1-4RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Afficher le produit |
SS-8-TA-1-4RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | Afficher le produit |
SS-8-TA-1-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Male NPT | Afficher le produit |
SS-8-TA-1-6RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | Afficher le produit |
SS-8-TA-1-6RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | Afficher le produit |
SS-8-TA-1-6ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 9/16-18 in. | Male SAE/MS Straight Thread | Afficher le produit |
SS-8-TA-1-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Afficher le produit |
SS-8-TA-1-8AN | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male 37° AN | Afficher le produit |
SS-8-TA-1-8RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | Afficher le produit |
SS-8-TA-1-8RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male ISO Tapered Thread | Afficher le produit |
SS-8-TA-1-8ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/4-16 in. | Male SAE/MS Straight Thread | Afficher le produit |
SS-8-TA-1-8W | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male Pipe Weld | Afficher le produit |
SS-8-TA-1-OR | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/4-16 in. | Male SAE/MS Straight Thread | Afficher le produit |
SS-8-TA-7-12 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/4 in. | Female NPT | Afficher le produit |
SS-8-TA-7-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Afficher le produit |
SS-8-TA-7-4RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | Afficher le produit |
SS-8-TA-7-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | Afficher le produit |
SS-8-TA-7-6RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Female ISO Tapered Thread | Afficher le produit |
SS-8-TA-7-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Afficher le produit |
SS-8-TA-7-8RG | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | Afficher le produit |
SS-8-TA-7-8RP | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Thread | Afficher le produit |
SS-8-TA-7-8RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female ISO Tapered Thread | Afficher le produit |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.