Dielectric Fittings — Unions
Fittings available with these specifications:
- 1/4 to 1/2 in. (12 mm)
- Straight
- 316 stainless steel
- Maximum 5000 psig (344 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Dielectric Fittings — Unions — 직선형
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-12-MDE-6 316 스테인리스강 12mm Swagelok® 튜브 피팅 12 mm Swagelok® 튜브 피팅 SS-4-DE-6 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 SS-6-DE-1-4 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT SS-6-DE-6 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 SS-8-DE-6 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅
Product Availability by Store Location
Hours