Needle and Metering Valves — Blowdown Valves, 6DB Series
Valves available with these specifications:
- 1/8 to 1/2 in. (10 to 12 mm)
- –65°F (–53°C) to 1200°F (648°C)
- 316 stainless steel
- 1715 psig (118 bar) to 6000 psig (413 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
니들 및 미터링 밸브 — 블로우다운 밸브, 6DB 시리즈 — 직선형
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-6DBS12MM 316 스테인리스강 12mm Swagelok® 튜브 피팅 12mm Swagelok® 튜브 피팅 SS-6DBS6 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 SS-6DBS8 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅
Product Availability by Store Location
Hours