Bellows-Sealed Valves — Bellows-Sealed Multi-Valve Manifolds, V3 Series
Valves available with these specifications:
- 1/4 in.
- –40°F (–40°C) to 200°F (93°C)
- 316 stainless steel
- 100 psig (6.8 bar) to 700 psig (48.2 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
벨로우즈 밸브 — 벨로우즈 멀티-밸브 매니폴드, V3 시리즈 — 벨로우즈
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type6L-M1D-122P-IJ 316L 스테인리스강 1/4인치 면 밀폐(메탈 가스켓) 수나사 회전형 VCR 나사 1/4인치 면 밀폐(메탈 가스켓) W/암나사 너트
Product Availability by Store Location
Hours