Ball and Quarter-Turn Plug Valves — Full-Flow Ball Valves, GB Series
Valves available with these specifications:
- 3/8 to 1 in. (12 to 25 mm)
- –40°F (–40°C) to 250°F (121°C)
- 316 or 316L stainles steel, Alloy 2507, 6-Moly, Alloy 625, Alloy 825, Alloy C-276
- 4035 psig (340 bar) to 6000 psig (413 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
볼 밸브 및 1/4 회전 플러그 밸브 — 관통 유로형 볼 밸브, GB 시리즈 — 2-Way 직선형
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-8GBS6 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 SS-8GBF8 316 스테인리스강 1/2인치 암나사 NPT 1/2인치 암나사 NPT SS-8GBS8 316 스테인리스강 1/2인치 스웨즈락® 튜브 피팅 1/2인치 스웨즈락® 튜브 피팅 SS-16GBF16 316 스테인리스강 1인치 암나사 NPT 1인치 암나사 NPT
Product Availability by Store Location
Hours