Swagelok® 페럴 장착기
Swagelok 페럴 장착기는 Swagelok 튜브 피팅의 설치를 능률화할 수 있도록 설계되었습니다. 이 도구를 사용하여 튜브에 페럴을 사전 장착하면, 좁은 공간에서 설치를 간소화할 수 있고 다수의 Swagelok 피팅이 필요할 때 프로세스를 신속히 처리할 수 있습니다.
추가 정보 요청Swagelok 페럴 장착기를 사용하면 까다로운 애플리케이션에서 신뢰성 높고 효율적인 튜빙 연결을 구축할 수 있습니다. 튜브 피팅 설치를 간소화할 수 있는 몇 가지 종류의 Swagelok 페럴 장착기가 공급됩니다.
Swaging Tools Categories
High-Volume Swaging Units, HVSU Series
Learn more about Swagelok® High-Volume Swaging Units (HVSU), which are designed to easily preswage a Swagelok nut and ferrules onto stainless steel tubing.
Manual Pre-Swaging Tools
Manual pre-swaging tools are available in a range of sizes to help with tube fitting installations in close quarters.
Multi-Head Swaging Units, MHSU Series
Swagelok® hydraulic swaging units reduce assembly and installation time and operator error by preswaging ferrules onto tubing prior to assembly.
페럴 장착기 카탈로그
구성 재질, 압력 및 온도 등급, 옵션, 액세서리를 포함한 자세한 제품 정보를 찾을 수 있습니다.
Features: The Swagelok® high-volume swaging unit (HVSU) is designed to easily preswage Swagelok nut and ferrules onto stainless steel tubing. The pneumatically driven, electronically controlled, semiautomatic unit utilizes sensors to start and stop the swaging process for consistent swaging results.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok® 튜브 피팅의 장점
Swagelok 튜브 피팅은 검증된 설계, 정밀 제조 공정, 최고급 원자재로 생산되므로 안전성과 신뢰성 측면에서 고객의 가장 높은 기대치도 충족할 수 있습니다.
장점 알아보기Swagelok Resources Curated for You
Using a Swagelok® Multihead Swaging Unit
Learn how to use a Swagelok multihead hydraulic swaging unit (MHSU) to pre-swage a set of ferrules to specific tubing sizes.
Find the Right Tool for the Job: Considerations for Plant Equipment
Which tools and equipment must plant operators and technicians keep on hand at all times? From advanced orbital welding systems to basic tube deburring tools, there are essential tools for every connection, and it pays to be prepared.
How to Avoid System Leaks: The Importance of Proper Tube Preparation
A successful tube fitting depends on many criteria, but one of the most important is proper tube preparation before installation. Learn to avoid costly or dangerous leaks by avoiding damaged, burred, or improperly cut tubes.
Case Study: Swagelok Helps Green Alternative Systems Control Labor Costs with Tube Bending Solutions
With Swagelok’s help testing ways to control labor costs, Green Alternative Systems (GAS) experienced a 75% reduction in production time – which translated into $224,000 in annual labor savings. Read more about how the collaboration paid off.