text.skipToContent text.skipToNavigation

チューブ継手/アダプター継手 — ユニオン — 90°エルボー型

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

チューブ継手/アダプター継手 — ユニオン — 90°エルボー型
チューブをしっかりとグリップし、耐振性に優れているため、漏れのないシールを形成します。Swagelokチューブ継手は、70年以上にわたって高い評価をいただいてきました。その優れた信頼性は、各種テスト・レポートでも実証されています。中には、非常に過酷な条件下で実施されたテストも含まれています。

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
6MO-400-9 6-Moly 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
6MO-810-9 6-Moly 1/2인치 스웨즈락® 튜브 피팅 1/2인치 스웨즈락® 튜브 피팅 View Product
B-1010-9 황동 5/8인치 Swagelok® 튜브 피팅 5/8인치 Swagelok® 튜브 피팅 View Product
B-10M0-9 황동 10mm Swagelok® 튜브 피팅 10mm Swagelok® 튜브 피팅 View Product
B-1210-9 황동 3/4인치 Swagelok® 튜브 피팅 3/4인치 Swagelok® 튜브 피팅 View Product
B-12M0-9 황동 12mm Swagelok® 튜브 피팅 12mm Swagelok® 튜브 피팅 View Product
B-1410-9 황동 7/8인치 Swagelok® 튜브 피팅 7/8인치 Swagelok® 튜브 피팅 View Product
B-15M0-9 황동 15mm Swagelok® 튜브 피팅 15mm Swagelok® 튜브 피팅 View Product
B-1610-9 황동 1인치 Swagelok® 튜브 피팅 1인치 Swagelok® 튜브 피팅 View Product
B-16M0-9 황동 16mm Swagelok® 튜브 피팅 16mm Swagelok® 튜브 피팅 View Product
B-1810-9 황동 1 1/8인치 Swagelok® 튜브 피팅 1 1/8인치 Swagelok® 튜브 피팅 View Product
B-400-9 황동 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
B-600-9 황동 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
B-6M0-9 황동 6mm Swagelok® 튜브 피팅 6mm Swagelok® 튜브 피팅 View Product
B-810-9 황동 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
B-8M0-9 황동 8mm Swagelok® 튜브 피팅 8mm Swagelok® 튜브 피팅 View Product
HC-400-9 합금 C-276 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
HC-810-9 합금 C-276 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
M-400-9 합금 400/R-405 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
M-600-9 Alloy 400/R-405 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
M-810-9 합금 400/R-405 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
PFA-420-9 PFA 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
PFA-620-9 PFA 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
PFA-820-9 PFA 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
S-10M0-9 Acier au carbone 10 mm Raccord Swagelok® pour tubes 10 mm Raccord Swagelok® pour tubes View Product
S-1210-9 Acier au carbone 3/4 po Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes View Product
S-1610-9 Acier au carbone 1 po Raccord Swagelok® pour tubes 1 po Raccord Swagelok® pour tubes View Product
S-600-9 Acier au carbone 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
S-810-9 Acier au carbone 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-100-9 Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 1/16 po Raccord Swagelok® pour tubes View Product
SS-1010-9 Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes 5/8 po Raccord Swagelok® pour tubes View Product
SS-10M0-9 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 10 mm Raccord Swagelok® pour tubes View Product
SS-1210-9 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes View Product
SS-1210-9SC11 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes View Product
SS-12M0-9 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 12 mm Raccord Swagelok® pour tubes View Product
SS-1410-9 Acier inoxydable 316 7/8 po Raccord Swagelok® pour tubes 7/8 po Raccord Swagelok® pour tubes View Product
SS-15M0-9 Acier inoxydable 316 15 mm Raccord Swagelok® pour tubes 15 mm Raccord Swagelok® pour tubes View Product
SS-1610-9 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Raccord Swagelok® pour tubes View Product
SS-16M0-9 Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes 16 mm Raccord Swagelok® pour tubes View Product
SS-18M0-9 Acier inoxydable 316 18 mm Raccord Swagelok® pour tubes 18 mm Raccord Swagelok® pour tubes View Product
SS-2000-9 Acier inoxydable 316 1 1/4 po Raccord Swagelok® pour tubes 1 1/4 po Raccord Swagelok® pour tubes View Product
SS-200-9 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Raccord Swagelok® pour tubes View Product
SS-20M0-9 Acier inoxydable 316 20 mm Raccord Swagelok® pour tubes 20 mm Raccord Swagelok® pour tubes View Product
SS-22M0-9 Acier inoxydable 316 22 mm Raccord Swagelok® pour tubes 22 mm Raccord Swagelok® pour tubes View Product
SS-2400-9 Acier inoxydable 316 1 1/2 po Raccord Swagelok® pour tubes 1 1/2 po Raccord Swagelok® pour tubes View Product
SS-25M0-9 Acier inoxydable 316 25 mm Raccord Swagelok® pour tubes 25 mm Raccord Swagelok® pour tubes View Product
SS-28M0-9 Acier inoxydable 316 28 mm Raccord Swagelok® pour tubes 28 mm Raccord Swagelok® pour tubes View Product
SS-300-9 Acier inoxydable 316 3/16 po Raccord Swagelok® pour tubes 3/16 po Raccord Swagelok® pour tubes View Product
SS-30M0-9 Acier inoxydable 316 30 mm Raccord Swagelok® pour tubes 30 mm Raccord Swagelok® pour tubes View Product
SS-3200-9 Acier inoxydable 316 2 po Raccord Swagelok® pour tubes 2 po Raccord Swagelok® pour tubes View Product
SS-3M0-9 Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 3 mm Raccord Swagelok® pour tubes View Product
SS-400-9 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-400-9JA 316 Stainless Steel 1/4 po Raccord pour tube Swagelok® 1/4 po Raccord pour tube Swagelok® View Product
SS-400-9SC11 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-4M0-9 316 ステンレス鋼 4 mm Swagelok®チューブ継手 4 mm Swagelok®チューブ継手 View Product
SS-500-9 316 ステンレス鋼 5/16 インチ Swagelok®チューブ継手 5/16 インチ Swagelok®チューブ継手 View Product
SS-600-9 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-600-9SC11 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-6M0-9 316 ステンレス鋼 6 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ継手 View Product
SS-6M0-9-4 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-810-9 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-810-9-4 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-810-9SC11 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-8M0-9 316 ステンレス鋼 8 mm Swagelok®チューブ継手 8 mm Swagelok®チューブ継手 View Product
T-400-9 PTFE 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.