Stützhülse für Schläuche, Messing, 1/2 Zoll AD x 3/8 Zoll ID
Part #: B-815-6
|
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Stützhülsen für SchläucheErzielen Sie leckfreie Leistung mit robuster Rohrerfassung und Vibrationswiderstand. Die Rohrverschraubungen von Swagelok bewähren sich seit mehr als 65 Jahren unter extremen Bedingungen. Die Leistung ist auch in zahlreichen veröffentlichten Testberichten dokumentiert. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
Для того чтобы проектировщик системы и пользователь могли гарантированно выполнить подбор изделий с учетом требований безопасности, необходимо принять в рассмотрение дизайн системы и полный каталог продукции. При выборе изделий следует принимать во внимание всю систему в целом, чтобы обеспечить ее безопасную и бесперебойную работу. Соблюдение назначения устройств, совместимости материалов, надлежащих рабочих параметров, правильный монтаж, эксплуатация и обслуживание являются обязанностями проектировщика системы и пользователя.
Stützhülse für Schläuche, Messing, 1/2 Zoll AD x 3/8 Zoll ID
Log in or Register to view price
Catalogs
Stützhülsen für Schläuche
1/16 in. 부터 2 in. 및 2 mm 에서 50 mm; 최초 설비 시 일관된 측정가능성; 분리 및 재조립이 용이함; 다양한 재질 및 형태
제품; Snoop누설 검사액; Goop™ 나사 윤활제; SWAK, 테프론 테이프 및 PTFE 가 포함되지 않은 파이프 나사 밀폐제
Features: Step-by-step identification procedure for threads and end connections.
범위 이 문서에서는 Swagelok및 관련 공급자가 ASTM G93 레벨 C에 언급된 제품 청정도 요건을 준수하기 위해 사용하는 가이드라인을 설명합니다. 이 문서는 유체가 접촉되는 시스템 부품에만 한정적으로 적용됩니다. 이 문서는 제품 카탈로그, 기술 보고서 및 기타 보고서들과 함께 이용해야 합니다.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
B-815-6 — Stützhülse für Schläuche, Messing, 1/2 Zoll AD x 3/8 Zoll ID
Attribute | Value |
---|---|
Körperwerkstoff | Messing |
Reinigungsverfahren | Standardreinigung und -verpackung (SC-10) |
Größe Verbindung 1 | 1/2 Zoll |
Größe Verbindung 2 | 3/8 Zoll ID |
Typ Verbindung 2 | Plastik Stützhülse |
Durchflusswiderstand | Nein |
eClass (4.1) | 37030708 |
eClass (5.1.4) | 37020590 |
eClass (6.0) | 37020590 |
eClass (6.1) | 37020590 |
eClass (10.1) | 37020590 |
UNSPSC (4.03) | 31163101 |
UNSPSC (10.0) | 40142600 |
UNSPSC (11.0501) | 40142304 |
UNSPSC (13.0601) | 40183100 |
UNSPSC (15.1) | 40183100 |
UNSPSC (17.1001) | 40141622 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
B-405-170 | 황동 | 1/4인치 | - | 0.17인치 | 플라스틱 튜빙 인서트 | View Product |
B-405-2 | 황동 | 1/4인치 | - | 1/8인치 ID | 플라스틱 튜빙 인서트 | View Product |
B-605-4 | 황동 | 3/8인치 | - | 1/4인치 ID | 플라스틱 튜빙 인서트 | View Product |
B-6M5-4M | 황동 | 6mm | - | 4mm ID | 플라스틱 튜빙 인서트 | View Product |
SS-1015-8 | 스테인리스강 | 5/8인치 | - | 1/2인치 ID | 플라스틱 튜빙 인서트 | View Product |
SS-10M5-8M | 스테인리스강 | 10mm | - | 8mm ID | 플라스틱 튜빙 인서트 | View Product |
SS-1215-10 | 스테인리스강 | 3/4인치 | - | 5/8인치 ID | 플라스틱 튜빙 인서트 | View Product |
SS-1215-8 | 스테인리스강 | 3/4인치 | - | 1/2인치 ID | 플라스틱 튜빙 인서트 | View Product |
SS-12M5-10M | 스테인리스강 | 12mm | - | 10mm ID | 플라스틱 튜빙 인서트 | View Product |
SS-12M5-8M | 스테인리스강 | 12mm | - | 8mm ID | 플라스틱 튜빙 인서트 | View Product |
SS-1615-12 | 스테인리스강 | 1인치 | - | 3/4인치 ID | 플라스틱 튜빙 인서트 | View Product |
SS-1615-14 | 스테인리스강 | 1인치 | - | 7/8인치 ID | 플라스틱 튜빙 인서트 | View Product |
SS-305-2 | 스테인리스강 | 3/16인치 | - | 1/8인치 ID | 플라스틱 튜빙 인서트 | View Product |
SS-405-170 | 스테인리스강 | 1/4인치 | - | 0.17인치 | 플라스틱 튜빙 인서트 | View Product |
SS-405-2 | 스테인리스강 | 1/4인치 | - | 1/8인치 ID | 플라스틱 튜빙 인서트 | View Product |
SS-405-3 | 스테인리스강 | 1/4인치 | - | 3/16인치 ID | 플라스틱 튜빙 인서트 | View Product |
SS-505-3 | 스테인리스강 | 5/16인치 | - | 3/16인치 ID | 플라스틱 튜빙 인서트 | View Product |
SS-505-4 | 스테인리스강 | 5/16인치 | - | 1/4인치 ID | 플라스틱 튜빙 인서트 | View Product |
SS-605-277 | 스테인리스강 | 3/8인치 | - | 0.277인치 ID | 플라스틱 튜빙 인서트 | View Product |
SS-605-3 | 스테인리스강 | 3/8인치 | - | 3/16인치 ID | 플라스틱 튜빙 인서트 | View Product |
SS-605-4 | 스테인리스강 | 3/8인치 | - | 1/4인치 ID | 플라스틱 튜빙 인서트 | View Product |
SS-6M5-4M | 스테인리스강 | 6mm | - | 4mm ID | 플라스틱 튜빙 인서트 | View Product |
SS-815-4 | 스테인리스강 | 1/2인치 | - | 1/4인치 ID | 플라스틱 튜빙 인서트 | View Product |
SS-815-6 | 스테인리스강 | 1/2인치 | - | 3/8인치 ID | 플라스틱 튜빙 인서트 | View Product |
SS-8M5-6M | 스테인리스강 | 8mm | - | 6mm ID | 플라스틱 튜빙 인서트 | View Product |
Контакт
Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.