Catalogs
Tube Fittings and Adapters — Spare Parts and Accessories — Front Ferrules
Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
1/16 in. 부터 2 in. 및 2 mm 에서 50 mm; 최초 설비 시 일관된 측정가능성; 분리 및 재조립이 용이함; 다양한 재질 및 형태
Features: Temperatures from 70 to 400°F (20 to 204°C); Working pressures up to 275 psig (18.9 bar); Sizes from 1/8 to 1/2 in.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
2507-1213-1 | 슈퍼 듀플렉스 스테인리스강 | 3/4인치 | - | - | - | View Product |
2507-403-1 | 슈퍼 듀플렉스 스테인리스강 | 1/4인치 | - | - | - | View Product |
2507-603-1 | 슈퍼듀플렉스 스테인리스강 | 3/8인치 | - | - | - | View Product |
2507-813-1 | 슈퍼듀플렉스 스테인리스강 | 1/2인치 | - | - | - | View Product |
6MO-813-1 | 6-Moly | 1/2인치 | - | - | - | View Product |
825-403-1 | 합금 825 | 1/4인치 | - | - | - | View Product |
B-1013-1 | 황동 | 5/8인치 | - | - | - | View Product |
B-103-1 | 황동 | 1/16인치 | - | - | - | View Product |
B-10M3-1 | 황동 | 10mm | - | - | - | View Product |
B-1213-1 | 황동 | 3/4인치 | - | - | - | View Product |
B-12M3-1 | 황동 | 12mm | - | - | - | View Product |
B-1413-1 | 황동 | 7/8인치 | - | - | - | View Product |
B-1613-1 | 황동 | 1인치 | - | - | - | View Product |
B-1813-1 | 황동 | 1 1/8인치 | - | - | - | View Product |
B-203-1 | 황동 | 1/8인치 | - | - | - | View Product |
B-403-1 | 황동 | 1/4인치 | - | - | - | View Product |
B-4M3-1 | 황동 | 4mm | - | - | - | View Product |
B-603-1 | 황동 | 3/8인치 | - | - | - | View Product |
B-6M3-1 | 황동 | 6mm | - | - | - | View Product |
B-813-1 | 황동 | 1/2인치 | - | - | - | View Product |
B-8M3-1 | 황동 | 8mm | - | - | - | View Product |
HC-203-1 | 합금 C-276 | 1/8인치 | - | - | - | View Product |
HC-403-1 | 합금 C-276 | 1/4인치 | - | - | - | View Product |
HC-603-1 | 합금 C-276 | 3/8인치 | - | - | - | View Product |
HC-813-1 | 합금 C-276 | 1/2인치 | - | - | - | View Product |
INC-403-1 | 합금 600 | 1/4인치 | - | - | - | View Product |
M-203-1 | 합금 400/R-405 | 1/8인치 | - | - | - | View Product |
M-403-1 | 합금 400/R-405 | 1/4인치 | - | - | - | View Product |
M-603-1 | 합금 400/R-405 | 3/8인치 | - | - | - | View Product |
M-813-1 | 합금 400/R-405 | 1/2인치 | - | - | - | View Product |
NY-1013-1 | 나일론 | 5/8인치 | - | - | - | View Product |
NY-103-1 | 나일론 | 1/16인치 | - | - | - | View Product |
NY-10M3-1 | 나일론 | 10mm | - | - | - | View Product |
NY-1213-1 | 나일론 | 3/4인치 | - | - | - | View Product |
NY-12M3-1 | 나일론 | 12mm | - | - | - | View Product |
NY-1613-1 | 나일론 | 1인치 | - | - | - | View Product |
NY-203-1 | 나일론 | 1/8인치 | - | - | - | View Product |
NY-403-1 | 나일론 | 1/4인치 | - | - | - | View Product |
NY-4M3-1 | 나일론 | 4mm | - | - | - | View Product |
NY-603-1 | 나일론 | 3/8인치 | - | - | - | View Product |
NY-6M3-1 | 나일론 | 6mm | - | - | - | View Product |
NY-813-1 | 나일론 | 1/2인치 | - | - | - | View Product |
NY-8M3-1 | 나일론 | 8mm | - | - | - | View Product |
PFA-423-1 | PFA | 1/4인치 | - | - | - | View Product |
PFA-623-1 | PFA | 3/8인치 | - | - | - | View Product |
PFA-823-1 | PFA | 1/2인치 | - | - | - | View Product |
S-1213-1 | 탄소강 | 3/4인치 | - | - | - | View Product |
S-1613-1 | 탄소강 | 1인치 | - | - | - | View Product |
SS-1013-1 | 316 스테인리스강 | 5/8인치 | - | - | - | View Product |
SS-103-1 | 316 스테인리스강 | 1/16인치 | - | - | - | View Product |
SS-103-1-B1000 | 316 스테인리스강 | 1/16인치 | - | - | - | View Product |
SS-10M3-1 | 316 스테인리스강 | 10mm | - | - | - | View Product |
SS-1213-1 | 316 스테인리스강 | 3/4인치 | - | - | - | View Product |
SS-12M3-1 | 316 스테인리스강 | 12mm | - | - | - | View Product |
SS-1413-1 | 316 스테인리스강 | 7/8인치 | - | - | - | View Product |
SS-14M3-1 | 316 스테인리스강 | 14mm | - | - | - | View Product |
SS-15M3-1 | 316 스테인리스강 | 15mm | - | - | - | View Product |
SS-1613-1 | 316 스테인리스강 | 1인치 | - | - | - | View Product |
SS-16M3-1 | 316 스테인리스강 | 16mm | - | - | - | View Product |
SS-18M3-1 | 316 스테인리스강 | 18mm | - | - | - | View Product |
SS-2003-1 | 316 스테인리스강 | 1 1/4인치 | - | - | - | View Product |
SS-203-1 | 316 스테인리스강 | 1/8인치 | - | - | - | View Product |
SS-20M3-1 | 316 ステンレス鋼 | 20 mm | - | - | - | View Product |
SS-22M3-1 | 316 ステンレス鋼 | 22 mm | - | - | - | View Product |
SS-2403-1 | 316 ステンレス鋼 | 1 1/2 インチ | - | - | - | View Product |
SS-25M3-1 | 316 ステンレス鋼 | 25 mm | - | - | - | View Product |
SS-28M3-1 | 316 ステンレス鋼 | 28 mm | - | - | - | View Product |
SS-2M3-1 | 316 ステンレス鋼 | 2 mm | - | - | - | View Product |
SS-303-1 | 316 스테인리스강 | 3/16인치 | - | - | - | View Product |
SS-3203-1 | 316 스테인리스강 | 2인치 | - | - | - | View Product |
SS-3M3-1 | 316 스테인리스강 | 3mm | - | - | - | View Product |
SS-403-1 | 316 스테인리스강 | 1/4인치 | - | - | - | View Product |
SS-4M3-1 | 316 스테인리스강 | 4mm | - | - | - | View Product |
SS-503-1 | 316 스테인리스강 | 5/16인치 | - | - | - | View Product |
SS-603-1 | 316 스테인리스강 | 3/8인치 | - | - | - | View Product |
SS-6M3-1 | 316 스테인리스강 | 6mm | - | - | - | View Product |
SS-813-1 | 316 스테인리스강 | 1/2인치 | - | - | - | View Product |
SS-8M3-1 | 316 스테인리스강 | 8mm | - | - | - | View Product |
T-1013-1 | PTFE | 5/8인치 | - | - | - | View Product |
T-103-1 | PTFE | 1/16인치 | - | - | - | View Product |
T-10M3-1 | PTFE | 10mm | - | - | - | View Product |
T-1213-1 | PTFE | 3/4인치 | - | - | - | View Product |
T-12M3-1 | PTFE | 12mm | - | - | - | View Product |
T-1613-1 | PTFE | 1인치 | - | - | - | View Product |
T-203-1 | PTFE | 1/8인치 | - | - | - | View Product |
T-303-1 | PTFE | 3/16인치 | - | - | - | View Product |
T-3M3-1 | PTFE | 3mm | - | - | - | View Product |
T-403-1 | PTFE | 1/4인치 | - | - | - | View Product |
T-4M3-1 | PTFE | 4mm | - | - | - | View Product |
T-503-1 | PTFE | 5/16인치 | - | - | - | View Product |
T-603-1 | PTFE | 3/8 in. | - | - | - | View Product |
T-6M3-1 | PTFE | 6 mm | - | - | - | View Product |
T-813-1 | PTFE | 1/2 in. | - | - | - | View Product |
T-8M3-1 | PTFE | 8 mm | - | - | - | View Product |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.