Swagelok®-Doppelabsperr- und Entlüftungsventile der Serie IPT für mittleren Druck
Die Absperr- und Entlüftungsventile der Serie IPT von Swagelok zeichnen sich durch ihr Drehzapfendesign aus, das eine konstante Abdichtung über einen weiten Druckbereich gewährleistet und so einen zuverlässigen Betrieb und eine verbesserte Betätigung der Steuersysteme sicherstellt.
Informationen zu Ventilen der Serie IPT anfordernSwagelok® IPT series medium-pressure block and bleed valves allow operators to isolate the flow of fluids in a system to prevent it from reaching components downstream. They then drain off remaining fluid on the downstream side of the valve. IPT series valves featuring double block and bleed configurations provide double positive isolation, allowing maintenance, repair, and operations activity, sampling, leak checks, or other crucial tasks to be conducted downstream.
IPT series block and bleed valves are rated for pressures up to 20 000 psig (1378 bar) and are available in both 316 stainless steel and 2507 super duplex alloy construction in two configurations:
- Single block and bleed (needle/needle)
- Double block and bleed (ball/needle/ball or needle/needle/needle)
The IPT series trunnion-style ball design provides a consistent seal across a full range of pressures, even if systems are depressurized and repressurized, enabling improved actuation of control systems. IPT series needle valves with a vee stem design control the vent port between the block valves.
Learn How To Isolate System Components with Block Valves
IPT Series Valve Specifications
| Working Pressures | up to 20 000 psig (1378 bar) |
| Temperatures | up to 250°F (121°C) |
| End Connections | Female NPT: 1/4 to 1 in. Medium-pressure cone and thread: 1/4 to 1 in. High-pressure cone and thread: 1/4, 3/8, and 9/16 in. Swagelok FK series medium-pressure tube fitting: 1/4 to 3/4 in. |
Need help with valve selection?
IPT 시리즈 중압 더블 블록 & 블리드 밸브 카탈로그
구성 재질, 압력 및 온도 등급, 옵션, 액세서리를 포함한 자세한 제품 정보를 찾을 수 있습니다.
특징: 316 스텐레스강 구조; 537°C (1000°F)까지의 온도; 중압 (MP) 피팅, 크기—1/4 ~ 1 in., 압력 등급—최대 20 000 psig (1378 bar); 고압 (HP) 피팅, 크기—1/4 ~ 9/16 in., 압력 등급—최대 60 000 psig (4134 bar); NACE® MR0175/ISO15156 적합
고객별 맞춤 선별 Swagelok 리소스
How to Isolate Industrial Fluid Systems with Block Valves
The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.
How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.
Process Measurement – Impulse Line Best Practices
It can be difficult to identify issues within your process instrumentation application if you focus solely on the transmitter. Learn how to solve problems within your process instrumentation line with tips and best practices from Swagelok.
Tips to Maintaining a Representative Sample in an Analytical Instrumentation System
Maintaining a representative sample within an analytical instrumentation system can be difficult. Learn how to identify major issues and avoid complications associated with a compromised representative sample from the experts at Swagelok.