|
Brass Instrumentation Quick Connect Stem with Valve, 0.2 Cv, 1/4 in. Swagelok Tube Fitting
零部件号:B-QC4-D-400
|
||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
规格
DESO 管茎对于需要频繁连接,夹气和溢出最小化的应用场合,使用世伟洛克快速接头可进行快速、方便的连接。 登录或注册查看价格 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
目录
DESO 管茎
QC, QF, QM, 및 QTM 시리즈■ 비틀림, 회전 및 렌치 작업이 필요 없음■ 단일 차단용, 양단 차단용 및 대용량용 모델
Features: Step-by-step identification procedure for threads and end connections.
Warning: System pressure must not exceed 250 psig (17.2 bar) at 70°F (20°C) when coupling and uncoupling this product. When uncoupling single-end shutoff quick-connects, system pressure on stem side will vent to atmosphere.
规格
B-QC4-D-400 — Brass Instrumentation Quick Connect Stem with Valve, 0.2 Cv, 1/4 in. Swagelok Tube Fitting
| 属性 | 值 |
|---|---|
| 阀体材料 | Brass |
| 清洁工艺 | Standard Cleaning and Packaging (SC-10) |
| 接头 1 尺寸 | 1/4 in. |
| 接头 1 类型 | Swagelok® Tube Fitting |
| Cv 最大值 | 0.2 - If coupled with a standard or reverse flow body |
| 润滑剂 | Dow Corning 111 |
| O 型圈材料 | Buna N (Standard) |
| 最高温度时连接的压力额定值 | 250 PSIG @ 250 °F /17.2 BAR @ 121 °C |
| 室温时连接的压力额定值 | 2000 PSIG @ 70 °F /137 BAR @ 21 °C |
| 室温时断开的压力额定值 | 250 PSIG @ 70 °F /17.2 BAR @ 21 °C |
| 压力温度额定值(连接和断开) | 250 PSIG @ 70 °F /17.2 BAR @ 21 °C |
| 系列 | QC4 |
| eClass (4.1) | 37110302 |
| eClass (5.1.4) | 37110302 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 31163101 |
| UNSPSC (10.0) | 27121701 |
| UNSPSC (11.0501) | 27121701 |
| UNSPSC (13.0601) | 27121701 |
| UNSPSC (15.1) | 27121701 |
| UNSPSC (17.1001) | 27121701 |
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| B-QC4-D-4PF | 황동 | 1/4인치 | 암나사 NPT | - | - | 查看产品 |
| B-QC4-D-4PM | 황동 | 1/4인치 | 수나사 NPT | - | - | 查看产品 |
| B-QC4-D-6M0 | 황동 | 6mm | Swagelok® 튜브 피팅 | - | - | 查看产品 |
| B-QC6-D-4PF | 황동 | 1/4인치 | 암나사 NPT | - | - | 查看产品 |
| B-QC6-D-4PM | 황동 | 1/4인치 | 수나사 NPT | - | - | 查看产品 |
| B-QC6-D-600 | 황동 | 3/8인치 | Swagelok® 튜브 피팅 | - | - | 查看产品 |
| B-QC6-D-6PM | 황동 | 3/8인치 | 수나사 NPT | - | - | 查看产品 |
| B-QC8-D-810 | 황동 | 1/2인치 | Swagelok® 튜브 피팅 | - | - | 查看产品 |
| B-QC8-D-8PF | 황동 | 1/2인치 | 암나사 NPT | - | - | 查看产品 |
| B-QC8-D-8PM | 황동 | 1/2인치 | 수나사 NPT | - | - | 查看产品 |
| SS-QC4-D-200 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | - | - | 查看产品 |
| SS-QC4-D-2PF | 316 스테인리스강 | 1/8인치 | 암나사 NPT | - | - | 查看产品 |
| SS-QC4-D-2PM | Acier inoxydable 316 | 1/8 po | Filetage NPT mâle | - | - | 查看产品 |
| SS-QC4-D-400 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | - | - | 查看产品 |
| SS-QC4-D-400K1 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | - | - | 查看产品 |
| SS-QC4-D-400K2 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | - | - | 查看产品 |
| SS-QC4-D-400K3 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | - | - | 查看产品 |
| SS-QC4-D-400K4 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | - | - | 查看产品 |
| SS-QC4-D-400K5 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | - | - | 查看产品 |
| SS-QC4-D-400KZ | Acier inoxydable 316 | 1/4 po | Raccord pour tube Swagelok® | - | - | 查看产品 |
| SS-QC4-D-4MT | Acier inoxydable 316 | 1/4 po | Filetage conique ISO mâle | - | - | 查看产品 |
| SS-QC4-D-4PF | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | - | - | 查看产品 |
| SS-QC4-D-4PFK5 | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | - | - | 查看产品 |
| SS-QC4-D-4PFKZ | Acier inoxydable 316 | 1/4 po | filetage NPT femelle 1/8 po | - | - | 查看产品 |
| SS-QC4-D-4PM | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | - | - | 查看产品 |
| SS-QC4-D-4PMK2 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | - | - | 查看产品 |
| SS-QC4-D-4PMK3 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | - | - | 查看产品 |
| SS-QC4-D-4PMKZ | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | - | - | 查看产品 |
| SS-QC4-D-6M0 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | - | - | 查看产品 |
| SS-QC4-D-6M0K1 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | - | - | 查看产品 |
| SS-QC6-D-10M0 | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | - | - | 查看产品 |
| SS-QC6-D-4PF | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | - | - | 查看产品 |
| SS-QC6-D-4PM | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | - | - | 查看产品 |
| SS-QC6-D-600 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | - | - | 查看产品 |
| SS-QC6-D-600K1 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | - | - | 查看产品 |
| SS-QC6-D-600K2 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | - | - | 查看产品 |
| SS-QC6-D-600K3 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | - | - | 查看产品 |
| SS-QC6-D-6PF | Acier inoxydable 316 | 3/8 po | Filetage NPT femelle | - | - | 查看产品 |
| SS-QC6-D-6PM | Acier inoxydable 316 | 3/8 po | Filetage NPT mâle | - | - | 查看产品 |
| SS-QC6-DC-6HC | Acier inoxydable 316 | 3/8 po | Raccord de flexible | - | - | 查看产品 |
| SS-QC8-D-12M0 | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | - | - | 查看产品 |
| SS-QC8-D-810 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | - | - | 查看产品 |
| SS-QC8-D-810K1 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | - | - | 查看产品 |
| SS-QC8-D-8MT | Acier inoxydable 316 | 1/2 po | Filetage conique ISO mâle | - | - | 查看产品 |
| SS-QC8-D-8PF | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | - | - | 查看产品 |
| SS-QC8-D-8PM | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | - | - | 查看产品 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.