|
PFA 튜빙,10mm OD x 1mm 벽 두께 x 30미터
Part #: PFA-T10M-1M-30M
|
||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
PFA Flexible TubingAchieve flexibility, visibility, and reliability with Swagelok PFA flexible tubing for your lab environments and other applications. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
PFA 튜빙,10mm OD x 1mm 벽 두께 x 30미터
Log in or Register to view price
Catalogs
PFA Flexible Tubing
호스 조립품, 벌크 호스, 연성 튜빙 및 연결구; 내부 코어 재질로는 금속, PTFE, PFA, 비닐, 나일론, 폴리에틸렌 및 고무 등이 있습니다.; 공칭 호스 크기 1/8 ~ 2 in.; 매우 다양한 인치 및 미터 규격의 연결구; 고객 요청 길이 제공; 커버, 태그 부착 및 테스트 옵션 제공
Features: Temperatures from 70 to 400°F (20 to 204°C); Working pressures up to 275 psig (18.9 bar); Sizes from 1/8 to 1/2 in.
Specifications
PFA-T10M-1M-30M — PFA 튜빙,10mm OD x 1mm 벽 두께 x 30미터
| Attribute | Value |
|---|---|
| Body Material | PFA |
| Hose Length | 30미터 |
| Tube OD | 10mm |
| Wall Thickness | 1mm |
| eClass (4.1) | 37110101 |
| eClass (5.1.4) | 37110101 |
| eClass (6.0) | 27140912 |
| eClass (6.1) | 27140912 |
| eClass (10.1) | 27140912 |
| UNSPSC (4.03) | 40141813 |
| UNSPSC (10.0) | 40142010 |
| UNSPSC (11.0501) | 31231313 |
| UNSPSC (13.0601) | 40183000 |
| UNSPSC (15.1) | 40183000 |
| UNSPSC (17.1001) | 40183000 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| PFA-T12-062-50 | PFA | - | - | - | - | View Product |
| PFA-T12M-1M-30M | PFA | - | - | - | - | View Product |
| PFA-T2-030-100 | PFA | - | - | - | - | View Product |
| PFA-T2-030-500 | PFA | - | - | - | - | View Product |
| PFA-T4-047-100 | PFA | - | - | - | - | View Product |
| PFA-T4-062-100 | PFA | - | - | - | - | View Product |
| PFA-T6-062-100 | PFA | - | - | - | - | View Product |
| PFA-T6-062-50 | PFA | - | - | - | - | View Product |
| PFA-T6M-1.5M-30M | PFA | - | - | - | - | View Product |
| PFA-T6M-1M-30M | PFA | - | - | - | - | View Product |
| PFA-T8-062-100 | PFA | - | - | - | - | View Product |
| PFA-T8-062-50 | PFA | - | - | - | - | View Product |
| PFA-T8M-1M-30M | PFA | - | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.