|
Regulier- und Absperrventil mit integriertem Ventilhals, Edelstahl, 6 mm Swagelok Rohrverschraubung, Cv 0,37, Regulierspindel, SC-11 gereinigt
Réf. pièce : SS-1RS6MM-SC11
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
Configuration droite, tige de régulationLes vannes à pointeau à chapeau intégral sont des vannes compactes proposées avec un choix complet de dimensions, de configurations et de matériaux, destinées aux applications les plus diverses. Ouvrir une session ou s’inscrire pour afficher des prix ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Attention: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Attention: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.
Regulier- und Absperrventil mit integriertem Ventilhals, Edelstahl, 6 mm Swagelok Rohrverschraubung, Cv 0,37, Regulierspindel, SC-11 gereinigt
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
Configuration droite, tige de régulation
O, 1, 18, 20, 및 26 시리즈; 활하중 패킹 시스템; 소형 설계; 최대 사용 압력 6000 psig (413 bar); 최대 온도 315°C (600°F)
Features: Step-by-step identification procedure for threads and end connections.
범위 이 문서에서는 Swagelok및 관련 공급자가 ASTM G93 레벨 C에 언급된 제품 청정도 요건을 준수하기 위해 사용하는 가이드라인을 설명합니다. 이 문서는 유체가 접촉되는 시스템 부품에만 한정적으로 적용됩니다. 이 문서는 제품 카탈로그, 기술 보고서 및 기타 보고서들과 함께 이용해야 합니다.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Spécifications
SS-1RS6MM-SC11 — Regulier- und Absperrventil mit integriertem Ventilhals, Edelstahl, 6 mm Swagelok Rohrverschraubung, Cv 0,37, Regulierspindel, SC-11 gereinigt
| Attribut | Valeur |
|---|---|
| Matériau du corps | Acier inoxydable 316 |
| Procédé de nettoyage | Nettoyage et conditionnement spéciaux (SC-11) |
| Dimension du raccordement 1 | 6 mm |
| Type du raccordement 1 | Raccord Swagelok® pour tubes |
| Dimension du raccordement 2 | 6 mm |
| Type du raccordement 2 | Raccord Swagelok® pour tubes |
| Cv maximal | 0.37 |
| Type d’écoulement | 2 voies, arrêt, droite |
| Type de poignée | Poignée bouton en résine phénolique |
| Certification faibles émissions | Oui |
| Température maximale, °F (°C) | 600 (315) |
| Pressions et températures nominales max. | 600°F À 3130 PSIG / 315°C À 215 BAR |
| Température minimale, °F (°C) | -65 (-53) |
| Matériau de l'embout de tige | Acier inoxydable 316 |
| Type de tige | Régulation |
| eClass (4.1) | 37010201 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010203 |
| eClass (6.1) | 37010203 |
| eClass (10.1) | 37010203 |
| UNSPSC (4.03) | 40141602 |
| UNSPSC (10.0) | 40141602 |
| UNSPSC (11.0501) | 40141602 |
| UNSPSC (13.0601) | 40141602 |
| UNSPSC (15.1) | 40141602 |
| UNSPSC (17.1001) | 40141602 |
Ressources
Produits similaires
|
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
|---|---|---|---|---|---|---|
| B-18RF8 | 황동 | 1/2인치 | 암나사 NPT | 1/2인치 | 암나사 NPT | Afficher le produit |
| B-1RF2 | 황동 | 1/8인치 | 암나사 NPT | 1/8인치 | 암나사 NPT | Afficher le produit |
| B-1RF4 | 황동 | 1/4인치 | 암나사 NPT | 1/4인치 | 암나사 NPT | Afficher le produit |
| B-1RM4 | 황동 | 1/4인치 | 수나사 NPT | 1/4인치 | 수나사 NPT | Afficher le produit |
| B-1RM4-F4 | 황동 | 1/4인치 | 수나사 NPT | 1/4인치 | 암나사 NPT | Afficher le produit |
| B-1RM4-S4 | 황동 | 1/4인치 | 수나사 NPT | 1/4인치 | Swagelok® 튜브 피팅 | Afficher le produit |
| B-1RM6 | 황동 | 3/8인치 | 수나사 NPT | 3/8인치 | 수나사 NPT | Afficher le produit |
| B-1RS12MM | Laiton | 12 mm | Raccord Swagelok® pour tubes | 12 mm | Raccord Swagelok® pour tubes | Afficher le produit |
| B-1RS4 | Laiton | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Afficher le produit |
| B-1RS6 | Laiton | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | Afficher le produit |
| B-1RS6MM | Laiton | 6 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | Afficher le produit |
| B-1RS8 | Laiton | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | Afficher le produit |
| B-ORF2 | Laiton | 1/8 po | Filetage NPT femelle | 1/8 po | Filetage NPT femelle | Afficher le produit |
| B-ORS2 | Laiton | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Raccord Swagelok® pour tubes | Afficher le produit |
| M-1RM4 | Alliage 400 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | Afficher le produit |
| M-1RS4 | Alliage 400 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-18RF6 | Acier inoxydable 316 | 3/8 po | Filetage NPT femelle | 3/8 po | Filetage NPT femelle | Afficher le produit |
| SS-18RF8 | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | 1/2 po | Filetage NPT femelle | Afficher le produit |
| SS-18RF8RT | Acier inoxydable 316 | 1/2 po | Taraudage conique ISO | 1/2 po | Taraudage conique ISO | Afficher le produit |
| SS-18RM8 | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 1/2 po | Filetage NPT mâle | Afficher le produit |
| SS-18RM8-F8 | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 1/2 po | Filetage NPT femelle | Afficher le produit |
| SS-18RS12 | Acier inoxydable 316 | 3/4 po | Raccord Swagelok® pour tubes | 3/4 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-18RS12MM | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 12 mm | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-18RS18MM | Acier inoxydable 316 | 18 mm | Raccord pour tube Swagelok® | 18 mm | Raccord pour tube Swagelok® | Afficher le produit |
| SS-18RS8 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-1RF2 | Acier inoxydable 316 | 1/8 po | Filetage NPT femelle | 1/8 po | Filetage NPT femelle | Afficher le produit |
| SS-1RF4 | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | Afficher le produit |
| SS-1RF4RT | Acier inoxydable 316 | 1/4 po | Taraudage conique ISO | 1/4 po | Taraudage conique ISO | Afficher le produit |
| SS-1RM2 | Acier inoxydable 316 | 1/8 po | Filetage NPT mâle | 1/8 po | Filetage NPT mâle | Afficher le produit |
| SS-1RM4 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | Afficher le produit |
| SS-1RM4-F4 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT femelle | Afficher le produit |
| SS-1RM4-S4 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-1RM4-S6 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 3/8 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-1RS10MM | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 10 mm | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-1RS12MM | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 12 mm | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-1RS4 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-1RS4-BKB | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-1RS4-PK | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-1RS4-SC11 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-1RS4-SG | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-1RS6 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-1RS6MM | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-1RS6-PK | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-1RS6-SC11 | Acier inoxydable 316 | 3/8 po | Raccord pour tube Swagelok® | 3/8 po | Raccord pour tube Swagelok® | Afficher le produit |
| SS-1RS6-SH | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-1RS8 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-1RS8MM | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 8 mm | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-1RS8-SC11 | Acier inoxydable 316 | 1/2 po | Raccord pour tube Swagelok® | 1/2 po | Raccord pour tube Swagelok® | Afficher le produit |
| SS-ORF2 | Acier inoxydable 316 | 1/8 po | Filetage NPT femelle | 1/8 po | Filetage NPT femelle | Afficher le produit |
| SS-ORM2 | Acier inoxydable 316 | 1/8 po | Filetage NPT mâle | 1/8 po | Filetage NPT mâle | Afficher le produit |
| SS-ORM2-S2 | Edelstahl 316 | 1/8 Zoll | NPT Außengewinde | 1/8 Zoll | Swagelok® Rohrverschraubung | Afficher le produit |
| SS-ORS2 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | Afficher le produit |
| SS-ORS3MM | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 3 mm | Swagelok® Rohrverschraubung | Afficher le produit |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.