text.skipToContent text.skipToNavigation

Schnellkupplungsstecker mit vollem Durchfluss, Messing, nicht absperrend, 3/4 Zoll NPT-Innengewinde, Cv 23,6

Part #: B-QF12-S-12PF

Specifications

Attribute Value
Body Material Brass
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/4 in.
Connection 1 Type Female NPT
CV Maximum 23.6 - Coupled with a body
Lubricant Without lube on any components
O-Ring Material Buna N (Standard)
Pressure Rating Coupled at Max Temp 100 PSIG @ 250 °F /6.8 BAR @ 121 °C
Pressure Rating Coupled at Room Temp 2000 PSIG @ 70 °F /137 BAR @ 21 °C
Series QF12
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Stems

Achieve unrestricted flow and easy maintenance with Swagelok full-flow quick-connects for your transfer, drain, and vent systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Schnellkupplungsstecker mit vollem Durchfluss, Messing, nicht absperrend, 3/4 Zoll NPT-Innengewinde, Cv 23,6

Part #: B-QF12-S-12PF
View Catalog

Add To Favorites

Catalogs

Stems
Achieve unrestricted flow and easy maintenance with Swagelok full-flow quick-connects for your transfer, drain, and vent systems.

Specifications

B-QF12-S-12PF — Schnellkupplungsstecker mit vollem Durchfluss, Messing, nicht absperrend, 3/4 Zoll NPT-Innengewinde, Cv 23,6

Attribute Value
Body Material Brass
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/4 in.
Connection 1 Type Female NPT
CV Maximum 23.6 - Coupled with a body
Lubricant Without lube on any components
O-Ring Material Buna N (Standard)
Pressure Rating Coupled at Max Temp 100 PSIG @ 250 °F /6.8 BAR @ 121 °C
Pressure Rating Coupled at Room Temp 2000 PSIG @ 70 °F /137 BAR @ 21 °C
Series QF12
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-QF4-S-4PF 황동 1/4인치 암나사 NPT - - View Product
B-QF4-S-4PM 황동 1/4인치 수나사 NPT - - View Product
B-QF8-S-8PF 황동 1/2인치 암나사 NPT - - View Product
SS-QF12-S-1210 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 - - View Product
SS-QF12-S-12PF 316 스테인리스강 3/4인치 암나사 NPT - - View Product
SS-QF12-S-12PM 316 스테인리스강 3/4인치 수나사 NPT - - View Product
SS-QF16-S-1610 316 스테인리스강 1인치 Swagelok® 튜브 피팅 - - View Product
SS-QF16-S-16PF 316 스테인리스강 1인치 암나사 NPT - - View Product
SS-QF16-S-16PM 316 스테인리스강 1인치 수나사 NPT - - View Product
SS-QF4-S-400 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 - - View Product
SS-QF4-S-4MS 316 스테인리스강 1/4인치 수나사 ISO 평행나사 - - View Product
SS-QF4-S-4MT 316 스테인리스강 1/4인치 수나사 ISO 경사나사 - - View Product
SS-QF4-S-4PF 316 스테인리스강 1/4인치 암나사 NPT - - View Product
SS-QF4-S-4PM 316 스테인리스강 1/4인치 수나사 NPT - - View Product
SS-QF4-S-600 Acero inoxidable 316 3/8 pulg. Racor Swagelok® - - View Product
SS-QF4-S-6M0 Acero inoxidable 316 6 mm Racor Swagelok® - - View Product
SS-QF4-S-6PF Acero inoxidable 316 3/8 pulg. NPT hembra - - View Product
SS-QF8-S-6PF Acero inoxidable 316 3/8 pulg. NPT hembra - - View Product
SS-QF8-S-6PM Acero inoxidable 316 3/8 pulg. NPT macho - - View Product
SS-QF8-S-810 Acero inoxidable 316 1/2 pulg. Racor Swagelok® - - View Product
SS-QF8-S-8FS Acero inoxidable 316 1/2 pulg. Rosca Hembra ISO/BSP Paralela - - View Product
SS-QF8-S-8MS Acero inoxidable 316 1/2 pulg. Rosca Macho ISO/BSP Paralela - - View Product
SS-QF8-S-8MT Acero inoxidable 316 1/2 pulg. Rosca Macho ISO Cónica - - View Product
SS-QF8-S-8PF Acero inoxidable 316 1/2 pulg. NPT hembra - - View Product
SS-QF8-S-8PM Acero inoxidable 316 1/2 pulg. NPT macho - - View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.