Delivers reliable, leak-tight transitions between tubing and threaded ports, engineered for critical fluid system environments.
Catalogs
Tube Fittings and Adapters — Tube Adapters — Straights
Gaugeable Alloy 2507 Super Duplex Tube Fittings
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
Gaugeable Tube Fittings and Adapter Fittings
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 2507-8-TA-1-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| B-10-MTA-1-4RS | Brass | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
| B-10-TA-1-8 | Brass | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| B-12-MTA-1-4RS | Brass | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
| B-12-TA-1-12 | Brass | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | View Product |
| B-400-A-4ANF | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female 37° Flare | View Product |
| B-4-TA-1-2 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | View Product |
| B-4-TA-1-4 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
| B-4-TA-7-4 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
| B-4-TA-7-6 | Brass | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | View Product |
| B-6-TA-1-4 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
| B-6-TA-7-4 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
| B-8-MTA-1-4RS | Brass | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
| B-8-TA-1-8 | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| B-8-TA-7-6 | Brass | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | View Product |
| B-8-TA-7-8 | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | View Product |
| S-6-TA-1-4 | Carbon Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
| SS-10-MTA-1-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
| SS-10-MTA-1-4RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-10-MTA-1-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-10-MTA-1-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male NPT | View Product |
| SS-10-MTA-1-6RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | View Product |
| SS-10-MTA-1-6RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-10-MTA-1-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| SS-10-MTA-1-8RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | View Product |
| SS-10-MTA-7-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
| SS-10-MTA-7-4RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-10-MTA-7-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | View Product |
| SS-10-MTA-7-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Female NPT | View Product |
| SS-10-MTA-7-8RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-10-TA-1-10ST | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 7/8-14 in. | Male SAE/MS Straight Thread | View Product |
| SS-10-TA-1-8 | 316 스테인리스강 | 5/8인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 NPT | View Product |
| SS-10-TA-7-8 | 316 스테인리스강 | 5/8인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 NPT | View Product |
| SS-1210-A-12ANF | 316 스테인리스강 | 3/4인치 | Swagelok®튜브 어댑터 | 3/4인치 | 암나사 37° AN | View Product |
| SS-12-MTA-1-4 | 316 스테인리스강 | 12mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 NPT | View Product |
| SS-12-MTA-1-4RS | 316 스테인리스강 | 12mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 평행나사 | View Product |
| SS-12-MTA-1-4RT | 316 스테인리스강 | 12mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 경사나사 | View Product |
| SS-12-MTA-1-6RS | 316 스테인리스강 | 12mm | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 ISO 평행나사 | View Product |
| SS-12-MTA-1-6RT | 316 스테인리스강 | 12mm | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 ISO 경사나사 | View Product |
| SS-12-MTA-1-8 | 316 스테인리스강 | 12mm | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 NPT | View Product |
| SS-12-MTA-1-8RS | 316 스테인리스강 | 12mm | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 ISO 평행나사 | View Product |
| SS-12-MTA-1-8RT | 316 스테인리스강 | 12mm | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 ISO 경사나사 | View Product |
| SS-12-MTA-7-4 | 316 스테인리스강 | 12mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 NPT | View Product |
| SS-12-MTA-7-4RG | 316 스테인리스강 | 12mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 평행 게이지 나사 | View Product |
| SS-12-MTA-7-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Female NPT | View Product |
| SS-12-MTA-7-8RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-12-MTA-7-8RP | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Thread | View Product |
| SS-12-TA-1-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | View Product |
| SS-12-TA-1-12AN | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male 37° AN | View Product |
| SS-12-TA-1-12RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male ISO Parallel Thread | View Product |
| SS-12-TA-1-12RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male ISO Tapered Thread | View Product |
| SS-12-TA-1-12ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 1/16-12 in. | Male SAE/MS Straight Thread | View Product |
| SS-12-TA-1-12W | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male Pipe Weld | View Product |
| SS-12-TA-1-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 in. | Male NPT | View Product |
| SS-12-TA-1-16ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 5/16-12 in. | Male SAE/MS Straight Thread | View Product |
| SS-12-TA-1-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| SS-12-TA-1-8RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | View Product |
| SS-12-TA-7-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Female NPT | View Product |
| SS-12-TA-7-12RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Female ISO Tapered Thread | View Product |
| SS-12-TA-7-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 in. | Female NPT | View Product |
| SS-12-TA-7-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | View Product |
| SS-1610-A-16ANF | 316 Stainless Steel | 1 in. | Pre-Swaged Swagelok® Tube Adapter | 1 in. | Female 37° Flare | View Product |
| SS-16-MTA-1-8 | 316 Stainless Steel | 16 mm | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| SS-16-MTA-1-8RS | 316 Stainless Steel | 16 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-16-MTA-7-8RG | 316 Stainless Steel | 16 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-16-TA-1-12 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | View Product |
| SS-16-TA-1-16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male NPT | View Product |
| SS-16-TA-1-16AN | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male 37° AN | View Product |
| SS-16-TA-1-16RS | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male ISO Parallel Thread | View Product |
| SS-16-TA-1-16RT | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male ISO Tapered Thread | View Product |
| SS-16-TA-1-16ST | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 5/16-12 in. | Male SAE/MS Straight Thread | View Product |
| SS-16-TA-1-8 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| SS-16-TA-7-12 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 3/4 in. | Female NPT | View Product |
| SS-16-TA-7-16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Female NPT | View Product |
| SS-16-TA-7-8 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | View Product |
| SS-18-MTA-1-12RS | 316 Stainless Steel | 18 mm | Swagelok® Tube Adapter | 3/4 in. | Male ISO Parallel Thread | View Product |
| SS-18-MTA-1-8RS | 316 Stainless Steel | 18 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | View Product |
| SS-18-MTA-7-8RG | 316 Stainless Steel | 18 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-1-TA-1-2 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | View Product |
| SS-200-A-2ANF | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Female 37° AN | View Product |
| SS-200-A-4ANF | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female 37° AN | View Product |
| SS-20-TA-1-20 | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Adapter | 1 1/4 in. | Male NPT | View Product |
| SS-24-TA-1-24 | 316 Stainless Steel | 1 1/2 in. | Pre-Swaged Swagelok® Tube Adapter | 1 1/2 in. | Male NPT | View Product |
| SS-2-TA-1-2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | View Product |
| SS-2-TA-1-2RS | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Male ISO Parallel Thread | View Product |
| SS-2-TA-1-2ST | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 5/16-24 in. | Male SAE/MS Straight Thread | View Product |
| SS-2-TA-1-4 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
| SS-2-TA-1-4RT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-2-TA-1-OR | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 5/16-24 in. | Male SAE/MS Straight Thread | View Product |
| SS-2-TA-7-2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Female NPT | View Product |
| SS-2-TA-7-2RP | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Female ISO Parallel Thread | View Product |
| SS-2-TA-7-4 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
| SS-32-TA-1-32 | 316 Stainless Steel | 2 in. | Pre-Swaged Swagelok® Tube Adapter | 2 in. | Male NPT | View Product |
| SS-400-A-4ANF | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female 37° AN | View Product |
| SS-4-TA-1-2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | View Product |
| SS-4-TA-1-2RS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Male ISO Parallel Thread | View Product |
| SS-4-TA-1-2RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-4-TA-1-4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
| SS-4-TA-1-4AN | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male 37° AN | View Product |
| SS-4-TA-1-4RS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-4-TA-1-4RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-4-TA-1-4SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
| SS-4-TA-1-4ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| SS-4-TA-1-4W | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male Pipe Weld | View Product |
| SS-4-TA-1-6 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Male NPT | View Product |
| SS-4-TA-1-6RS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-4-TA-1-8 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| SS-4-TA-1-OR | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| SS-4-TA-7-2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Female NPT | View Product |
| SS-4-TA-7-2RP | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Female ISO Parallel Thread | View Product |
| SS-4-TA-7-2RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Female ISO Tapered Thread | View Product |
| SS-4-TA-7-4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
| SS-4-TA-7-4RG | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-4-TA-7-4RJ | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Thread (RJ) | View Product |
| SS-4-TA-7-4RP | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Thread | View Product |
| SS-4-TA-7-4RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | View Product |
| SS-4-TA-7-6 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | View Product |
| SS-4-TA-7-8 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | NPTめねじ | View Product |
| SS-600-A-6ANF | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | 37°めすAN | View Product |
| SS-6-MTA-1-2 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/8 インチ | NPTおねじ | View Product |
| SS-6-MTA-1-2RS | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/8 インチ | ISO管用平行おねじ | View Product |
| SS-6-MTA-1-2RT | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/8 インチ | ISO管用テーパーおねじ | View Product |
| SS-6-MTA-1-4 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/4 インチ | NPTおねじ | View Product |
| SS-6-MTA-1-4RS | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行おねじ | View Product |
| SS-6-MTA-1-4RT | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用テーパーおねじ | View Product |
| SS-6-MTA-1-6RS | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 3/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | View Product |
| SS-6-MTA-7-2 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/8 インチ | NPTめねじ | View Product |
| SS-6-MTA-7-2RP | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/8 インチ | ISO管用平行めねじ | View Product |
| SS-6-MTA-7-4 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/4 インチ | NPTめねじ | View Product |
| SS-6-MTA-7-4RG | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行めねじ | View Product |
| SS-6-MTA-7-4RJ | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用めねじ(RJ継手用) | View Product |
| SS-6-MTA-7-4RP | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行めねじ | View Product |
| SS-6-MTA-7-4RT | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用テーパーめねじ | View Product |
| SS-6-MTA-7-6RG | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 3/8 インチ | ISO管用平行めねじ | View Product |
| SS-6-MTA-7-8RG | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行めねじ | View Product |
| SS-6-TA-1-12 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 3/4 インチ | NPTおねじ | View Product |
| SS-6-TA-1-2 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | NPTおねじ | View Product |
| SS-6-TA-1-4 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | NPTおねじ | View Product |
| SS-6-TA-1-4AN | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | 37°おすAN | View Product |
| SS-6-TA-1-4RS | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行おねじ | View Product |
| SS-6-TA-1-4RT | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用テーパーおねじ | View Product |
| SS-6-TA-1-4ST | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 7/16-20 インチ | SAE/MS平行おねじ | View Product |
| SS-6-TA-1-6 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | NPTおねじ | View Product |
| SS-6-TA-1-6AN | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | 37°おすAN | View Product |
| SS-6-TA-1-6RS | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | ISO管用平行おねじ | View Product |
| SS-6-TA-1-6RT | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | ISO管用テーパーおねじ | View Product |
| SS-6-TA-1-6ST | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 9/16-18 インチ | SAE/MS平行おねじ | View Product |
| SS-6-TA-1-8 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | NPTおねじ | View Product |
| SS-6-TA-1-8RS | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行おねじ | View Product |
| SS-6-TA-1-8RT | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用テーパーおねじ | View Product |
| SS-6-TA-1-8ST | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 3/4-16 インチ | SAE/MS平行おねじ | View Product |
| SS-6-TA-1-8W | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | おすパイプ溶接エルボー | View Product |
| SS-6-TA-1-OR | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 9/16-18 インチ | OシールSAE/MS平行おねじ | View Product |
| SS-6-TA-7-2 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | NPTめねじ | View Product |
| SS-6-TA-7-4 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | NPTめねじ | View Product |
| SS-6-TA-7-4RP | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行めねじ | View Product |
| SS-6-TA-7-4RT | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用テーパーめねじ | View Product |
| SS-6-TA-7-6 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | NPTめねじ | View Product |
| SS-6-TA-7-6RG | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | ISO管用平行めねじ | View Product |
| SS-6-TA-7-6RT | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | ISO管用テーパーめねじ | View Product |
| SS-6-TA-7-8 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | NPTめねじ | View Product |
| SS-810-A-8ANF | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | 37°めすAN | View Product |
| SS-8-MTA-1-4 | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ・アダプター | 1/4 インチ | NPTおねじ | View Product |
| SS-8-MTA-1-4RS | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行おねじ | View Product |
| SS-8-MTA-1-4RT | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用テーパーおねじ | View Product |
| SS-8-MTA-7-4 | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ・アダプター | 1/4 インチ | NPTめねじ | View Product |
| SS-8-MTA-7-4RG | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行めねじ | View Product |
| SS-8-MTA-7-4RT | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用テーパーめねじ | View Product |
| SS-8-MTA-7-8RG | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行めねじ | View Product |
| SS-8-TA-1-12 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 3/4 インチ | NPTおねじ | View Product |
| SS-8-TA-1-4 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | NPTおねじ | View Product |
| SS-8-TA-1-4RS | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行おねじ | View Product |
| SS-8-TA-1-4RT | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用テーパーおねじ | View Product |
| SS-8-TA-1-6 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | NPTおねじ | View Product |
| SS-8-TA-1-6RS | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | ISO管用平行おねじ | View Product |
| SS-8-TA-1-6RT | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | ISO管用テーパーおねじ | View Product |
| SS-8-TA-1-6ST | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 9/16-18 インチ | SAE/MS平行おねじ | View Product |
| SS-8-TA-1-8 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | NPTおねじ | View Product |
| SS-8-TA-1-8AN | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | 37°おすAN | View Product |
| SS-8-TA-1-8RS | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行おねじ | View Product |
| SS-8-TA-1-8RT | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用テーパーおねじ | View Product |
| SS-8-TA-1-8ST | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 3/4-16 インチ | SAE/MS平行おねじ | View Product |
| SS-8-TA-1-8W | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | おすパイプ溶接エルボー | View Product |
| SS-8-TA-1-OR | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 3/4-16 インチ | SAE/MS平行おねじ | View Product |
| SS-8-TA-7-12 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 3/4 インチ | NPTめねじ | View Product |
| SS-8-TA-7-4 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | NPTめねじ | View Product |
| SS-8-TA-7-4RT | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用テーパーめねじ | View Product |
| SS-8-TA-7-6 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | NPTめねじ | View Product |
| SS-8-TA-7-6RT | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | ISO管用テーパーめねじ | View Product |
| SS-8-TA-7-8 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | NPTめねじ | View Product |
| SS-8-TA-7-8RG | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行めねじ | View Product |
| SS-8-TA-7-8RP | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行めねじ | View Product |
| SS-8-TA-7-8RT | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用テーパーめねじ | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。