text.skipToContent text.skipToNavigation

Alloy 400/R-405 Swagelok Tube Fitting, Union Tee, 3/8 in. Tube OD

Referencia #: M-600-3

Especificaciones

Atributo Valor
Body Material Alloy 400/R-405
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 3/8 in.
Connection 2 Type Swagelok® Tube Fitting
Connection 3 Size 3/8 in.
Connection 3 Type Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37070706
eClass (5.1.4) 37020506
eClass (6.0) 37020590
eClass (6.1) 37020506
eClass (10.1) 37020506
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142606
UNSPSC (11.0501) 40142605
UNSPSC (13.0601) 40183102
UNSPSC (15.1) 40183102
UNSPSC (17.1001) 40183102
Tees

Enables three-way tube branching with precise alignment and leak-tight reliability, ideal for distributing flow in compact, high-performance systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Advertencia: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Alloy 400/R-405 Swagelok Tube Fitting, Union Tee, 3/8 in. Tube OD

Referencia #: M-600-3
Ver Catálogo

Añadir a Favoritos

Catálogos

Tees
Enables three-way tube branching with precise alignment and leak-tight reliability, ideal for distributing flow in compact, high-performance systems.

Especificaciones

M-600-3 — Alloy 400/R-405 Swagelok Tube Fitting, Union Tee, 3/8 in. Tube OD

Atributo Valor
Body Material Alloy 400/R-405
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 3/8 in.
Connection 2 Type Swagelok® Tube Fitting
Connection 3 Size 3/8 in.
Connection 3 Type Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37070706
eClass (5.1.4) 37020506
eClass (6.0) 37020590
eClass (6.1) 37020506
eClass (10.1) 37020506
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142606
UNSPSC (11.0501) 40142605
UNSPSC (13.0601) 40183102
UNSPSC (15.1) 40183102
UNSPSC (17.1001) 40183102
Seleccione un Nuevo Producto con Especificaciones Similares

Documentación

Planos
2D

Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.

3D

Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.

Plano dimensional

Hay planos dimensionales disponibles para este producto. Descargar los archivos

Productos similares

# de Pieza
Material del Cuerpo
Tamaño conexión 1
Tipo de conexión 1
Tamaño conexión 2
Tipo de conexión 2
6MO-1210-3 6-Moly 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting Ver producto
6MO-400-3 6-Moly 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
6MO-600-3 6-Moly 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Ver producto
6MO-810-3 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting Ver producto
B-100-3 Brass 1/16 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting Ver producto
B-1010-3 Brass 5/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting Ver producto
B-10M0-3 Brass 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting Ver producto
B-1210-3 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting Ver producto
B-12M0-3 Brass 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting Ver producto
B-1410-3 Brass 7/8 in. Swagelok® Tube Fitting 7/8 in. Swagelok® Tube Fitting Ver producto
B-1610-3 Brass 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting Ver producto
B-1810-3 Brass 1 1/8 in. Swagelok® Tube Fitting 1 1/8 in. Swagelok® Tube Fitting Ver producto
B-200-3 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting Ver producto
B-400-3 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
B-600-3 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Ver producto
B-6M0-3 Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting Ver producto
B-810-3 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting Ver producto
B-8M0-3 Brass 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting Ver producto
HC-200-3 Alloy C-276 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting Ver producto
HC-400-3 Alloy C-276 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
HC-600-3 Alloy C-276 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Ver producto
HC-810-3 Alloy C-276 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting Ver producto
M-400-3 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
M-810-3 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting Ver producto
PFA-220-3 PFA 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting Ver producto
PFA-420-3 PFA 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
PFA-620-3 PFA 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Ver producto
PFA-820-3 PFA 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting Ver producto
S-1210-3 Carbon Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting Ver producto
S-12M0-3 Carbon Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting Ver producto
S-1610-3 Carbon Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting Ver producto
S-400-3 Carbon Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
S-600-3 Carbon Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Ver producto
S-810-3 Carbon Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting Ver producto
SS-100-3 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting Ver producto
SS-1010-3 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting Ver producto
SS-10M0-3 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting Ver producto
SS-1210-3 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting Ver producto
SS-1210-3SC11 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting Ver producto
SS-12M0-3 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting Ver producto
SS-14M0-3 316 Stainless Steel 14 mm Swagelok® Tube Fitting 14 mm Swagelok® Tube Fitting Ver producto
SS-15M0-3 316 Stainless Steel 15 mm Swagelok® Tube Fitting 15 mm Swagelok® Tube Fitting Ver producto
SS-1610-3 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting Ver producto
SS-16M0-3 316 Stainless Steel 16 mm Swagelok® Tube Fitting 16 mm Swagelok® Tube Fitting Ver producto
SS-18M0-3 316 Stainless Steel 18 mm Swagelok® Tube Fitting 18 mm Swagelok® Tube Fitting Ver producto
SS-2000-3 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Swagelok® Tube Fitting Ver producto
SS-200-3 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting Ver producto
SS-200-3JA 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting Ver producto
SS-20M0-3 316 Stainless Steel 20 mm Swagelok® Tube Fitting 20 mm Swagelok® Tube Fitting Ver producto
SS-22M0-3 316 Stainless Steel 22 mm Swagelok® Tube Fitting 22 mm Swagelok® Tube Fitting Ver producto
SS-2400-3 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Swagelok® Tube Fitting Ver producto
SS-25M0-3 316 Stainless Steel 25 mm Swagelok® Tube Fitting 25 mm Swagelok® Tube Fitting Ver producto
SS-28M0-3 316 Stainless Steel 28 mm Swagelok® Tube Fitting 28 mm Swagelok® Tube Fitting Ver producto
SS-300-3 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 3/16 in. Swagelok® Tube Fitting Ver producto
SS-3200-3 316 Stainless Steel 2 in. Swagelok® Tube Fitting 2 in. Swagelok® Tube Fitting Ver producto
SS-3M0-3 316 Stainless Steel 3 mm Swagelok® Tube Fitting 3 mm Swagelok® Tube Fitting Ver producto
SS-400-3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
SS-400-3BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
SS-400-3JA 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
SS-400-3SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
SS-4M0-3 316 Stainless Steel 4 mm Swagelok® Tube Fitting 4 mm Swagelok® Tube Fitting Ver producto
SS-500-3 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 5/16 in. Swagelok® Tube Fitting Ver producto
SS-600-3 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Ver producto
SS-600-3SC11 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Ver producto
SS-6M0-3 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting Ver producto
SS-6M0-3SC11 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting Ver producto
SS-810-3 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 Ver producto
SS-810-31-0001 316 Stainless Steel 1/2 インチ Swagelok® チューブ継手 1/4 インチ Swagelok® チューブ継手 Ver producto
SS-810-3BT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 Ver producto
SS-810-3SC11 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 Ver producto
SS-810-3WD 316ステンレス鋼 1/2 インチ Swagelok® チューブ継手 1/2 インチ Swagelok® チューブ継手 Ver producto
SS-8M0-3 316 ステンレス鋼 8 mm Swagelok®チューブ継手 8 mm Swagelok®チューブ継手 Ver producto
T-400-3 PTFE 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 Ver producto
TI-810-3 チタニウム 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 Ver producto

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.