|
스테인리스강 쓰리피스(3-Piece) 60 시리즈 볼 밸브, 강화 PTFE 시트, 3/8인치 스웨즈락 튜브 피팅, 잠금 오발 핸들 2-way 60 Series ball valve, 3/8 in. Swagelok tube fittings, 316 SS body, reinforced PTFE seats, locking oval handle, 2200 psig rating, swing-out design.
부품 번호: SS-62TS6-JLK
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
2-Way 직선형고유한 콘디스크, 스프링 하중 시트; 활하중, 투피스(2-Piece) 쉐브론 스템 패킹; 및 쓰리피스(3-Piece), 스윙 아웃 구조, 쓰리피스(3-Piece) 프로세스/계장용 60 시리즈 볼 밸브는 신뢰성과 낮은 유지보수를 위해 설계되었습니다. 로그인 또는 회원가입하여 가격 보기 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 경고: 스웨즈락 튜브 피팅 연결구를 포함하여 스웨즈락의 제품 및 부품을 산업 설계 표준이 적용되지 않는 타사 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
경고: 스웨즈락 튜브 피팅 연결구를 포함하여 스웨즈락의 제품 및 부품을 산업 설계 표준이 적용되지 않는 타사 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
스테인리스강 쓰리피스(3-Piece) 60 시리즈 볼 밸브, 강화 PTFE 시트, 3/8인치 스웨즈락 튜브 피팅, 잠금 오발 핸들
2-way 60 Series ball valve, 3/8 in. Swagelok tube fittings, 316 SS body, reinforced PTFE seats, locking oval handle, 2200 psig rating, swing-out design.
로그인 또는 회원가입하여 가격 보기
카탈로그
2-Way 직선형
고유한 콘디스크, 스프링 하중 시트; 활하중, 투피스(2-Piece) 쉐브론 스템 패킹; 및 쓰리피스(3-Piece), 스윙 아웃 구조, 쓰리피스(3-Piece) 프로세스/계장용 60 시리즈 볼 밸브는 신뢰성과 낮은 유지보수를 위해 설계되었습니다.
Features: 1/8 to 2 in. and 6 to 25 mm sizes; Stainless steel, carbon steel, brass, and special alloy materials; On-off (2-way) and switching (3-way) valves; Compensating seat design; Live-loaded, two-piece stem packing
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
Features: 40G, 40, 60, 83, H83, SK, and FKB Series Valves, AFS Ball Valves; Calculate valve operating torque; Choose actuators and related components; Select mounting bracket kits
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Features: Operating temperatures up to 400°F (204°C); Working pressures up to 2200 psig (151 bar); Stainless steel or carbon steel construction
Scope: This technical report is an overview of the unique concerns that must be addressed in order to handle oxygen safely. It is based on information found in the many source documents available from the publishers listed and is provided as a service to our customers.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
This stem replacement kit must be used with the proper60 series seal maintenance kit.
This ball replacement kit must be used with the proper 60 series seal maintenance kit.
60 and 60X Series 4-Bolt Ball Valves Maintenance Instructions
60 Series Flange Seal Installation
Kit contents: Standard Fastener (bolt or stud 3), Instruction sheet, Black Fastener (bolt or stud), Stem nuts (2), Body nuts (8), Lubricants (1), Material Safety Data Sheets (1)
Latch lock handle assembly to 4-bolt and 8-bolt 60 series ball valves
Warning: Before servicing any installed valve, you must depressurize the system cycle valve Mounting Namur Style Bracket to 2-way 60 series ball valve.
60 Series Ball Valves, 4-Bolt, No Lube Instructions
Using a box wrench, remove the stem nut, stem springs, stop plate and lever handle; 63 series only: Place extended handle positioner plate on stem.
To ensure proper valve function, valve must be installed with flow in the direction indicated by the arrow on the valve body.
Mounting Bracket Kit Contents; Actuator Kit Contents; Tools Required; Actuator Preparation; Valve Preparation; Mounting Instructions.
Caution: Pneumatic actuator operation is sensitive to valve packing nut adjustment.
사양
SS-62TS6-JLK — 스테인리스강 쓰리피스(3-Piece) 60 시리즈 볼 밸브, 강화 PTFE 시트, 3/8인치 스웨즈락 튜브 피팅, 잠금 오발 핸들
| 속성 | 값 |
|---|---|
| 볼/스템 재질 | 스테인리스강 |
| 몸체 재질 | 316 스테인리스강 |
| 세정 공정 | 표준 세정 및 포장(SC-10) |
| 연결구 1 크기 | 3/8인치 |
| 연결구 1 종류 | 스웨즈락® 튜브 피팅 |
| 연결구 2 크기 | 3/8인치 |
| 연결구 2 종류 | 스웨즈락® 튜브 피팅 |
| CV 최대 | 3.8 |
| 체결재 재질 | 316 스테인리스강 |
| 플랜지 밀폐 재질 | 탄화플루오르 FKM |
| 유로 형태 | 2-Way, 차단, 직선형 |
| 핸들 색상 | 검은색 |
| 핸들 스타일 | 잠금형 오발 |
| 저누출 인증 | 예 |
| 실온 압력 등급 | 2200 PSIG @ 100°F / 151 BAR @ 37°C |
| 시트 재질 | 강화 PTFE |
| 시트 스프링 재질 | 316 스테인리스강 |
| 서비스 클래스 | 일반 |
| 스템 베어링 재질 | X750 합금 |
| 테스트 | WS-22에 따른 테스트 |
| eClass (4.1) | 37010401 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37010401 |
| eClass (6.1) | 37010401 |
| eClass (10.1) | 37010401 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141607 |
| UNSPSC (11.0501) | 40141607 |
| UNSPSC (13.0601) | 40141607 |
| UNSPSC (15.1) | 40141607 |
| UNSPSC (17.1001) | 40141600 |
자원
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| B-62TF4 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 제품 보기 |
| B-63TF8 | Brass | 1/2 in. | Female NPT | 1/2 in. | Female NPT | 제품 보기 |
| B-63TS10 | Brass | 5/8 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Fitting | 제품 보기 |
| B-63TS8 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 제품 보기 |
| B-65TF12 | Brass | 3/4 in. | Female NPT | 3/4 in. | Female NPT | 제품 보기 |
| B-65TF16 | Brass | 1 in. | Female NPT | 1 in. | Female NPT | 제품 보기 |
| S-65TF16 | Carbon Steel | 1 in. | Female NPT | 1 in. | Female NPT | 제품 보기 |
| SS-62EF4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 제품 보기 |
| SS-62PS4-5228 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-62TF4 | 316 ステンレス鋼 | 1/4 インチ | NPTめねじ | 1/4 インチ | NPTめねじ | 제품 보기 |
| SS-62TF4-JL | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | 제품 보기 |
| SS-62TF4RT | Acier inoxydable 316 | 1/4 po | Taraudage conique ISO | 1/4 po | Taraudage conique ISO | 제품 보기 |
| SS-62TS10MM | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 10 mm | Raccord Swagelok® pour tubes | 제품 보기 |
| SS-62TS4 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | 제품 보기 |
| SS-62TS4-JK | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | 제품 보기 |
| SS-62TS4-JL | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | 제품 보기 |
| SS-62TS4-JLK | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | 제품 보기 |
| SS-62TS6 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | 제품 보기 |
| SS-62TS6-JK | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | 제품 보기 |
| SS-62TS6-JL | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | 제품 보기 |
| SS-62TS6MM | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | 제품 보기 |
| SS-62TS8 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | 제품 보기 |
| SS-62TS8MM | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 8 mm | Racor Swagelok® | 제품 보기 |
| SS-62TSC8 | Acero inoxidable 316 | 1/2 pulg. | Accesorios con Brida Sanitaria | 1/2 pulg. | Accesorios con Brida Sanitaria | 제품 보기 |
| SS-62TVCR4 | Acero inoxidable 316 | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | 제품 보기 |
| SS-62TW6T35-3 | Acero inoxidable 316 | 3/8 pulg. | Extensión de Tubo | 3/8 pulg. | Extensión de Tubo | 제품 보기 |
| SS-63ES8 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | 제품 보기 |
| SS-63PF8-2839 | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | 제품 보기 |
| SS-63PS8-2839 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | 제품 보기 |
| SS-63TF6 | Acero inoxidable 316 | 3/8 pulg. | NPT hembra | 3/8 pulg. | NPT hembra | 제품 보기 |
| SS-63TF8 | Нержавеющая сталь 316 | 1/2 дюйма | Внутр. резьба NPT | 1/2 дюйма | Внутр. резьба NPT | 제품 보기 |
| SS-63TF8-33C | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | 제품 보기 |
| SS-63TF8-JK | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | 제품 보기 |
| SS-63TF8-JL | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | 제품 보기 |
| SS-63TF8-LLK | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | 제품 보기 |
| SS-63TF8RT | Acero inoxidable 316 | 1/2 pulg. | Rosca Hembra ISO/BSP cónica | 1/2 pulg. | Rosca Hembra ISO/BSP cónica | 제품 보기 |
| SS-63TS10 | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | 5/8 pulg. | Racor Swagelok® | 제품 보기 |
| SS-63TS12 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Racor Swagelok® | 제품 보기 |
| SS-63TS12-JK | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Racor Swagelok® | 제품 보기 |
| SS-63TS12-JL | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Racor Swagelok® | 제품 보기 |
| SS-63TS12MM | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | 제품 보기 |
| SS-63TS16MM | 316 스테인리스강 | 16mm | Swagelok® 튜브 피팅 | 16mm | Swagelok® 튜브 피팅 | 제품 보기 |
| SS-63TS18MM | 316 스테인리스강 | 18mm | Swagelok® 튜브 피팅 | 18mm | Swagelok® 튜브 피팅 | 제품 보기 |
| SS-63TS6 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | 제품 보기 |
| SS-63TS8 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | 제품 보기 |
| SS-63TS8-33C | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | 제품 보기 |
| SS-63TS8-E | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | 제품 보기 |
| SS-63TS8-JK | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | 제품 보기 |
| SS-63TS8-JL | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | 제품 보기 |
| SS-63TS8-JLK | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | 제품 보기 |
| SS-63TS8-LLK | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | 제품 보기 |
| SS-63TS8-SC11 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | 제품 보기 |
| SS-63TS8-T | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | 제품 보기 |
| SS-63TSW12T | 316 ステンレス鋼 | 3/4 インチ | チューブ差し込み溶接エルボー | 3/4 インチ | チューブ差し込み溶接エルボー | 제품 보기 |
| SS-63TSW8P | 316 ステンレス鋼 | 1/2 インチ | パイプ差し込み溶接 | 1/2 インチ | パイプ差し込み溶接 | 제품 보기 |
| SS-63TSW8T | 316ステンレス鋼 | 1/2 インチ | チューブ差し込み溶接 | 1/2 インチ | チューブ差し込み溶接 | 제품 보기 |
| SS-63TVCR8 | 316 ステンレス鋼 | 1/2 インチ | VCR® メタル・ガスケット式面シール継手 | 1/2 インチ | VCR® メタル・ガスケット式面シール継手 | 제품 보기 |
| SS-65TF12 | 316 ステンレス鋼 | 3/4 インチ | NPTめねじ | 3/4 インチ | NPTめねじ | 제품 보기 |
| SS-65TF12-JL | 316 ステンレス鋼 | 3/4 インチ | NPTめねじ | 3/4 インチ | NPTめねじ | 제품 보기 |
| SS-65TF12RT | 316 ステンレス鋼 | 3/4 インチ | ISO管用テーパーめねじ | 3/4 インチ | ISO管用テーパーめねじ | 제품 보기 |
| SS-65TF16 | 316 ステンレス鋼 | 1 インチ | NPTめねじ | 1 インチ | NPTめねじ | 제품 보기 |
| SS-65TF16-JL | 316 ステンレス鋼 | 1 インチ | NPTめねじ | 1 インチ | NPTめねじ | 제품 보기 |
| SS-65TF16RT | 316 ステンレス鋼 | 1 インチ | ISO管用テーパーめねじ | 1 インチ | ISO管用テーパーめねじ | 제품 보기 |
| SS-65TS16 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | Swagelok®チューブ継手 | 제품 보기 |
| SS-65TS16-JL | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | Swagelok®チューブ継手 | 제품 보기 |
| SS-65TS16-SC11 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | Swagelok®チューブ継手 | 제품 보기 |
| SS-65TS25MM | 316 ステンレス鋼 | 25 mm | Swagelok®チューブ継手 | 25 mm | Swagelok®チューブ継手 | 제품 보기 |
| SS-65TSC16 | 316 ステンレス鋼 | 1 インチ | サニタリー・クランプ継手 | 1 インチ | サニタリー・クランプ継手 | 제품 보기 |
| SS-65TSW12P | 316 ステンレス鋼 | 3/4 インチ | パイプ差し込み溶接 | 3/4 インチ | パイプ差し込み溶接 | 제품 보기 |
| SS-65TSW16P | 316 ステンレス鋼 | 1 インチ | パイプ差し込み溶接 | 1 インチ | パイプ差し込み溶接 | 제품 보기 |
| SS-65TSW16T | 316 ステンレス鋼 | 1 インチ | チューブ差し込み溶接エルボー | 1 インチ | チューブ差し込み溶接エルボー | 제품 보기 |
| SS-67TF20 | Edelstahl 316 | 1 1/4 Zoll | NPT Innengewinde | 1 1/4 Zoll | NPT Innengewinde | 제품 보기 |
| SS-67TF24 | Edelstahl 316 | 1 1/2 Zoll | NPT Innengewinde | 1 1/2 Zoll | NPT Innengewinde | 제품 보기 |
| SS-67TS24 | Edelstahl 316 | 1 1/2 Zoll | Swagelok® Rohrverschraubung | 1 1/2 Zoll | Swagelok® Rohrverschraubung | 제품 보기 |
| SS-67TSW24P | Edelstahl 316 | 1 1/2 Zoll | Rohrmuffenschweißende | 1 1/2 Zoll | Rohrmuffenschweißende | 제품 보기 |
| SS-68TF32 | Edelstahl 316 | 2 Zoll | NPT Innengewinde | 2 Zoll | NPT Innengewinde | 제품 보기 |
| SS-68TSW32P | Edelstahl 316 | 2 Zoll | Rohrmuffenschweißende | 2 Zoll | Rohrmuffenschweißende | 제품 보기 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.