Swagelok® Ultrahigh-Purity Diaphragm Valves for Atomic Layer Processing (ALD7 Series)
The Swagelok ALD7 ultrahigh-purity valve provides the flow consistency and capacity, actuator speed, temperature rating, and cleanliness necessary to help maximize chip throughput in new or existing semiconductor manufacturing tools.
Request ALD7 Valve InformationThe Swagelok® ALD7 ultrahigh-purity diaphragm valve for atomic layer deposition (ALD) processing enables semiconductor tool manufacturers and chip fabricators to increase viable chip yields and enhances profitability by enabling the flow consistency and capacity, actuator speed, and performance at high temperatures necessary to overcome production processes limitations. It provides consistent performance from valve to valve, dose to dose, and chamber to chamber over an ultrahigh cycle life.
The Swagelok ALD7 valve:
- Delivers quick, precise dosing over the course of millions of cycles in even the most demanding applications and features enhanced actuator technology with a response time as low as 5 ms
- Is resistant to corrosive gases with a valve body comprised of proprietary ultrahigh-purity Swagelok 316L VIM-VAR stainless steel
- Can be heated up to 200°C while keeping the pneumatic actuator below maximum operating temperature of 150°C
- Delivers a flow coefficient (Cv) up to 0.7 (with optional custom (factory-set) versions available that deliver a flow coefficient of 0.5–0.7 Cv)
- Maintains the same footprint as Swagelok industry-standard ALD valves and features an integrated thermal isolator to maximize limited space near the reaction chamber
ALD7 Valve Specifications
| Working Pressure | Vacuum to 145 psig (10.0 bar) |
| Burst Pressure | >3200 psig (220 bar) |
| Actuation Pressure | 60 to 120 psig (4.1 to 8.27 bar) |
| Temperature Rating | Standard valve body from 32°F (0°C) to 392°F (200°C) |
| Flow Coefficient | Standard 0.7 Cv (factory set) |
| Body Materials | 316L VIM-VAR stainless steel |
| Diaphragm Material | Cobalt-based superalloy |
| End Connections | Type: VCR® fittings, tube butt weld, 1.5 in. modular surface-mount high flow C-seal |
Have questions about ALD valves?
ALD7 Series Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
원자층 증착 (ALD) 용 다이어프램 밸브 고속 개폐 시에도 매우 긴 수명 유지 ; Cv 범위 0.27 ~ 0.62; 고온용 개폐기로 200°C (392°F)까지 사용가능; 전자 개폐기 위치 감지 옵션; 초고순도 사양에 적합한 316L VIM-VAR 스텐레스강 몸체; VCR®, 튜브 맞대기 용접 및 블럭 조립식 연결구
How to Solve Top ALD and ALE Semiconductor Processing Challenges
ALD and ALE semiconductor production processes come with some inherent challenges and complexities. Learn how the right selection of process valves can help you overcome them.
Select the Right Valves for ALD ChallengesSwagelok Resources Curated for You
최적의 합금으로 반도체 수율 향상
반도체 제조업체가 어떻게 하면 핵심 유체 시스템 부품에 적절한 합금을 선택하여 종합적인 생산 수율과 장기 수익성을 높일 수 있는지 알아보십시오.
Q&A: 반도체 제조의 과거와 현재, 그리고 미래
반도체 장비 OEM, 마이크로칩 제조업체, 유체 시스템 솔루션 제공업체가 어떻게 지난 몇십 년 동안 협력을 통해 반도체 시장이 무어의 법칙에 따른 수요를 충족하도록 해왔으며, 이제부터는 어떻게 해야 할 것인지 알아보십시오.
광섬유 장비 제조업체가 맞춤형 솔루션으로 효율을 높인 사례
로젠달 넥스트롬(Rosendahl Nextrom)은 1980년대부터 Swagelok에 의존하여 사업을 확장해왔습니다. 이 회사가 경쟁업체보다 앞서며 업계 리더 지위를 유지하도록 해준 솔루션에 대해 자세히 알아보십시오.
첨단 과학 분야에 필요한 신뢰성 높은 유체 시스템 솔루션
핀란드의 희석 냉동기 제조업체인 블루포스(Bluefors)가 양자 컴퓨팅과 실험물리학 등을 구현하는 데 Swagelok의 유체 시스템 부품과 솔루션을 신뢰하는 이유를 소개합니다.