Stainless Steel 3-Piece 60 Series Low Temperature Service Ball Valve, Reinforced PTFE Seats, 1/2 in. Swagelok Tube Fitting Low-temp 2-way 60 Series ball valve, 1/2 in. Swagelok tube ends, 316 SS body, reinforced PTFE seats, lever handle, 2200 psig rating, swing-out design.
型番: SS-L63TS8
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
仕様
低温用2方タイプ・ストレート型独自のコーン・ディスク・スプリング式シート、2ピース構成のライブ・ロード式シェブロン型(山型)ステム・パッキンを搭載したプロセス/計装用3ピース型60 シリーズ・ボール・バルブは、信頼性が高く、メンテナンスの頻度を低減することができます。 ログインまたは登録して価格を見る ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: Запрещается совместное использование и замена продуктов или компонентов Swagelok, на производство которых не распространяются отраслевые стандарты проектирования (в том числе торцевых соединений трубных обжимных фитингов Swagelok), продуктами или компонентами других производителей. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: Запрещается совместное использование и замена продуктов или компонентов Swagelok, на производство которых не распространяются отраслевые стандарты проектирования (в том числе торцевых соединений трубных обжимных фитингов Swagelok), продуктами или компонентами других производителей.
Stainless Steel 3-Piece 60 Series Low Temperature Service Ball Valve, Reinforced PTFE Seats, 1/2 in. Swagelok Tube Fitting
Low-temp 2-way 60 Series ball valve, 1/2 in. Swagelok tube ends, 316 SS body, reinforced PTFE seats, lever handle, 2200 psig rating, swing-out design.
ログインまたは登録して価格を見る
カタログ
低温用2方タイプ・ストレート型
Features: 1/8 to 2 in. and 6 to 25 mm sizes; Stainless steel, carbon steel, brass, and special alloy materials; On-off (2-way) and switching (3-way) valves; Compensating seat design; Live-loaded, two-piece stem packing
Features: Operating temperatures up to 400°F (204°C); Working pressures up to 2200 psig (151 bar); Stainless steel or carbon steel construction
Latch lock handle assembly to 4-bolt and 8-bolt 60 series ball valves
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Scope: This technical report is an overview of the unique concerns that must be addressed in order to handle oxygen safely. It is based on information found in the many source documents available from the publishers listed and is provided as a service to our customers.
Mounting Bracket Kit Contents; Actuator Kit Contents; Tools Required; Actuator Preparation; Valve Preparation; Mounting Instructions.
S60P steam series ball valve maintenance instructions
Valves may be welded into system WITHOUT disassembly; Valve disassembly will damage flange seals and require their replacement; Additional seal kits are available for routine maintenance.
Features: 40G, 40, 60, 83, H83, SK, and FKB Series Valves, AFS Ball Valves; Calculate valve operating torque; Choose actuators and related components; Select mounting bracket kits
Open the valve; Remove the body fastener from the “C” location on the swing-away side of the valve; Loosen the remaining body fasteners.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Using a box wrench, remove the stem nut, stem springs, stop plate and lever handle; 63 series only: Place extended handle positioner plate on stem.
To ensure proper valve function, valve must be installed with flow in the direction indicated by the arrow on the valve body.
Caution: Pneumatic actuator operation is sensitive to valve packing nut adjustment.
Abstract of Cleaning Procedure For Chlorine Series Valves.
Kit contents: Standard Fastener (bolt or stud 3), Instruction sheet, Black Fastener (bolt or stud), Stem nuts (2), Body nuts (8), Lubricants (1), Material Safety Data Sheets (1)
Warning: Before servicing any installed valve, you must depressurize the system cycle valve Mounting Namur Style Bracket to 2-way 60 series ball valve.
60 Series Ball Valves, 4-Bolt, No Lube Instructions
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
This ball replacement kit must be used with the proper 60 series seal maintenance kit.
This stem replacement kit must be used with the proper60 series seal maintenance kit.
60 and 60X Series 4-Bolt Ball Valves Maintenance Instructions
60 Series Flange Seal Installation
仕様
SS-L63TS8 — Stainless Steel 3-Piece 60 Series Low Temperature Service Ball Valve, Reinforced PTFE Seats, 1/2 in. Swagelok Tube Fitting
属性 | 値 |
---|---|
ボール型/ステム材質 | Нержавеющая сталь |
ボディ材質 | Нержавеющая сталь 316 |
洗浄プロセス | Стандартная инструкция по очистке и упаковке (SC-10) |
コネクション1 サイズ | 1/2 дюйма |
コネクション1 タイプ | Трубный обжимной фитинг Swagelok® |
コネクション2 サイズ | 1/2 дюйма |
コネクション2 タイプ | Трубный обжимной фитинг Swagelok® |
最大Cv | 7.5 |
ファスナー材質 | Нержавеющая сталь 316 |
特徴 | Работа при низких температурах |
フランジ・シール材質 | Buna C |
フロー・パターン | 2-ходовые, отсечные, прямые |
ハンドル・カラー | Черный |
ハンドル・タイプ | Рычажные |
低排出ガス認定 | Да |
室温における最高使用圧力 | 2200 фунтов на кв. дюйм, ман. при 100 °F / 151 бар при 37 °C |
シート材質 | Армированный полиэфирэфиркетон (PTFE) |
シート・スプリング材質 | Нержавеющая сталь 316 |
サービス・クラス | Работа при низких температурах |
ステム・ベアリング材質 | Полиэфирэфиркетон (PEEK) |
試験 | Испытание согласно WS-22 |
eClass (4.1) | 37010401 |
eClass (5.1.4) | 37010401 |
eClass (6.0) | 37010401 |
eClass (6.1) | 37010401 |
eClass (10.1) | 37010401 |
UNSPSC (4.03) | 40141607 |
UNSPSC (10.0) | 40141607 |
UNSPSC (11.0501) | 40141607 |
UNSPSC (13.0601) | 40141607 |
UNSPSC (15.1) | 40141607 |
UNSPSC (17.1001) | 40183106 |
資料
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.