|
Stainless Steel Metering Bellows Sealed Valve, Gasketed, Regulating Stem Tip, 1/4 in. TSW x 3/8 in. TBW
型番: SS-4BMRG-TW
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
仕様
Straight PatternIsolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves, which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service. ログインまたは登録して価格を見る ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
カタログ
Straight Pattern
Isolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves, which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service.
Swagelok® BM series bellows-sealed metering valves use a micrometer handle for precise, repeatable flow settings at pressures up to 700 psig (48.2 bar) and temperatures up to 900°F (482°C).
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
Loosen bonnet locking screw with 1/16 in. hex wrench; Loosen handle set screw with 1/8 in. hex wrench and remove handle.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Bellows, Stem Tip/Adapter, Bellows/Stem/Stem Tip/Adapter, and Gasket Kits for Swagelok® bellows-sealed valves
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Welding should be done by qualified personnel as outlined in Section IX of the ASME Boiler Code. Weld filler material should be the same as the base material.
仕様
SS-4BMRG-TW — Stainless Steel Metering Bellows Sealed Valve, Gasketed, Regulating Stem Tip, 1/4 in. TSW x 3/8 in. TBW
| 属性 | 値 |
|---|---|
| アクチュエーター・タイプ | Manual |
| ベローズ材質 | 321 Stainless Steel |
| ボディ材質 | 316 Stainless Steel |
| ボディ・シール | Gasket with metal seat |
| 洗浄プロセス | Standard Cleaning and Packaging (SC-10) |
| コネクション1 サイズ | 1/4 in. |
| コネクション1 タイプ | Tube Socket Weld |
| コネクション2 サイズ | 3/8 in. |
| コネクション2 タイプ | Tube Butt Weld |
| 最大Cv | 0.3 |
| フロー・パターン | Straight (2-way) |
| ガスケット | Silver-Plated 316 SS Gasket |
| ハンドル・カラー | Not Applicable |
| ハンドル・タイプ | Silver-mist Chrome-plated 313 SS |
| 最高温度、°F (°C) | 600 (315) |
| 最高使用温度における最高使用圧力 | 600°F @ 300 PSIG /315°C @ 20.6 BAR |
| 最低温度、 °F (°C) | -20 (-28) |
| 室温における最高使用圧力 | 700 PSIG @ 100°F /48.2 BAR @ 37°C |
| サービス・クラス | General |
| ステム・チップ材質 | Chrome Plated 316 Stainless Steel |
| ステム・タイプ | Regulating |
| 表面仕上げ | Standard |
| 試験 | Helium leak testing according to SCS-00020 |
| eClass (4.1) | 37010201 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010201 |
| eClass (6.1) | 37010201 |
| eClass (10.1) | 37010201 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141609 |
| UNSPSC (11.0501) | 40141609 |
| UNSPSC (13.0601) | 40141609 |
| UNSPSC (15.1) | 40141609 |
| UNSPSC (17.1001) | 40183102 |
資料
類似製品
|
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
|---|---|---|---|---|---|---|
| SS-4BMG | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-4BMG-TW | 316 Stainless Steel | 1/4 in. | Tube Socket Weld | 3/8 in. | Tube Butt Weld | 製品を見る |
| SS-4BMG-VCR | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 製品を見る |
| SS-4BMRG | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-4BMRG-VCR | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 製品を見る |
| SS-4BMRW-VCR | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 製品を見る |
| SS-4BMW | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-4BMW-VCR | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 製品を見る |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
