text.skipToContent text.skipToNavigation
FKB Series Medium-Pressure Trunnion-Style Ball Valves

Swagelok® Medium-Pressure Trunnion-Style Ball Valves (FKB Series)

Swagelok FKB series medium-pressure ball valves provide positive shutoff in applications up to 20 000 psig (1378 bar) and features an advanced design that reduces seal wear, improving reliability.

Request FKB Series Valve Information

The advanced design of the Swagelok FKB series ball valve reduces seal wear and improves the reliability of connections across a full range of operating pressures (up to 20 000 pisg or 1378 bar) and temperatures. The trunnion-style ball features an innovative direct-load design to enable leak-tight performance and a bottom-loaded stem design to eliminate stem blowout, protecting operators.

FKB series valves are available with female NPT end connections and gaugeable Swagelok medium-pressure tube fitting end connections that reduce valve installation time and cost while providing robust tube grip and vibration resistance. CTB series valves are also available in two-way (bidirectional) or three-way (common-side or bottom-inlet port) configurations with flow coefficients ranging from 0.44 to 11.3. They can be configured with an ISO 5211-compliant pneumatic actuator and for “low emissions” certification per API 641.

Three orifice sizes are available (6FKB, 8FKB, and 12FKB series) and end connection sizes range from 1/4 in. to 1 in. Mounting options include panel mounting using an optional panel nut, two bolts through a panel into the top of the valve body, or bolting through body mounting holes with dual bolt patterns for OEM valve replacement.

FKB Series Valve Specifications

Working Pressure Up to 20 000 psig (1378 bar)
Temperature 0 to 250°F (–17 to 121°C)
Flow Coefficient 0.44 to 11.3
End Connections Type: Swagelok FK medium-pressure tube fitting or NPT
Size: 1/4 to 1 in.
Configuration: On-off (two-way), switching (three-way)
Actuation: Manual or pneumatic
Orifice Sizes: 0.209 in. (5.31 mm), 0.375 in. (9.52 mm), 0.560 in. (14.2 mm)

Find the right valves for your application by following the STAMPED method.

Learn How It Works

FKB Series Medium-Pressure Trunnion-Style Ball Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok 밸브 유량 계수(C<sub>v</sub>) 계산기

적절한 밸브 선정에 필요한 유량 계산

Swagelok 밸브 유량 계수(Cv) 계산기를 사용하여 요구에 맞는 크기의 밸브를 선정할 수 있습니다.

도구 사용

고객별 맞춤 선별 Swagelok 리소스

Réduire les émissions fugitives dans les raffineries et l’industrie chimique
Réduire au minimum les coûts associés aux émissions fugitives avec des vannes à faibles émissions

Les émissions fugitives sont une préoccupation croissante dans les raffineries de pétrole et l’industrie chimique. Des vannes certifiées faibles émissions contribueront à protéger votre installation et à préserver les résultats de votre entreprise. Découvrez dans cet article comment ces vannes sont testées et en quoi elles peuvent vous être utiles.

Sélection des vannes pour systèmes fluides
Comment choisir des vannes adaptées à un système fluide industriel

Découvrez comment choisir des vannes adaptées à vos systèmes fluides ou d’échantillonnage en suivant la méthode STAMPED.

Des travailleurs discutent des mesures du process dans une usine
Mesures du process – Meilleures pratiques concernant les lignes d’impulsion

Identifier un problème dans une ligne d’instrumentation de process peut s’avérer compliqué si on se concentre uniquement sur le transmetteur. Découvrez comment résoudre ces problèmes avec les conseils et les bonnes pratiques de Swagelok.

Raccords série FK Swagelok
13 500 raccordements, zéro fuite pour AGI Industries

Découvrez comment AGI Industries a utilisé des vannes de la série FKB et des raccords de la série FK sur neuf skids d’injection de produits chimiques pour éviter les fuites au niveau de 13 500 points de fuite.

This process may take several minutes. Please be patient and remain on the page.