text.skipToContent text.skipToNavigation

Valves

Valves available with these specifications:

  • 1/16 to 2 in. (3 to 25 mm)
  • –325°F (–200°C) to 1200°F (648°C)
  • 316, 316L, or 316L VIM-VAR stainless steel, brass, Xylan®-coated 316 stainless steel, stainless steel, PTFE, 316L VAR, PCTFE, Fluorocarbon FKM, silver-mist chrome-plated brass, alloy 400, PEEK, polypropylene, 302 stainless steel, PFA, carbon steel, Kalrez, Nylon, alloy C-276, elgiloy, ethylene propylene, phenolic, polyimide, 304 stainless steel, 316 stainless steel sour gas annealed, CF3M, polyamide
  • 50 psig (3.4 bar) to 60 000 psig (4134 bar)

Find optional seat and seal materials without Per- and Polyfluoroalkyl substances (PFAS).

В местном авторизованном центре продаж и сервисного обслуживания Swagelok могут быть дополнительные варианты.

Фильтрация по:
  • Needle and Metering Valves
  • Screwed-Bonnet Gauge Valves
Очистить все фильтры
Фильтровать по:
Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok two-ferrule tube-fitting end connection components (or other products not governed by industrial design standards) with those of other manufacturers.

Этот процесс может занять несколько минут. Дождитесь его завершения и не покидайте страницу.