|
Трубный обжимной фитинг Swagelok из нерж. стали, трубный переходник с наруж. резьбой, наруж. диам. трубки 3/8 дюйма – резьба 3/8 дюйма с развальцовкой AN
부품 번호: SS-6-TA-1-6AN
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
직선형튜빙과 나사형 포트 사이의 신뢰성 높고 누설 없는 전환을 제공하며, 핵심 유체 시스템 환경에 적합하게 설계되었습니다. 로그인 또는 회원가입하여 가격 보기 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 경고: Запрещается совместное использование и замена продуктов или компонентов Swagelok, на производство которых не распространяются отраслевые стандарты проектирования (в том числе торцевых соединений трубных обжимных фитингов Swagelok), продуктами или компонентами других производителей. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
경고: Запрещается совместное использование и замена продуктов или компонентов Swagelok, на производство которых не распространяются отраслевые стандарты проектирования (в том числе торцевых соединений трубных обжимных фитингов Swagelok), продуктами или компонентами других производителей.
Трубный обжимной фитинг Swagelok из нерж. стали, трубный переходник с наруж. резьбой, наруж. диам. трубки 3/8 дюйма – резьба 3/8 дюйма с развальцовкой AN
로그인 또는 회원가입하여 가격 보기
카탈로그
직선형
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
사양
SS-6-TA-1-6AN — Трубный обжимной фитинг Swagelok из нерж. стали, трубный переходник с наруж. резьбой, наруж. диам. трубки 3/8 дюйма – резьба 3/8 дюйма с развальцовкой AN
| 속성 | 값 |
|---|---|
| 몸체 재질 | Нержавеющая сталь 316 |
| 관통형 | 아니오 |
| 세정 공정 | Стандартная инструкция по очистке и упаковке (SC-10) |
| 연결구 1 크기 | 3/8 дюйма |
| 연결구 1 종류 | Трубный переходник Swagelok® |
| 연결구 2 크기 | 3/8 дюйма |
| 연결구 2 종류 | Наруж. резьба 37° AN |
| 유량 제한기 | 아니오 |
| eClass (4.1) | 37020711 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141719 |
| UNSPSC (10.0) | 40142612 |
| UNSPSC (11.0501) | 40142612 |
| UNSPSC (13.0601) | 40183109 |
| UNSPSC (15.1) | 40183109 |
| UNSPSC (17.1001) | 40183109 |
자원
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| 2507-8-TA-1-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | 제품 보기 |
| B-10-MTA-1-4RS | Латунь | 10 мм | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | 제품 보기 |
| B-10-TA-1-8 | Латунь | 5/8 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. резьба NPT | 제품 보기 |
| B-12-MTA-1-4RS | Латунь | 12 мм | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | 제품 보기 |
| B-12-TA-1-12 | Латунь | 3/4 дюйма | Трубный переходник Swagelok® | 3/4 дюйма | Наруж. резьба NPT | 제품 보기 |
| B-400-A-4ANF | Латунь | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. резьба 37° с развальцовкой | 제품 보기 |
| B-4-TA-1-2 | Латунь | 1/4 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Наруж. резьба NPT | 제품 보기 |
| B-4-TA-1-4 | Латунь | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. резьба NPT | 제품 보기 |
| B-4-TA-7-4 | Латунь | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. резьба NPT | 제품 보기 |
| B-4-TA-7-6 | Латунь | 1/4 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Внутр. резьба NPT | 제품 보기 |
| B-6-TA-1-4 | Латунь | 3/8 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. резьба NPT | 제품 보기 |
| B-6-TA-7-4 | Латунь | 3/8 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. резьба NPT | 제품 보기 |
| B-8-MTA-1-4RS | Латунь | 8 мм | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | 제품 보기 |
| B-8-TA-1-8 | 황동 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 NPT | 제품 보기 |
| B-8-TA-7-6 | 황동 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 암나사 NPT | 제품 보기 |
| B-8-TA-7-8 | 황동 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 NPT | 제품 보기 |
| S-6-TA-1-4 | 탄소강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 NPT | 제품 보기 |
| SS-10-MTA-1-4 | 316 스테인리스강 | 10mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 NPT | 제품 보기 |
| SS-10-MTA-1-4RS | 316 스테인리스강 | 10mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 평행나사 | 제품 보기 |
| SS-10-MTA-1-4RT | 316 스테인리스강 | 10mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 경사나사 | 제품 보기 |
| SS-10-MTA-1-6 | 316 스테인리스강 | 10mm | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 NPT | 제품 보기 |
| SS-10-MTA-1-6RS | 316 스테인리스강 | 10mm | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 ISO 평행나사 | 제품 보기 |
| SS-10-MTA-1-6RT | 316 스테인리스강 | 10mm | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 ISO 경사나사 | 제품 보기 |
| SS-10-MTA-1-8 | 316 스테인리스강 | 10mm | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 NPT | 제품 보기 |
| SS-10-MTA-1-8RS | 316 스테인리스강 | 10mm | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 ISO 평행나사 | 제품 보기 |
| SS-10-MTA-7-4 | 316 스테인리스강 | 10mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 NPT | 제품 보기 |
| SS-10-MTA-7-4RG | 316 스테인리스강 | 10mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 평행 게이지 나사 | 제품 보기 |
| SS-10-MTA-7-4RT | 316 스테인리스강 | 10mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 경사나사 | 제품 보기 |
| SS-10-MTA-7-8 | 316 스테인리스강 | 10mm | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 NPT | 제품 보기 |
| SS-10-MTA-7-8RG | 316 스테인리스강 | 10mm | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 ISO 평행 게이지 나사 | 제품 보기 |
| SS-10-TA-1-10ST | 316 스테인리스강 | 5/8인치 | Swagelok®튜브 어댑터 | 7/8-14인치 | 수나사 SAE/MS 평행나사 | 제품 보기 |
| SS-10-TA-1-8 | 316 스테인리스강 | 5/8인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 NPT | 제품 보기 |
| SS-10-TA-7-8 | 316 스테인리스강 | 5/8인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 NPT | 제품 보기 |
| SS-1210-A-12ANF | 316 스테인리스강 | 3/4인치 | Swagelok®튜브 어댑터 | 3/4인치 | 암나사 37° AN | 제품 보기 |
| SS-12-MTA-1-4 | 316 스테인리스강 | 12mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 NPT | 제품 보기 |
| SS-12-MTA-1-4RS | 316 스테인리스강 | 12mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 평행나사 | 제품 보기 |
| SS-12-MTA-1-4RT | 316 스테인리스강 | 12mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 경사나사 | 제품 보기 |
| SS-12-MTA-1-6RS | 316 스테인리스강 | 12mm | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 ISO 평행나사 | 제품 보기 |
| SS-12-MTA-1-6RT | 316 스테인리스강 | 12mm | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 ISO 경사나사 | 제품 보기 |
| SS-12-MTA-1-8 | 316 스테인리스강 | 12mm | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 NPT | 제품 보기 |
| SS-12-MTA-1-8RS | 316 스테인리스강 | 12mm | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 ISO 평행나사 | 제품 보기 |
| SS-12-MTA-1-8RT | 316 스테인리스강 | 12mm | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 ISO 경사나사 | 제품 보기 |
| SS-12-MTA-7-4 | 316 스테인리스강 | 12mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 NPT | 제품 보기 |
| SS-12-MTA-7-4RG | 316 스테인리스강 | 12mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 평행 게이지 나사 | 제품 보기 |
| SS-12-MTA-7-8 | 316 스테인리스강 | 12mm | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 NPT | 제품 보기 |
| SS-12-MTA-7-8RG | 316 스테인리스강 | 12mm | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 ISO 평행 게이지 나사 | 제품 보기 |
| SS-12-MTA-7-8RP | 316 스테인리스강 | 12mm | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 ISO 평행나사 | 제품 보기 |
| SS-12-TA-1-12 | 316 스테인리스강 | 3/4인치 | 스웨즈락 튜브 어댑터 | 3/4인치 | 수나사 NPT | 제품 보기 |
| SS-12-TA-1-12AN | 316 스테인리스강 | 3/4인치 | 스웨즈락 튜브 어댑터 | 3/4인치 | 수나사 37° AN | 제품 보기 |
| SS-12-TA-1-12RS | 316 스테인리스강 | 3/4인치 | 스웨즈락 튜브 어댑터 | 3/4인치 | 수나사 ISO 평행나사 | 제품 보기 |
| SS-12-TA-1-12RT | 316 스테인리스강 | 3/4인치 | 스웨즈락 튜브 어댑터 | 3/4인치 | 수나사 ISO 경사나사 | 제품 보기 |
| SS-12-TA-1-12ST | 316 스테인리스강 | 3/4인치 | 스웨즈락 튜브 어댑터 | 1 1/16-12인치 | 수나사 SAE/MS 평행나사 | 제품 보기 |
| SS-12-TA-1-12W | 316 스테인리스강 | 3/4인치 | 스웨즈락 튜브 어댑터 | 3/4인치 | Male 파이프 용접 | 제품 보기 |
| SS-12-TA-1-16 | 316 스테인리스강 | 3/4인치 | 스웨즈락 튜브 어댑터 | 1인치 | 수나사 NPT | 제품 보기 |
| SS-12-TA-1-16ST | 316 스테인리스강 | 3/4인치 | 스웨즈락 튜브 어댑터 | 1 5/16-12인치 | 수나사 SAE/MS 평행나사 | 제품 보기 |
| SS-12-TA-1-8 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | NPTおねじ | 제품 보기 |
| SS-12-TA-1-8RS | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行おねじ | 제품 보기 |
| SS-12-TA-7-12 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ・アダプター | 3/4 インチ | NPTめねじ | 제품 보기 |
| SS-12-TA-7-12RT | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ・アダプター | 3/4 インチ | ISO管用テーパーめねじ | 제품 보기 |
| SS-12-TA-7-16 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ・アダプター | 1 インチ | NPTめねじ | 제품 보기 |
| SS-12-TA-7-8 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | NPTめねじ | 제품 보기 |
| SS-1610-A-16ANF | 316 ステンレス鋼 | 1 インチ | 予備締めされたSwagelok® チューブ・アダプター | 1 インチ | 37° めすAN フレアー | 제품 보기 |
| SS-16-MTA-1-8 | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ・アダプター | 1/2 インチ | NPTおねじ | 제품 보기 |
| SS-16-MTA-1-8RS | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | 제품 보기 |
| SS-16-MTA-7-8RG | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行めねじ | 제품 보기 |
| SS-16-TA-1-12 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ・アダプター | 3/4 インチ | NPTおねじ | 제품 보기 |
| SS-16-TA-1-16 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ・アダプター | 1 インチ | NPTおねじ | 제품 보기 |
| SS-16-TA-1-16AN | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ・アダプター | 1 インチ | 37°おすAN | 제품 보기 |
| SS-16-TA-1-16RS | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ・アダプター | 1 インチ | ISO管用平行おねじ | 제품 보기 |
| SS-16-TA-1-16RT | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 1 Zoll | Kegeliges ISO-Außengewinde | 제품 보기 |
| SS-16-TA-1-16ST | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 1 5/16-12 Zoll | Gerades SAE/MS-Außengewinde | 제품 보기 |
| SS-16-TA-1-8 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Außengewinde | 제품 보기 |
| SS-16-TA-7-12 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | NPT Innengewinde | 제품 보기 |
| SS-16-TA-7-16 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 1 Zoll | NPT Innengewinde | 제품 보기 |
| SS-16-TA-7-8 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Innengewinde | 제품 보기 |
| SS-18-MTA-1-12RS | Edelstahl 316 | 18 mm | Swagelok® Rohrstutzen | 3/4 Zoll | Zylindrisches ISO-Außengewinde | 제품 보기 |
| SS-18-MTA-1-8RS | Edelstahl 316 | 18 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Außengewinde | 제품 보기 |
| SS-18-MTA-7-8RG | Edelstahl 316 | 18 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | 제품 보기 |
| SS-1-TA-1-2 | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Außengewinde | 제품 보기 |
| SS-200-A-2ANF | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | 37° AN Rohrkonus | 제품 보기 |
| SS-200-A-4ANF | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | 37° AN Rohrkonus | 제품 보기 |
| SS-20-TA-1-20 | Edelstahl 316 | 1 1/4 Zoll | Swagelok® Rohrstutzen | 1 1/4 Zoll | NPT Außengewinde | 제품 보기 |
| SS-24-TA-1-24 | Edelstahl 316 | 1 1/2 Zoll | Vormontierter Swagelok® Rohrstutzen | 1 1/2 Zoll | NPT Außengewinde | 제품 보기 |
| SS-2-TA-1-2 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Außengewinde | 제품 보기 |
| SS-2-TA-1-2RS | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | Zylindrisches ISO-Außengewinde | 제품 보기 |
| SS-2-TA-1-2ST | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 5/16-24 Zoll | Gerades SAE/MS-Außengewinde | 제품 보기 |
| SS-2-TA-1-4 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | 제품 보기 |
| SS-2-TA-1-4RT | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Außengewinde | 제품 보기 |
| SS-2-TA-1-OR | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 5/16-24 Zoll | Gerades SAE/MS-Außengewinde | 제품 보기 |
| SS-2-TA-7-2 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Innengewinde | 제품 보기 |
| SS-2-TA-7-2RP | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | Zylindrisches ISO-Innengewinde | 제품 보기 |
| SS-2-TA-7-4 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Innengewinde | 제품 보기 |
| SS-32-TA-1-32 | Edelstahl 316 | 2 Zoll | Vormontierter Swagelok® Rohrstutzen | 2 Zoll | NPT Außengewinde | 제품 보기 |
| SS-400-A-4ANF | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | 37° AN Rohrkonus | 제품 보기 |
| SS-4-TA-1-2 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Außengewinde | 제품 보기 |
| SS-4-TA-1-2RS | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | Zylindrisches ISO-Außengewinde | 제품 보기 |
| SS-4-TA-1-2RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | Kegeliges ISO-Außengewinde | 제품 보기 |
| SS-4-TA-1-4 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | 제품 보기 |
| SS-4-TA-1-4AN | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | 37° AN-Außengewinde | 제품 보기 |
| SS-4-TA-1-4RS | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Außengewinde | 제품 보기 |
| SS-4-TA-1-4RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Außengewinde | 제품 보기 |
| SS-4-TA-1-4SC11 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | 제품 보기 |
| SS-4-TA-1-4ST | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | 제품 보기 |
| SS-4-TA-1-4W | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Winkelanschweißverschraubung | 제품 보기 |
| SS-4-TA-1-6 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | NPT Außengewinde | 제품 보기 |
| SS-4-TA-1-6RS | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | 제품 보기 |
| SS-4-TA-1-8 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Außengewinde | 제품 보기 |
| SS-4-TA-1-OR | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | 제품 보기 |
| SS-4-TA-7-2 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Innengewinde | 제품 보기 |
| SS-4-TA-7-2RP | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | Zylindrisches ISO-Innengewinde | 제품 보기 |
| SS-4-TA-7-2RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | Kegeliges ISO-Innengewinde | 제품 보기 |
| SS-4-TA-7-4 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Innengewinde | 제품 보기 |
| SS-4-TA-7-4RG | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | 제품 보기 |
| SS-4-TA-7-4RJ | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | ISO-Innengewinde (RJ) | 제품 보기 |
| SS-4-TA-7-4RP | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Innengewinde | 제품 보기 |
| SS-4-TA-7-4RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Innengewinde | 제품 보기 |
| SS-4-TA-7-6 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | NPT Innengewinde | 제품 보기 |
| SS-4-TA-7-8 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Innengewinde | 제품 보기 |
| SS-600-A-6ANF | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | 37° AN Rohrkonus | 제품 보기 |
| SS-6-MTA-1-2 | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Außengewinde | 제품 보기 |
| SS-6-MTA-1-2RS | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/8 Zoll | Zylindrisches ISO-Außengewinde | 제품 보기 |
| SS-6-MTA-1-2RT | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/8 Zoll | Kegeliges ISO-Außengewinde | 제품 보기 |
| SS-6-MTA-1-4 | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | 제품 보기 |
| SS-6-MTA-1-4RS | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Außengewinde | 제품 보기 |
| SS-6-MTA-1-4RT | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Außengewinde | 제품 보기 |
| SS-6-MTA-1-6RS | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 3/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | 제품 보기 |
| SS-6-MTA-7-2 | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Innengewinde | 제품 보기 |
| SS-6-MTA-7-2RP | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/8 Zoll | Zylindrisches ISO-Innengewinde | 제품 보기 |
| SS-6-MTA-7-4 | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Innengewinde | 제품 보기 |
| SS-6-MTA-7-4RG | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | 제품 보기 |
| SS-6-MTA-7-4RJ | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | ISO-Innengewinde (RJ) | 제품 보기 |
| SS-6-MTA-7-4RP | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Innengewinde | 제품 보기 |
| SS-6-MTA-7-4RT | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Innengewinde | 제품 보기 |
| SS-6-MTA-7-6RG | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 3/8 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | 제품 보기 |
| SS-6-MTA-7-8RG | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | 제품 보기 |
| SS-6-TA-1-12 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | NPT Außengewinde | 제품 보기 |
| SS-6-TA-1-2 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Außengewinde | 제품 보기 |
| SS-6-TA-1-4 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | 제품 보기 |
| SS-6-TA-1-4AN | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | 37° AN-Außengewinde | 제품 보기 |
| SS-6-TA-1-4RS | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Außengewinde | 제품 보기 |
| SS-6-TA-1-4RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Außengewinde | 제품 보기 |
| SS-6-TA-1-4ST | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | 제품 보기 |
| SS-6-TA-1-6 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | NPT Außengewinde | 제품 보기 |
| SS-6-TA-1-6RS | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | Zylindrisches ISO-Außengewinde | 제품 보기 |
| SS-6-TA-1-6RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | Kegeliges ISO-Außengewinde | 제품 보기 |
| SS-6-TA-1-6ST | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 9/16-18 Zoll | Gerades SAE/MS-Außengewinde | 제품 보기 |
| SS-6-TA-1-8 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Außengewinde | 제품 보기 |
| SS-6-TA-1-8RS | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Außengewinde | 제품 보기 |
| SS-6-TA-1-8RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Kegeliges ISO-Außengewinde | 제품 보기 |
| SS-6-TA-1-8ST | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/4-16 Zoll | Gerades SAE/MS-Außengewinde | 제품 보기 |
| SS-6-TA-1-8W | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Winkelanschweißverschraubung | 제품 보기 |
| SS-6-TA-1-OR | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 9/16-18 Zoll | Zylindrisches SAE/MS-Gewinde mit O-Ring | 제품 보기 |
| SS-6-TA-7-2 | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/8인치 | 암나사 NPT | 제품 보기 |
| SS-6-TA-7-4 | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 NPT | 제품 보기 |
| SS-6-TA-7-4RP | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 평행나사 | 제품 보기 |
| SS-6-TA-7-4RT | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 경사나사 | 제품 보기 |
| SS-6-TA-7-6 | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 암나사 NPT | 제품 보기 |
| SS-6-TA-7-6RG | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 암나사 ISO 평행 게이지 나사 | 제품 보기 |
| SS-6-TA-7-6RT | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 암나사 ISO 경사나사 | 제품 보기 |
| SS-6-TA-7-8 | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 NPT | 제품 보기 |
| SS-810-A-8ANF | 316 스테인리스강 | 1/2인치 | Swagelok®튜브 어댑터 | 1/2인치 | 암나사 37° AN | 제품 보기 |
| SS-8-MTA-1-4 | 316 스테인리스강 | 8mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 NPT | 제품 보기 |
| SS-8-MTA-1-4RS | 316 스테인리스강 | 8mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 평행나사 | 제품 보기 |
| SS-8-MTA-1-4RT | 316 스테인리스강 | 8mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 경사나사 | 제품 보기 |
| SS-8-MTA-7-4 | 316 스테인리스강 | 8mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 NPT | 제품 보기 |
| SS-8-MTA-7-4RG | 316 스테인리스강 | 8mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 평행 게이지 나사 | 제품 보기 |
| SS-8-MTA-7-4RT | 316 스테인리스강 | 8mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 경사나사 | 제품 보기 |
| SS-8-MTA-7-8RG | 316 스테인리스강 | 8mm | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 ISO 평행 게이지 나사 | 제품 보기 |
| SS-8-TA-1-12 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/4인치 | 수나사 NPT | 제품 보기 |
| SS-8-TA-1-4 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 NPT | 제품 보기 |
| SS-8-TA-1-4RS | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 평행나사 | 제품 보기 |
| SS-8-TA-1-4RT | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 경사나사 | 제품 보기 |
| SS-8-TA-1-6 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 NPT | 제품 보기 |
| SS-8-TA-1-6RS | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 ISO 평행나사 | 제품 보기 |
| SS-8-TA-1-6RT | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 ISO 경사나사 | 제품 보기 |
| SS-8-TA-1-6ST | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | 제품 보기 |
| SS-8-TA-1-8 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 NPT | 제품 보기 |
| SS-8-TA-1-8AN | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 37° AN | 제품 보기 |
| SS-8-TA-1-8RS | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 ISO 평행나사 | 제품 보기 |
| SS-8-TA-1-8RT | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 ISO 경사나사 | 제품 보기 |
| SS-8-TA-1-8ST | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | 제품 보기 |
| SS-8-TA-1-8W | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | Male 파이프 용접 | 제품 보기 |
| SS-8-TA-1-OR | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | 제품 보기 |
| SS-8-TA-7-12 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/4인치 | 암나사 NPT | 제품 보기 |
| SS-8-TA-7-4 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 NPT | 제품 보기 |
| SS-8-TA-7-4RT | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 경사나사 | 제품 보기 |
| SS-8-TA-7-6 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 암나사 NPT | 제품 보기 |
| SS-8-TA-7-6RT | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 암나사 ISO 경사나사 | 제품 보기 |
| SS-8-TA-7-8 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 NPT | 제품 보기 |
| SS-8-TA-7-8RG | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 ISO 평행 게이지 나사 | 제품 보기 |
| SS-8-TA-7-8RP | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 ISO 평행나사 | 제품 보기 |
| SS-8-TA-7-8RT | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 ISO 경사나사 | 제품 보기 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
