|
스테인리스강 가스켓, 3/4인치 ISO 평행나사(RS) 피팅, 탄화플루오르 FKM 내부 링, DIN
Part #: SS-12-RSD-2V
|
||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
GasketsEngineered for precision sealing in demanding systems, this gasket enhances reliability and minimizes maintenance in fluid and gas applications. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
스테인리스강 가스켓, 3/4인치 ISO 평행나사(RS) 피팅, 탄화플루오르 FKM 내부 링, DIN
Log in or Register to view price
Catalogs
Gaskets
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-12-RSD-2V — 스테인리스강 가스켓, 3/4인치 ISO 평행나사(RS) 피팅, 탄화플루오르 FKM 내부 링, DIN
| Attribute | Value |
|---|---|
| Body Material | 스테인리스강 |
| Cleaning Process | 표준 세정 및 포장(SC-10) |
| Flow Restrictor | No |
| Gasket Size | 3/4인치 |
| Inner Ring | 탄화플루오르 FKM 내부 링, DIN |
| eClass (4.1) | 23070101 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 23071500 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 31181500 |
| UNSPSC (10.0) | 31181503 |
| UNSPSC (11.0501) | 31181503 |
| UNSPSC (13.0601) | 31401700 |
| UNSPSC (15.1) | 31401700 |
| UNSPSC (17.1001) | 31161833 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 304L-12-RSNB-2 | 304L Stainless Steel | - | - | - | - | View Product |
| 304L-16-RSNB-2 | 304L Stainless Steel | - | - | - | - | View Product |
| 304L-2-RSNB-2 | 304L Stainless Steel | - | - | - | - | View Product |
| 304L-4-RSNB-2 | 304L Stainless Steel | - | - | - | - | View Product |
| 304L-6-RSNB-2 | 304L Stainless Steel | - | - | - | - | View Product |
| CU-12-RP-2 | Copper | - | - | - | - | View Product |
| CU-2-RP-2 | Copper | - | - | - | - | View Product |
| CU-4-RG-2 | Copper | - | - | - | - | View Product |
| CU-4-RP-2 | Copper | - | - | - | - | View Product |
| CU-6-RP-2 | Copper | - | - | - | - | View Product |
| CU-8-RG-2 | Copper | - | - | - | - | View Product |
| CU-8-RP-2 | Copper | - | - | - | - | View Product |
| S-12-RS-2V | Carbon Steel | - | - | - | - | View Product |
| S-16-RS-2V | Carbon Steel | - | - | - | - | View Product |
| S-2-RS-2V | Carbon Steel | - | - | - | - | View Product |
| S-4-RS-2B | Carbon Steel | - | - | - | - | View Product |
| S-4-RS-2V | Carbon Steel | - | - | - | - | View Product |
| S-6-RS-2V | Carbon Steel | - | - | - | - | View Product |
| S-8-RS-2V | Carbon Steel | - | - | - | - | View Product |
| SS-12-RS-2B | Stainless Steel | - | - | - | - | View Product |
| SS-12-RS-2V | Stainless Steel | - | - | - | - | View Product |
| SS-16-RS-2V | Stainless Steel | - | - | - | - | View Product |
| SS-16-RSD-2V | Stainless Steel | - | - | - | - | View Product |
| SS-20-RS-2V | Stainless Steel | - | - | - | - | View Product |
| SS-2-RS-2V | Stainless Steel | - | - | - | - | View Product |
| SS-2-RSD-2V | Stainless Steel | - | - | - | - | View Product |
| SS-4-RP-2 | Stainless Steel | - | - | - | - | View Product |
| SS-4-RS-2B | Stainless Steel | - | - | - | - | View Product |
| SS-4-RS-2V | Stainless Steel | - | - | - | - | View Product |
| SS-4-RSD-2V | Stainless Steel | - | - | - | - | View Product |
| SS-6-RS-2B | Stainless Steel | - | - | - | - | View Product |
| SS-6-RS-2V | Stainless Steel | - | - | - | - | View Product |
| SS-6-RSD-2V | Stainless Steel | - | - | - | - | View Product |
| SS-8-RS-2B | Stainless Steel | - | - | - | - | View Product |
| SS-8-RS-2V | Stainless Steel | - | - | - | - | View Product |
| SS-8-RSD-2V | Stainless Steel | - | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
