text.skipToContent text.skipToNavigation

Stainless Steel Swagelok Tube Fitting, Bulkhead Union, 12 mm Tube OD

Referencia #: SS-12M0-61

Especificaciones

Atributo Valor
Body Material Acero inoxidable 316
Bored Through No
Cleaning Process Limpieza y Embalaje estándar (SC-10)
Connection 1 Size 12 mm
Connection 1 Type Racor Swagelok®
Connection 2 Size 12 mm
Connection 2 Type Racor Swagelok®
Flow Restrictor No
eClass (4.1) 37020719
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40183103
Straights

Straight bulkhead fitting enables secure tube connections through panels or enclosures—ideal for critical systems requiring clean, sealed transitions.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Advertencia: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.

Stainless Steel Swagelok Tube Fitting, Bulkhead Union, 12 mm Tube OD

Referencia #: SS-12M0-61
Ver Catálogo

Añadir a Favoritos

Catálogos

Straights

Straight bulkhead fitting enables secure tube connections through panels or enclosures—ideal for critical systems requiring clean, sealed transitions.

Especificaciones

SS-12M0-61 — Stainless Steel Swagelok Tube Fitting, Bulkhead Union, 12 mm Tube OD

Atributo Valor
Body Material Acero inoxidable 316
Bored Through No
Cleaning Process Limpieza y Embalaje estándar (SC-10)
Connection 1 Size 12 mm
Connection 1 Type Racor Swagelok®
Connection 2 Size 12 mm
Connection 2 Type Racor Swagelok®
Flow Restrictor No
eClass (4.1) 37020719
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40183103
Seleccione un Nuevo Producto con Especificaciones Similares

Documentación

Planos
2D

Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.

3D

Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.

Plano dimensional

Hay planos dimensionales disponibles para este producto. Descargar los archivos

Productos similares

# de Pieza
Material del Cuerpo
Tamaño conexión 1
Tipo de conexión 1
Tamaño conexión 2
Tipo de conexión 2
2507-400-61-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
2507-600-61-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Ver producto
2507-810-61-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting Ver producto
6MO-400-61 6-Moly 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
6MO-810-61 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting Ver producto
B-100-61 Brass 1/16 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting Ver producto
B-12M0-61 Brass 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting Ver producto
B-200-61 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting Ver producto
B-200-71-2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Female NPT Ver producto
B-300-61 Brass 3/16 in. Swagelok® Tube Fitting 3/16 in. Swagelok® Tube Fitting Ver producto
B-400-11-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT Ver producto
B-400-61 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
B-400-71-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Female NPT Ver producto
B-400-71-4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT Ver producto
B-400-R1-4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter Ver producto
B-600-61 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Ver producto
B-600-71-4 Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT Ver producto
B-6M0-61 Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting Ver producto
B-810-11-8 Latón 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho Ver producto
B-810-61 Latón 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® Ver producto
B-810-71-8 Latón 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT hembra Ver producto
B-8M0-61 Latón 8 mm Racor Swagelok® 8 mm Racor Swagelok® Ver producto
M-400-61 Aleación 400/R-405 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® Ver producto
M-810-61 Aleación 400/R-405 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® Ver producto
PFA-420-61 PFA 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® Ver producto
S-400-71-4 Acero al carbono 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT hembra Ver producto
SS-100-61 Acero inoxidable 316 1/16 pulg. Racor Swagelok® 1/16 pulg. Racor Swagelok® Ver producto
SS-1010-61 Acero inoxidable 316 5/8 pulg. Racor Swagelok® 5/8 pulg. Racor Swagelok® Ver producto
SS-10M0-61 Acero inoxidable 316 10 mm Racor Swagelok® 10 mm Racor Swagelok® Ver producto
SS-10M0-R1-10M Acero inoxidable 316 10 mm Racor Swagelok® 10 mm Adaptador a tubo Swagelok® Ver producto
SS-1210-11-12 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. NPT macho Ver producto
SS-1210-61 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® Ver producto
SS-1210-61-12AN Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Rosca Macho Abocardado 37° Ver producto
SS-1210-71-12 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. NPT hembra Ver producto
SS-1210-R1-12 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Adaptador a tubo Swagelok® Ver producto
SS-12M0-11-8 Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. NPT macho Ver producto
SS-12M0-71-8 Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. NPT hembra Ver producto
SS-1610-11-16 Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. NPT macho Ver producto
SS-1610-61 Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Racor Swagelok® Ver producto
SS-1610-61-16AN Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Rosca Macho Abocardado 37° Ver producto
SS-16M0-61 Acero inoxidable 316 16 mm Racor Swagelok® 16 mm Racor Swagelok® Ver producto
SS-18M0-61 Acero inoxidable 316 18 mm Racor Swagelok® 18 mm Racor Swagelok® Ver producto
SS-200-11-2 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. NPT macho Ver producto
SS-200-61 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® Ver producto
SS-200-61-1 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/16 pulg. Racor Swagelok® Ver producto
SS-200-71-2 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. NPT hembra Ver producto
SS-200-R1-2 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Adaptador a tubo Swagelok® Ver producto
SS-20M0-61 Acero inoxidable 316 20 mm Racor Swagelok® 20 mm Racor Swagelok® Ver producto
SS-2400-61 Acero inoxidable 316 1 1/2 pulg. Racor Swagelok® 1 1/2 pulg. Racor Swagelok® Ver producto
SS-25M0-61 Acero inoxidable 316 25 mm Racor Swagelok® 25 mm Racor Swagelok® Ver producto
SS-300-61 Acero inoxidable 316 3/16 pulg. Racor Swagelok® 3/16 pulg. Racor Swagelok® Ver producto
SS-3M0-61 Acero inoxidable 316 3 mm Racor Swagelok® 3 mm Racor Swagelok® Ver producto
SS-400-11-2 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/8 pulg. NPT macho Ver producto
SS-400-11-4 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho Ver producto
SS-400-61 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® Ver producto
SS-400-61-2 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® Ver producto
SS-400-61-4AN Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Rosca Macho Abocardado 37° Ver producto
SS-400-61-6 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® Ver producto
SS-400-61BT Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® Ver producto
SS-400-61SC11 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® Ver producto
SS-400-71-2 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/8 pulg. NPT hembra Ver producto
SS-400-71-4 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT hembra Ver producto
SS-400-R1-4 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Adaptador a tubo Swagelok® Ver producto
SS-4M0-61 Acero inoxidable 316 4 mm Racor Swagelok® 4 mm Racor Swagelok® Ver producto
SS-500-61 Acero inoxidable 316 5/16 pulg. Racor Swagelok® 5/16 pulg. Racor Swagelok® Ver producto
SS-600-11-4 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho Ver producto
SS-600-11-6 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. NPT macho Ver producto
SS-600-11-8 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/2 pulg. NPT macho Ver producto
SS-600-61 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® Ver producto
SS-600-61-4 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® Ver producto
SS-600-61-6AN Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Rosca Macho Abocardado 37° Ver producto
SS-600-61-8 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® Ver producto
SS-600-61BT Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® Ver producto
SS-600-71-4 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/4 pulg. NPT hembra Ver producto
SS-600-71-6 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. NPT hembra Ver producto
SS-600-71-8 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/2 pulg. NPT hembra Ver producto
SS-600-R1-6 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Adaptador a tubo Swagelok® Ver producto
SS-6M0-11-4 Acero inoxidable 316 6 mm Racor Swagelok® 1/4 pulg. NPT macho Ver producto
SS-6M0-61 Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® Ver producto
SS-6M0-71-4 Acero inoxidable 316 6 mm Racor Swagelok® 1/4 pulg. NPT hembra Ver producto
SS-810-11-6 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/8 pulg. NPT macho Ver producto
SS-810-11-8 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho Ver producto
SS-810-61 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® Ver producto
SS-810-61-4 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
SS-810-61-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Ver producto
SS-810-61-8AN 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male 37° Flare Ver producto
SS-810-61BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting Ver producto
SS-810-71-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female NPT Ver producto
SS-810-71-8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT Ver producto
SS-810-R1-8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter Ver producto
SS-8M0-61 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting Ver producto
SS-8M0-61-6M 316 Stainless Steel 8 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting Ver producto

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.