|
Stainless Steel Integral Bonnet Needle Valve, 1.80 Cv, 1/2 in. MNPT x 1/2 in. FNPT, Regulating Stem
Réf. pièce : SS-18RM8-F8
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
Configuration droite, tige de régulationLes vannes à pointeau à chapeau intégral sont des vannes compactes proposées avec un choix complet de dimensions, de configurations et de matériaux, destinées aux applications les plus diverses. Ouvrir une session ou s’inscrire pour afficher des prix ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Attention: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Attention: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Integral Bonnet Needle Valve, 1.80 Cv, 1/2 in. MNPT x 1/2 in. FNPT, Regulating Stem
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
Configuration droite, tige de régulation
Features: Live-loaded packing system; Compact design; Working pressures up to 6000 psig (413 bar); Temperatures up to 600°F (315°C)
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Spécifications
SS-18RM8-F8 — Stainless Steel Integral Bonnet Needle Valve, 1.80 Cv, 1/2 in. MNPT x 1/2 in. FNPT, Regulating Stem
| Attribut | Valeur |
|---|---|
| Matériau du corps | 316 Stainless Steel |
| Procédé de nettoyage | Standard Cleaning and Packaging (SC-10) |
| Dimension du raccordement 1 | 1/2 in. |
| Type du raccordement 1 | Male NPT |
| Dimension du raccordement 2 | 1/2 in. |
| Type du raccordement 2 | Female NPT |
| Cv maximal | 1.8 |
| Type d’écoulement | Straight (2-way) |
| Type de poignée | Aluminum Bar |
| Certification faibles émissions | Yes |
| Température maximale, °F (°C) | 450/232 |
| Pressions et températures nominales max. | 450°F @ 3435 PSIG /232°C @ 236 BAR |
| Température minimale, °F (°C) | -65 (-53) |
| Orifice | 0.375 in |
| Pression nominale à température ambiante | 5000 PSIG @ 100°F /344 BAR @ 37°C |
| Matériau de l'embout de tige | 316 Stainless Steel |
| Type de tige | Regulating |
| eClass (4.1) | 37010203 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010203 |
| eClass (6.1) | 37010203 |
| eClass (10.1) | 37010203 |
| UNSPSC (4.03) | 40141602 |
| UNSPSC (10.0) | 40141602 |
| UNSPSC (11.0501) | 40141602 |
| UNSPSC (13.0601) | 40141602 |
| UNSPSC (15.1) | 40141602 |
| UNSPSC (17.1001) | 40183102 |
Ressources
Produits similaires
|
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
|---|---|---|---|---|---|---|
| B-18RF8 | Brass | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Afficher le produit |
| B-1RF2 | Brass | 1/8 in. | Female NPT | 1/8 in. | Female NPT | Afficher le produit |
| B-1RF4 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Afficher le produit |
| B-1RM4 | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Afficher le produit |
| B-1RM4-F4 | Brass | 1/4 in. | Male NPT | 1/4 in. | Female NPT | Afficher le produit |
| B-1RM4-S4 | Brass | 1/4 in. | Male NPT | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-1RM6 | 真ちゅう | 3/8 インチ | NPTおねじ | 3/8 インチ | NPTおねじ | Afficher le produit |
| B-1RS12MM | 真ちゅう | 12 mm | Swagelok®チューブ継手 | 12 mm | Swagelok®チューブ継手 | Afficher le produit |
| B-1RS4 | 真ちゅう | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | Afficher le produit |
| B-1RS6 | 真ちゅう | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | Afficher le produit |
| B-1RS6MM | 真ちゅう | 6 mm | Swagelok®チューブ継手 | 6 mm | Swagelok®チューブ継手 | Afficher le produit |
| B-1RS8 | 真ちゅう | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | Afficher le produit |
| B-ORF2 | 真ちゅう | 1/8 インチ | NPTめねじ | 1/8 インチ | NPTめねじ | Afficher le produit |
| B-ORS2 | 真ちゅう | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ継手 | Afficher le produit |
| M-1RM4 | 合金400 | 1/4 インチ | NPTおねじ | 1/4 インチ | NPTおねじ | Afficher le produit |
| M-1RS4 | 合金400 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | Afficher le produit |
| SS-18RF6 | 316 ステンレス鋼 | 3/8 インチ | NPTめねじ | 3/8 インチ | NPTめねじ | Afficher le produit |
| SS-18RF8 | 316 ステンレス鋼 | 1/2 インチ | NPTめねじ | 1/2 インチ | NPTめねじ | Afficher le produit |
| SS-18RF8RT | 316 ステンレス鋼 | 1/2 インチ | ISO管用テーパーめねじ | 1/2 インチ | ISO管用テーパーめねじ | Afficher le produit |
| SS-18RM8 | 316 ステンレス鋼 | 1/2 インチ | NPTおねじ | 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-18RS12 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | Swagelok®チューブ継手 | Afficher le produit |
| SS-18RS12MM | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 12 mm | Swagelok®チューブ継手 | Afficher le produit |
| SS-18RS18MM | 316ステンレス鋼 | 18 mm | Swagelok® チューブ継手 | 18 mm | Swagelok® チューブ継手 | Afficher le produit |
| SS-18RS8 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | Afficher le produit |
| SS-1RF2 | 316 ステンレス鋼 | 1/8 インチ | NPTめねじ | 1/8 インチ | NPTめねじ | Afficher le produit |
| SS-1RF4 | 316 ステンレス鋼 | 1/4 インチ | NPTめねじ | 1/4 インチ | NPTめねじ | Afficher le produit |
| SS-1RF4RT | 316 ステンレス鋼 | 1/4 インチ | ISO管用テーパーめねじ | 1/4 インチ | ISO管用テーパーめねじ | Afficher le produit |
| SS-1RM2 | 316 ステンレス鋼 | 1/8 インチ | NPTおねじ | 1/8 インチ | NPTおねじ | Afficher le produit |
| SS-1RM4 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | 1/4 インチ | NPTおねじ | Afficher le produit |
| SS-1RM4-F4 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | 1/4 インチ | NPTめねじ | Afficher le produit |
| SS-1RM4-S4 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | 1/4 インチ | Swagelok®チューブ継手 | Afficher le produit |
| SS-1RM4-S6 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | 3/8 インチ | Swagelok®チューブ継手 | Afficher le produit |
| SS-1RS10MM | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 10 mm | Swagelok®チューブ継手 | Afficher le produit |
| SS-1RS12MM | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 12 mm | Swagelok®チューブ継手 | Afficher le produit |
| SS-1RS4 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | Afficher le produit |
| SS-1RS4-BKB | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | Afficher le produit |
| SS-1RS4-PK | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | Afficher le produit |
| SS-1RS4-SC11 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | Afficher le produit |
| SS-1RS4-SG | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | Afficher le produit |
| SS-1RS6 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | Afficher le produit |
| SS-1RS6MM | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 6 mm | Swagelok®チューブ継手 | Afficher le produit |
| SS-1RS6MM-SC11 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 6 mm | Swagelok®チューブ継手 | Afficher le produit |
| SS-1RS6-PK | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | Afficher le produit |
| SS-1RS6-SC11 | Edelstahl 316 | 3/8 Zoll | Swagelok®-Rohrverschraubung | 3/8 Zoll | Swagelok®-Rohrverschraubung | Afficher le produit |
| SS-1RS6-SH | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | Afficher le produit |
| SS-1RS8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-1RS8MM | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | Afficher le produit |
| SS-1RS8-SC11 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-ORF2 | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | Afficher le produit |
| SS-ORM2 | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male NPT | Afficher le produit |
| SS-ORM2-S2 | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-ORS2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-ORS3MM | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 3 mm | Swagelok® Tube Fitting | Afficher le produit |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
