|
Stainless Steel Swagelok Tube Fitting, Union Elbow, 1/4 in. Tube OD with Sulfinert Coating
Код изделия: SS-400-9JA
|
||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Технические характеристики
Угольники 90°Обеспечьте герметичность соединений с помощью надежного обхвата трубки и вибростойкости. Превосходная надежность трубных обжимных фитингов Swagelok доказана успешной работой компании на протяжении 65 лет и описана во множестве опубликованных отчетах по испытаниям, в том числе проведенных в крайне тяжелых условиях. Войдите или зарегистрируйтесь, чтобы просмотреть цену ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Предупреждение: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Предупреждение: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Swagelok Tube Fitting, Union Elbow, 1/4 in. Tube OD with Sulfinert Coating
Войдите или зарегистрируйтесь, чтобы просмотреть цену
Каталоги
Угольники 90°
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Features: Step-by-step identification procedure for threads and end connections.
Технические характеристики
SS-400-9JA — Stainless Steel Swagelok Tube Fitting, Union Elbow, 1/4 in. Tube OD with Sulfinert Coating
| Атрибут | Значение |
|---|---|
| Материал корпуса | 316 Stainless Steel |
| Со сквозным проходом | Нет |
| Процедура очистки | Standard Cleaning and Packaging (SC-10) |
| Размер соединения 1 | 1/4 in. |
| Тип соединения 1 | Swagelok® Tube Fitting |
| Размер соединения 2 | 1/4 in. |
| Тип соединения 2 | Swagelok® Tube Fitting |
| Ограничитель расхода | Нет |
| Покрытие | Sulfinert Coated Wetted Components |
| eClass (4.1) | 37020715 |
| eClass (5.1.4) | 37020501 |
| eClass (6.0) | 37020501 |
| eClass (6.1) | 37020501 |
| eClass (10.1) | 37020501 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142604 |
| UNSPSC (11.0501) | 40142604 |
| UNSPSC (13.0601) | 40183101 |
| UNSPSC (15.1) | 40183101 |
| UNSPSC (17.1001) | 40183101 |
Ресурсы
Чертежи
Для этого изделия есть двухмерные модели. Загрузить файл САПР.
Для этого изделия есть трехмерные модели. Загрузить файл САПР.
Для этого изделия есть рекламные чертежи. Загрузить файлы.
Похожие изделия
|
Код изделия
|
Материал корпуса
|
Размер соединения 1
|
Тип соединения 1
|
Размер соединения 2
|
Тип соединения 2
|
|
|---|---|---|---|---|---|---|
| 6MO-400-9 | 6-Moly | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
| 6MO-810-9 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Просмотр изделия |
| B-1010-9 | Brass | 5/8 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Fitting | Просмотр изделия |
| B-10M0-9 | Brass | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | Просмотр изделия |
| B-1210-9 | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
| B-12M0-9 | Brass | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Просмотр изделия |
| B-1410-9 | Brass | 7/8 in. | Swagelok® Tube Fitting | 7/8 in. | Swagelok® Tube Fitting | Просмотр изделия |
| B-15M0-9 | Brass | 15 mm | Swagelok® Tube Fitting | 15 mm | Swagelok® Tube Fitting | Просмотр изделия |
| B-1610-9 | Brass | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | Просмотр изделия |
| B-16M0-9 | Brass | 16 mm | Swagelok® Tube Fitting | 16 mm | Swagelok® Tube Fitting | Просмотр изделия |
| B-1810-9 | Brass | 1 1/8 in. | Swagelok® Tube Fitting | 1 1/8 in. | Swagelok® Tube Fitting | Просмотр изделия |
| B-400-9 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
| B-600-9 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Просмотр изделия |
| B-6M0-9 | Brass | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Просмотр изделия |
| B-810-9 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Просмотр изделия |
| B-8M0-9 | Brass | 8 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | Просмотр изделия |
| HC-400-9 | Alloy C-276 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
| HC-810-9 | Alloy C-276 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Просмотр изделия |
| M-400-9 | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
| M-600-9 | Alloy 400/R-405 | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Просмотр изделия |
| M-810-9 | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Просмотр изделия |
| PFA-420-9 | PFA | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
| PFA-620-9 | PFA | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Просмотр изделия |
| PFA-820-9 | PFA | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Просмотр изделия |
| S-10M0-9 | Carbon Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | Просмотр изделия |
| S-1210-9 | Carbon Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
| S-1610-9 | Carbon Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | Просмотр изделия |
| S-600-9 | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Просмотр изделия |
| S-810-9 | Carbon Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-100-9 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-1010-9 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-10M0-9 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | Просмотр изделия |
| SS-1210-9 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-1210-9SC11 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-12M0-9 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Просмотр изделия |
| SS-1410-9 | 316 Stainless Steel | 7/8 in. | Swagelok® Tube Fitting | 7/8 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-15M0-9 | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 15 mm | Swagelok® Tube Fitting | Просмотр изделия |
| SS-1610-9 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-16M0-9 | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 16 mm | Swagelok® Tube Fitting | Просмотр изделия |
| SS-18M0-9 | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 18 mm | Swagelok® Tube Fitting | Просмотр изделия |
| SS-2000-9 | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 1/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-200-9 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-20M0-9 | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 20 mm | Swagelok® Tube Fitting | Просмотр изделия |
| SS-22M0-9 | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | 22 mm | Swagelok® Tube Fitting | Просмотр изделия |
| SS-2400-9 | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/2 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-25M0-9 | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 25 mm | Swagelok® Tube Fitting | Просмотр изделия |
| SS-28M0-9 | 316 Stainless Steel | 28 mm | Swagelok® Tube Fitting | 28 mm | Swagelok® Tube Fitting | Просмотр изделия |
| SS-300-9 | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 3/16 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-30M0-9 | 316 Stainless Steel | 30 mm | Swagelok® Tube Fitting | 30 mm | Swagelok® Tube Fitting | Просмотр изделия |
| SS-3200-9 | 316 Stainless Steel | 2 in. | Swagelok® Tube Fitting | 2 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-3M0-9 | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 3 mm | Swagelok® Tube Fitting | Просмотр изделия |
| SS-400-9 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-400-9SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-4M0-9 | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 4 mm | Swagelok® Tube Fitting | Просмотр изделия |
| SS-500-9 | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 5/16 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-600-9 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-600-9SC11 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-6M0-9 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Просмотр изделия |
| SS-6M0-9-4 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-810-9 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-810-9-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-810-9SC11 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-8M0-9 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | Просмотр изделия |
| T-400-9 | PTFE | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
